background-waves

7101SCWZG8E

Product Status| Activei

7101SCWZG8E

SWITCH 7101SCWZG8E SS-FORM | Series: Military
info

The Military series toggle switches are high-quality, resilient switches qualified to the MIL-DTL-83731F specification. The switches are made of flame-retardant housing material with 50 μ inch selective gold contact plating and epoxy sealed terminals for process compatibility. With a long lifecycle of 10,000 cycles, military series switches successfully operate at both high and low temperatures, even in the harshest of environments.

PropertyValue
Circuitry
SPDT NO / NC
Activation Type
Maintain
Switch Function
On-None-On
Rating - Maximum Current
15 mA
Contacts
Solder Lugs
Mechanical Life Cycles
20000
Electrical Life Cycles
10000
Illumination
Not applicable
Seal
Epoxy
Electrical Rating - Activated - Voltage DC
Max 28 Volt
Electrical Rating - Activated - Voltage AC
Max 28 Volt
Contact Plating
Gold over silver
Terminals Plating
Gold
Activation Orientation
Top actuated
Actuator
0.420 inch high
  • Qualified to MIL-DTL-83731F Cage code FBHV6
  • 50 µ inch selective gold contact plating
  • Epoxy sealed terminals for process compatibility
  • Rated for logic level to 5 amp resistive loads and 2 amp inductive loads
  • Flame retardant housing material
  • RoHS compliant and compatible

7101SCWZG8E Applications

Highlights Section

  • Defense
  • Aerospace

7101SCWZG8E Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
M83731/9-231SWITCH 7101SCWZG8E SS-FORM

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.