background-waves

PT201SSQ

Product Status| Activei

PT201SSQ

SWITCH PT201SSQ | Series: PT
info

The PT series is ideal as a rugged, panel mount, multi-function switch for harsh, dirty, dusty, and wet conditions. The PT series sealed power toggle with patented single piece injection molded panel and toggle seal is suited to the performance requirements for off-road construction, agricultural, material handling, and industrial equipment. The PT sealed power toggle has a versatile IP66/IP68 seal rating, electrical rating at 15 amps for maintained functions and 10 amps for momentary functions, and is IEC/UL 61058-1 certified.

PropertyValue
Circuitry
DPDT
Activation Type
Maintain
Switch Function
On-None-On
Rating - Maximum Current
15 A
Contacts
Screw
Ingress Protection
IP68
Contact Plating
Silver
  • IP66/IP68 versatile rating to withstand harsh outdoor environments, intense, wet weather, wind blown rain, dirt
  • UL 61058-1 certified has global acceptance with no additional testing needed
  • Integrated panel seal for extra protection
  • Superior oil and fuel resistance
  • High strength, heat resistant housing designed for demanding applications subjected to vibration and harsh conditions

PT201SSQ Applications

Highlights Section

  • Off-road, construction/ agricultural vehicles
  • Articulating, scissor, and bucket lift controls
  • Outdoor industrial equipment
  • Lift gate controls
  • Material handling equipment

PT201SSQ Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
PT201SSQSWITCH PT201SSQ

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.