background-waves

55015-03

Product Status| Activei

55015-03

SW TGL SPDT | Series: Specialized Toggle Series
info

Littelfuse Toggle Switches are designed for universal applications within harsh environments. Their mounting. body. and actuator features are designed for ease-of-use and extended product lifecycle. Specialized Toggle switches have non-traditional geometries and features that make them appropriate for unique applications.

PropertyValue
Current Rating (Continuous) in Amps
25
Maximum DC Voltage (V)
12
Circuitry
SPDT
Positions
On (Off) - None - On
Input Terminals
3 Blade
Housing
Black Plastic with Plated Steel Cap
Actuator
Standard Toggle
Color & Finish
Chrome-Plated Brass - 17.4625
Mounting Method
Plated Steel Hex Nut
Panel Thickness
Up to 1/4 (6.35mm) thick
Contacts
Silver
Mounting Hole Dimensions (in)
0.46875
Mounting Hole Dimensions (mm)
11.9

55015-03 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
55015-03SW TGL SPDTRoHS2/13/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.