background-waves

55064

Product Status| Activei

55064

SW TGL 3 POS | Series: Specialized Toggle Series
info
Silver contacts.
15/32" -32 thread mounting stem, .46" (11.9mm) long, mounts in panels up to 9/32" (7.1mm) thick.
Nickel-plated brass handle: long 1.5" (38.1mm).
Brass blade terminals. Six blade terminals.
Black phenolic housing with metal frame.
Nickel-plated brass hardware.
Keyway is in the down position.
25A at 12V DC. Up: Park, Tail & Headlamps - Center: Off - Down: Park, Tail & Auxiliary Lamps.
PropertyValue
Current Rating (Continuous) in Amps
25
Maximum DC Voltage (V)
12
Circuitry
DPDT
Positions
Park Tail Headlamps - Off - Park Tail Auxiliary Lamps
Input Terminals
6 Blade
Housing
Red Plastic with Plated Steel Cap
Actuator
Standard / Long
Color & Finish
Nickel-Plated Brass - 38.1mm
Mounting Method
Plated Steel Hex Nut
Panel Thickness
Up to 1/4 (6.35mm) thick
Contacts
Silver
Mounting Hole Dimensions (in)
0.46875
Mounting Hole Dimensions (mm)
11.9

55064 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
55064SW TGL 3 POSRoHS2/18/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.