background-waves

55071

Product Status| Activei

55071

SW TGL 3 POS | Series: Specialized Toggle Series
info
Specialized Toggle
PropertyValue
Current Rating (Continuous) in Amps
25
Maximum DC Voltage (V)
12
Circuitry
DPDT
Positions
Momentary Off - On - On
Input Terminals
3 Blade
Mounting Method
Plated Steel Hex Nut
Contacts
Silver
Mounting Hole Dimensions (in)
0.46875
Mounting Hole Dimensions (mm)
11.9

55071 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
55071SW TGL 3 POSRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.