background-waves

59071

Product Status| Activei

59071

SW TGL 3POS SP | Series: Specialized Toggle Series
info

Littelfuse Toggle Switches are designed for universal applications within harsh environments. Their mounting. body. and actuator features are designed for ease-of-use and extended product lifecycle. Specialized Toggle switches have non-traditional geometries and features that make them appropriate for unique applications.

PropertyValue
Current Rating (Continuous) in Amps
20
Maximum DC Voltage (V)
12
Circuitry
DPDT
Positions
Off - Ignition - Momentary On
Input Terminals
4 Blade
Housing
Black Plastic with Plated Steel Cap
Actuator
Wedge Toggle
Color & Finish
White Plastic - 17.4625
Mounting Method
Nickel Plated Brass Face Nut
Panel Thickness
Up to 1/4 (6.35mm) thick
Contacts
Silver
Mounting Hole Dimensions (in)
0.46875
Mounting Hole Dimensions (mm)
11.9

59071 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
59071SW TGL 3POS SPRoHS2/20/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.