background-waves

M-597

Product Status| Activei

M-597

SWITCH TOGGLE CUTOFF ASSY | Series: Specialized Toggle Series
info

Littelfuse Toggle Switches are designed for universal applications within harsh environments. Their mounting. body. and actuator features are designed for ease-of-use and extended product lifecycle. Specialized Toggle switches have non-traditional geometries and features that make them appropriate for unique applications.

PropertyValue
Current Rating (Continuous) in Amps
10
Maximum DC Voltage (V)
12
Circuitry
SPST
Ingress Protection
IP66
Positions
On - None - Momentary On
Input Terminals
2 Leads (197.66mm 16AWG Stripped)
Housing
Black Plastic with Plated Steel Cap Hencol Sealing
Actuator
Standard Toggle
Color & Finish
Nickel-Plated Brass - 17.4625
Mounting Method
Nickel Plated Brass Face and Hex Nut
Contacts
Silver

M-597 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
M-597SWITCH TOGGLE CUTOFF ASSYRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.