background-waves

55014-05

Product Status| Activei

55014-05

SW TGL SPST | Series: Standard Heavy Duty Series
info

Littelfuse Toggle Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The Standard Heavy Duty Toggle Switch Series is our most robust series of toggle switches, available in several configurations of actuators and circuitries.

PropertyValue
Current Rating (Continuous) in Amps
10
Maximum DC Voltage (V)
36
Circuitry
SPST
Positions
On - None - Off
Input Terminals
2 Blade
Housing
Plastic with Plated Steel Cap
Actuator
Standard
Color & Finish
Nickel-Plated Brass - 17.46mm
Mounting Method
Nickel Plated Brass Face Nut
Panel Thickness
Up to 1/4 (6.35mm) thick
Contacts
Silver
Mounting Hole Dimensions (in)
0.46875
Mounting Hole Dimensions (mm)
11.9

55014-05 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
55014-05SW TGL SPSTRoHS2/13/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.