background-waves

55046-04

Product Status| Obsoletei

55046-04

TGL SW REVERSING 3POS DPDT MOM/OFF/MOM | Series: Standard Heavy Duty Series
info
PropertyValue
Current Rating Max (A)
25
Maximum DC Voltage (V)
12
Circuitry
DPDT
Input Terminals
Brass
Housing
Black Plastic with Plated Steel Cap
Actuator
Standard / Long
Color & Finish
1.5" (38.1mm)
Contacts
Silver
Center Position
Off
Down Position
Momentary On
Mounting Hole Dimensions (in)
15/32

55046-04 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
55046-04TGL SW REVERSING 3POS DPDT MOM/OFF/MOM

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.