background-waves

5582-10-BP

Product Status| Activei

5582-10-BP

SW TGL SPST HENCOL 12 | Series: Standard Heavy Duty Series
info
PropertyValue
Current Rating (Continuous) in Amps
10
Maximum DC Voltage (V)
36
Circuitry
SPST
Positions
On - None - Off
Input Terminals
2 Leads (203mm 16AWG Stripped) 1 Plug - 2 Leads (203mm 6AWG Stripped) 1 Plug
Housing
Weather-Resistant PVC-Coated Plasticized Housing
Actuator
Standard Toggle
Color & Finish
Nickel-Plated Brass - 17.4625
Panel Thickness
Up to 1/4 (6.35mm) thick
Contacts
Silver
Mounting Hole Dimensions (in)
0.46875
Mounting Hole Dimensions (mm)
11.9

5582-10-BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
5582-10-BPSW TGL SPST HENCOL 12

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.