background-waves

5582-10-BX

Product Status| Activei

5582-10-BX

TGL SW 2POS SPST ON/OFF 25A/12V SLD HN12 | Series: Standard Heavy Duty Series
info

Littelfuse Toggle Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The Standard Heavy Duty Toggle Switch Series is our most robust series of toggle switches, available in several configurations of actuators and circuitries.

PropertyValue
Current Rating (Continuous) in Amps
10
Maximum DC Voltage (V)
36
Circuitry
SPST
Positions
On - None - Off
Input Terminals
2 Leads (203mm 16AWG Stripped) 1 Plug
Housing
Weather-Resistant PVC-Coated Plasticized Housing
Actuator
Standard Toggle
Color & Finish
Nickel-Plated Brass - 17.4625
Panel Thickness
Up to 1/4 (6.35mm) thick
Contacts
Silver
Mounting Hole Dimensions (in)
0.46875
Mounting Hole Dimensions (mm)
11.9

5582-10-BX Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
5582-10-BXTGL SW 2POS SPST ON/OFF 25A/12V SLD HN12RoHS5/4/2020Pb-Free5/4/2020Pdf IconCoC_RoHS9_5582-10-BXYes5/4/2020

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.