background-waves

T101P3TZQE

Product Status| Activei

T101P3TZQE

SWITCH T101P3TZQE | Series: T Toggle
info

The T series subminiature toggle switch is a RoHS-compliant, compact toggle switch most often used in hand-held communications and medical instrumentation devices. In addition to a small footprint, with the T series, engineers have the option of PC or panel-mounted versions and the choice between single and double pole models to power their product designs.

PropertyValue
Circuitry
SPDT
Activation Type
Maintain
Switch Function
On-None-On
Rating - Maximum Current
3 A
Contacts
Solder Lugs
Mechanical Life Cycles
60000
Seal
Epoxy
Electrical Rating - Activated - Voltage DC
Max 28 Volt
Electrical Rating - Activated - Voltage AC
Max 120 Volt
Contact Plating
Silver
Terminals Plating
Silver
Activation Orientation
Side actuated
Actuator
Flatted anti-rotation 0.490 inches high
  • Single and double pole models
  • PC and panel mount options available
  • RoHS compliant models available
  • Compact size—small footprint

T101P3TZQE Applications

Highlights Section

  • Hand-held telecommunications
  • Instrumentation
  • Medical equipment

T101P3TZQE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
T101P3TZQESWITCH T101P3TZQE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.