background-waves

T105LH9AVBE

Product Status| Activei

T105LH9AVBE

SWITCH T105LH9AVBE | Series: T Toggle
info

The T series subminiature toggle switch is a RoHS-compliant, compact toggle switch most often used in hand-held communications and medical instrumentation devices. In addition to a small footprint, with the T series, engineers have the option of PC or panel-mounted versions and the choice between single and double pole models to power their product designs.

PropertyValue
Circuitry
SPDT
Activation Type
Momentary action
Switch Function
Mom.-Off-Mom
Rating - Maximum Current
15 mA
Contacts
Thru Hole
Mechanical Life Cycles
30000
Seal
Epoxy
Electrical Rating - Activated - Voltage DC
Max 20 Volt
Electrical Rating - Activated - Voltage AC
Max 20 Volt
Contact Plating
Gold
Terminals Plating
Gold
Activation Orientation
Side actuated
Terminals Complementary Information
Vertical right angle
Actuator
0.290 inch high
  • Single and double pole models
  • PC and panel mount options available
  • RoHS compliant models available
  • Compact size—small footprint

T105LH9AVBE Applications

Highlights Section

  • Hand-held telecommunications
  • Instrumentation
  • Medical equipment

T105LH9AVBE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
T105LH9AVBESWITCH T105LH9AVBE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.