Upgrade your control systems with the TSC Series of Toggle Safety Covers—engineered for reliability, safety, and performance in the most demanding environments.
Designed to prevent accidental switch activation, the TSC Series combines rugged construction with a sleek, modern look that complements any professional control panel.
Built with a precision spring‑loaded mechanism and a durable stainless steel faceplate featuring a glossy black finish, these covers deliver both exceptional protection and premium esthetics.
Available in a range of color options, they provide clear visual identification for critical functions.
Spring-loaded mechanism. Available in a variety of colors
Stainless Steel face plate with black glossy finish
Suitable for switches with standard mounting hole at 12.0mm or 15/32" diameter
Maximum switch lever/actuator compatibility at 25mm height