background-waves

907D04000

Product Status| Activei

907D04000

Safety Cover - Blk | Series: TSC
info

Upgrade your control systems with the TSC Series of Toggle Safety Covers—engineered for reliability, safety, and performance in the most demanding environments. Designed to prevent accidental switch activation, the TSC Series combines rugged construction with a sleek, modern look that complements any professional control panel.

Built with a precision spring‑loaded mechanism and a durable stainless steel faceplate featuring a glossy black finish, these covers deliver both exceptional protection and premium esthetics.

Available in a range of color options, they provide clear visual identification for critical functions.

PropertyValue
Activation Orientation
Top actuated
Activation Type
Permanent
Height
27.65
Mounting Hole Dimensions (in)
15/32
Mounting Hole Dimensions (mm)
12
Mounting Method
Panel Mount
  • Spring-loaded mechanism. Available in a variety of colors
  • Stainless Steel face plate with black glossy finish
  • Suitable for switches with standard mounting hole at 12.0mm or 15/32" diameter
  • Maximum switch lever/actuator compatibility at 25mm height

907D04000 Applications

Highlights Section

  • Maritime and Boating
  • Industrial Control Equipment
  • Commercial and Off-Road Vehicles
  • Aerospace Equipment
  • Military Equipment

907D04000 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
907D04000Safety Cover - Blk

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.