background-waves

75217-04

Product Status| Activei

75217-04

SW W/W | Series: Electrical Windshield Wiper Switches
info
  • For two motors. For use with Johnson Electric (formerly United Technologies) motors.
  • Black plastic knob with metal insert and set screw, white imprint.
  • Plated steel case 1 3/8" (34.9mm) diameter, 3/8" (9.5mm) long.
  • Mounting stem 7/16" -28 thread, .38" (9.6mm) long.
  • 6 blade terminals.
PropertyValue
Positions
Three : Off/Park - Low - High
Actuator
Round Black Knob
Color & Finish
SAE Wiper Symbol
Input Terminals
7 Blade
Housing
Plated Steel
Mounting Method
7/16-28 thread 0.38 long (9.6mm)
Dimensions
9.5 mm
Mounting Hole Dimensions (in)
1 3/8
Mounting Hole Dimensions (mm)
34.9

75217-04 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
75217-04SW W/W

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.