background-waves

75221-06

Product Status| Obsoletei

75221-06

SW W/W 12V 6A | Series: Electrical Windshield Wiper Switches
info

For use with heavy-duty permanent magnet electric wiper motors. 3 positions: Off/Park - Low - High.

PropertyValue
Positions
Three : Off/Park - Low - High
Actuator
Round Black Knob
Color & Finish
SAE Wiper Symbol
Input Terminals
4 Blade
Housing
Plated Steel
Mounting Method
7/16-28 thread 0.38 long (9.6mm)

75221-06 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
75221-06SW W/W 12V 6A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.