background-waves

75221-09

Product Status| Activei

75221-09

SW ROT 3POS W-W BLD KNOB | Series: Electrical Windshield Wiper Switches
info

Littelfuse Windshield Wiper Switches are designed for in-cabin wiper control. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The Electrical Windshield Wiper Switches ensure dependable control of windshield wipers on heavy duty vehicles. They are designed with intermittent delay feature for permanent magnet electric wiper motors.

PropertyValue
Maximum DC Voltage (V)
12
Positions
Three : Off/Park - Low - High : Push-to-Wash
Actuator
Knob
Color & Finish
SAE Wiper-Washer Symbol
Input Terminals
5 Blade
Housing
Zinc Diecast
Mounting Method
7/16-28 thread 0.38 long (9.6mm)
Ignition-Proof
Wiper-J112A/Washer-J234
  • Push-to-Wash Capable (two to three wipes after released)
  • Intensity settings are not load-sensitive
  • Low Heat Generation

75221-09 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
75221-09SW ROT 3POS W-W BLD KNOB

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.