Electronic wiper switches. With intermittent delay feature for permanent magnet electric wiper motors. Ensures dependable control of windshield wiper on heavy duty vehicles.
- Control most two-speed wiper motors
- Push-to-wash function for one to three wipes after the knob is released
- Conform to SAE J1455, SAE J112a and J234
- Hexnut and lockwasher included
Note: Littelfuse Electronic Wiper Switches are not compatible with self-parking wiper motors. A park-signal is required from the wiper motor.
Available Attributes
(See Specifications tab for exact part number details)
Voltage: |
12 Vdc and 24 Vdc |
Number of Positions: |
4
|
Positions:
|
Off/Park - Intermittent Range - Low - High
|
Terminals: |
6 Wire Leads or various Delphi (Packard) connectors
|
Case: |
Diecast
|
Case Size:
|
2 7/32" (56.4mm) square, 1 13/16" (46.0mm) long
|
Mounting Stem:
|
7/16"-28 thread, 0.45" (11.3mm) long |