background-waves

75600-04-BX

Product Status| Activei

75600-04-BX

W/W ROT SW SINGLE MOTOR 4POS 15A/16VDC | Series: Electronic Windshield Wiper Switches
info

Littelfuse Windshield Wiper Switches are designed for in-cabin wiper control. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle.

The Electronic Windshield Wiper Switches ensure dependable control of windshield wipers on heavy duty vehicles. They are designed with intermittent delay feature for permanent magnet electric wiper motors. Switches are not compatible with self-parking wiper motors; a park-signal is required from the wiper motor.
PropertyValue
Maximum DC Voltage (V)
16
Positions
Six : Off - Long Delay - Int Delay - Short Delay - Low - High : Push-to-Wash
Actuator
Knob
Color & Finish
SAE Wiper-Washer Symbol
Input Terminals
Six 16GA Wires SXL PER SAE J1128
Housing
Zinc Diecast
Mounting Method
7/16 (11.11mm) / .448 (11.37mm) Long
Ignition-Proof
SAE J1455
  • Push-to-Wash Capable (2-3 wipes after released)
  • Intensity settings are not load-sensitive
  • Conform to SAE J1455, J112a and J234
  • Power supply circuit protected from noise, reverse polarity, field decay, RF radiation, and load dump
  • Low Heat Generation

75600-04-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
75600-04-BXW/W ROT SW SINGLE MOTOR 4POS 15A/16VDC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.