ST5R005B - ST Series

Series: ST
Obsolete: 2021 -08-15 Availability: Phase Out/Obsolete

Contact the factory.

ST5R005B
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse inrush current limiters (power thermistors) are specially formulated and processed NTC thermistors suitable for suppressing high inrush currents in switching power supplies and other applications where the high initial starting currents are undesirable. Their unique design enables them to handle extremely high current and voltage levels. In a typical power supply application, the inrush current limiting power thermistor is used in series with the filter capacitors. Upon application of the initial voltage, the device, due to its relatively high resistance, limits the current flow to an acceptable level until the capacitors are charged. Thereafter, the device decreases in resistance substantially to a level where the voltage drop across it is negligible.

Maximum Steady State Inrush Current (Imax)

For inrush current limiters, the maximum continuous steady state current, either DC or RMS AC, which the device is capable of passing. The maximum steady state current for a Littelfuse inrush current limiter is determined assuming a maximum operating ambient temperature of 65°C. If a specific application requires ambient temperature operation above 65°C, custom designed devices are available.

Resistance At Maximum Inrush Current (RImax)

For inrush current limiters, the approximate resistance of the device under maximum steady state current conditions.

pdf icon Power Supply Solutions (10 W to 1 kW+) Spotlight

pdf icon Power Tool

pdf icon Smart LED Lighting

pdf icon Building and Home Automation Application Guide

Today's buildings and homes are equipped with intelligent technologies for safer, more convenient, and energy-efficient living.

pdf icon Sensing Products Selection Guide

This guide provides an introduction to magnetic sensing and options for value-added custom design packages.

To request product environmental information, please complete the Product Environmental Information Request Form.