background-waves

Series: AQ1003-01ETG

AQ1003-01ETG Series 30pF 30kV Unidirectional Discrete TVS
Product Status| Activei
info
This TVS diode is fabricated in a proprietary silicon avalanche technology that offers each I/O pin a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust TVS diodes can safely absorb repetitive ESD strikes at ±30kV (contact discharge, IEC 61000-4-2) without performance degradation. Additionally, the TVS diode can safely dissipate 7A of 8/20μs surge current (IEC 61000-4-5 2nd Edition) with very low clamping voltages.

  • ESD, IEC 61000-4-2, ±30kV contact,±30kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, 7A (8/20μs as defined in IEC 61000-4-5 2nd edition)
  • Low leakage current of 100nA (MAX) at 5V
  • PPAP Capable
  • Small SOD882 (JEDEC MO-236) package saves board space
  • Fits solder footprint of industry standard 0402 (1005) components
  • AEC-Q101 qualified
  • Halogen free, Lead free and RoHS compliant
  • Moisture Sensitivity Level(MSL -1)

AQ1003-01ETG Parts

FiltersFilters

AQ1003-01ETG Applications

Highlights Section

  • Mobile phones
  • Smart phones
  • PDAs
  • Portable navigation components
  • Digital Cameras
  • Portable medical devices
  • Automotive applications

Series: AQ1003-01ETG Resources