SP1064E-04UTG - SP1064E Series

Series: SP1064E
Questions? Contact Littelfuse Support
Littelfuse TVS Diode Array SP1064E Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP1064E-04UTG is an avalanche breakdown diode fabricated in a proprietary silicon avalanche technology protect each I/O pin to provide a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes above the maximum level specified in IEC 61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation.

Features & Benefits:

  • ESD, IEC 61000-4-2, ±25kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Surge tolerance, IEC 61000-4- 5 2nd Edition, 3.5A (8/20us)
  • Low capacitance of 14.0pF (TYP) per I/O
  • Low leakage current of 0.05μA (TYP) at 60V
  • Small form factor μDFN( JEDEC MO-229) package saves board space
  • Halogen free, Lead free and RoHS compliant
  • Moisture Sensitivity Level(MSL -1)

Applications:

  • LCD/PDP TVs
  • DVD Players
  • Desktops
  • MP3/PMP
  • Set Top Boxes
  • Mobile Phones
  • Notebooks
  • Digital Cameras

 

To request product environmental information, please complete the Product Environmental Information Request Form.