background-waves

SP4322-01ETG

Product Status| Activei

SP4322-01ETG

5V 11A 0.4pF 18kV SOD882 Bi-dir TVS | Series: SP4322
info

SP4322-01ETG is specifically designed to protect high-speedinterfaces against ElectroStatic Discharge (ESD), such asDisplayPort interfaces and USB 3.1 Gen 1. The signal line isprotected by low line capacitance of 0.4 pF typical.

SP4322-01ETG can absorb repetitive ESD strikes above themaximum level specified in the IEC 61000-4-2 internationalstandard without performance degradation and safelydissipate 11A of 8/20μs surge current (IEC 61000-4-5 2ndedition).

Excellent low capacitance, clamping capability, lowleakage, and fast response time make this part an idealsolution for protecting high speed data lines.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vstandoff)
5
ILeak (µA)
0.1
ESD Contact (kV)
±18
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
11
Clamp Voltage
4V@1A
CI/O TYP (pF)
0.4
Polarity
Bidirectional
Channels
1
Package
SOD882
Dynamic Resistance
0.2
CMAX
0.5
Record Type
H
Item Records
0
Clamping Voltage_string
4V@1A
  • ESD, IEC 61000-4-2, ±18kV contact, ±30kV air
  • IEC 61000-4-4 EFT protection: 40 A (5/50 ns)
  • Lightning, 11A (8/20μs as defined in IEC 61000-4-5 2nd edition)
  • Low capacitance of 0.4pF (TYP @ VR=0V)
  • Low leakage current of 1nA (TYP) at 5V
  • Lead-free, halogen-free, and RoHS compliant
  • Moisture Sensitivity Level (MSL -1)
  • AEC-Q101 Qualified

SP4322-01ETG Applications

Highlights Section

  • USB 3.1
  • DisplayPort
  • S-ATA
  • NFC
  • 1G/2.5G/10G Ethernet

SP4322-01ETG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SP4322-01ETG5V 11A 0.4pF 18kV SOD882 Bi-dir TVSRoHS4/27/2020Pb-Free4/27/2020Pdf IconCoC_RoHS10_SP4322-01ETGPdf IconREACH_SVHC Declaration_SP4322-01ETG.pdfDoes Not ContainYes4/27/2020

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.