background-waves

SC1004U-ULC-04UTG

Product Status| Activei

SC1004U-ULC-04UTG

5V 2A 0.2pF 20kV uDFN-10L TVS Array | Series: SC1004U-ULC-04UTG
info
PropertyValue
AEC-Q101 Qualified
No
VR (Vstandoff)
7
ILeak (µA)
50
ESD Contact (kV)
12
ESD Air (kV)
15
Lightning Immunity (8x20µs)(A)
2A
Clamp Voltage
11V@2A
CI/O TYP (pF)
0.2
Polarity
Unidirectional
Channels
4
MIN VBR@IT (V)
7.5
Operating Temperature
-55° to 125°C
Package
uDFN2510-10L
Dynamic Resistance
0.55
CMAX
0.22
Device Description
5V 2A 0.2pF 20kV uDFN-10L TVS Array
Device Description_string
5V 2A 0.2pF 20kV uDFN-10L TVS Array
Clamping Voltage_string
11V@2A

SC1004U-ULC-04UTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SC1004U-ULC-04UTG5V 2A 0.2pF 20kV uDFN-10L TVS ArrayPdf IconCoC_RoHS10_SC1004U-ULC-04UTGPdf IconREACH_SVHC Declaration_SC1004U-ULC-04UTG.pdfDoes Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.