Ultra Low Capacitance Discrete TVS Series - 0.13pF Max Bidirectional and 0.25pF Max Unidirectional, 0402 and 0201 DFN

TVS Diode Array Ultra Low Capacitance Discrete TVS Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Ultra Low Capacitance Discrete TVS series provides unidirectional and bidirectional ESD protection for the world’s most challenging high speed serial interfaces. Ultra low capacitance permits excellent signal integrity on the most challenging consumer electronics interfaces, such as USB 3.1, HDMI 2.0, DisplayPort, and V-by-One®, providing in excess of 20kV contact ESD protection (IEC61000-4-2) while maintaining extremely low leakage and dynamic resistance, offered in the industry’s most popular footprints (0402 and 0201), the series sets higher standards for signal integrity and usability.

Features & Benefits:
  • 0.13pF MAX bidirectional and 0.25pF MAX unidirectional
  • ESD, IEC61000-4-2, ±20kV contact, ±20kV air
  • Low clamping voltage of 10V @ IPP=2A (Bidirectional) (tp=8/20μs)
  • Low profile 0201 and 0402 DFN packages
  • Facilitates excellent signal integrity
  • ELV Compliant
  • AEC-Q101 Qualified
  • Halogen free, Lead free and RoHS compliant
Applications:
  • Ultra-high speed data lines
  • USB 3.1, 3.0, 2.0
  • HDMI 2.0, 1.4a, 1.3
  • DisplayPort™
  • Thunderbolt (Light Peak)
  • V-by-One®
  • LVDS interfaces
  • Consumer, mobile and portable electronics
  • Tablet PC and external storage with high speed interfaces
  • Applications requiring high ESD performance in small packages

Access specifications, certifications, check availability and order parts below

Catalog #Standoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsMIN VBR@IT
(V)
PackagePartner ECAD ModelsStockSamplesCompare
SP0201B-ULC-01UTG50.025±20±20210V@2A0.1Bidirectional1NAuDFN0603SP0201B-ULC-01UTGCheckOrder
SP0201U-ULC-01UTG50.025±20±2029.2V@2A0.2Unidirectional1NAuDFN0603SP0201U-ULC-01UTGCheckOrder
SP0402B-ULC-01ETG50.025±20±20210V@2A0.1Bidirectional1NASOD882SP0402B-ULC-01ETGCheckOrder
SP0402U-ULC-01ETG50.025±20±2029.2V@2A0.2Unidirectional1NASOD882SP0402U-ULC-01ETGCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP0201B-ULC-01UTG 1 Ch 20KV 5V TVS Diode Array 0201 DFN RoHS No 04/08/2016 PbFree No 04/08/2016 CoC_RoHS10_SP0201B-ULC-01UTG REACH_SVHC Declaration_SP0201B-ULC-01UTG.pdf Yes
04/08/2016
Does not Contain IPC_SP0201B-ULC-01UTG__-XK
SP0201U-ULC-01UTG 1 Ch 20KV 5V TVS Diode Array 0201 DFN RoHS No 04/08/2016 PbFree No 04/08/2016 CoC_RoHS10_SP0201U-ULC-01UTG REACH_SVHC Declaration_SP0201U-ULC-01UTG.pdf Yes
04/08/2016
Does not Contain IPC_SP0201U-ULC-01UTG_XK
SP0402B-ULC-01ETG 1 Ch 20KV 5V TVS Diode Array 0402 DFN RoHS No 04/08/2016 PbFree No 04/08/2016 CoC_RoHS10_SP0402B-ULC-01ETG REACH_SVHC Declaration_SP0402B-ULC-01ETG.pdf Yes
04/08/2016
Does not Contain
SP0402U-ULC-01ETG 1 Ch 20KV 5V TVS Diode Array 0402 DFN RoHS No 04/08/2016 PbFree No 04/08/2016 CoC_RoHS10_SP0402U-ULC-01ETG REACH_SVHC Declaration_SP0402U-ULC-01ETG.pdf Yes
04/08/2016
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.