5KP-HRA Series - 5KP-HRA Series

TVS Diode 5KP HRA Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 5KP-HRA High Reliability Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

Features:

  • Glass passivated chip junction in P600 package
  • 5000W peak pulse capability at 10/1000μs waveform, repetition rate (duty cycles):0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to BV min
  • Excellent clamping capability
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 30kV(Air), 30kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2 (IEC801-2)
  • EFT protection of data lines in accordance with IEC 61000-4-4 (IEC801-4)
  • Low incremental surge resistance
  • Typical IR less than 2μA when VBR min>12V
  • High temperature soldering guaranteed: 260°C/40 seconds / 0.375”, (9.5mm) lead length, 5lbs., (2.3kg) tension
  • VBR @ TJ= VBR@25°C x (1+αT x (TJ - 25)) (αT: Temperature Coefficient, typical value is 0.1%)
  • Plastic package has underwriters laboratory flammability classification 94V-O
  • Lead-free matte tin plated package
  • Halogen free and RoHS compliant

Applications:

TVS devices are ideal for the protection of I/O interfaces, VCC bus and other vulnerable circuits used in telecom, computer, industrial and consumer electronic applications.

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Operating Temperature Maximum CelsiusPolarityPackagePartner ECAD ModelsStockCompare
5KP100A-HRA100500031.511012316252175UnipolarP6005KP100A-HRACheck
5KP100CA-HRA100500031.511012316252175BipolarP6005KP100CA-HRACheck
5KP10A-HRA10500030011.112.317515175UnipolarP6005KP10A-HRACheck
5KP10CA-HRA10500030011.112.317530175BipolarP6005KP10CA-HRACheck
5KP110A-HRA110500028.812213517752175UnipolarP6005KP110A-HRACheck
5KP110CA-HRA110500028.812213517752175BipolarP6005KP110CA-HRACheck
5KP11A-HRA115000280.212.213.518.252175UnipolarP6005KP11A-HRACheck
5KP11CA-HRA115000280.212.213.518.252175BipolarP6005KP11CA-HRACheck
5KP120A-HRA120500026.413314719352175UnipolarP6005KP120A-HRACheck
5KP120CA-HRA120500026.413314719352175BipolarP6005KP120CA-HRACheck
5KP12A-HRA125000256.313.314.719.952175UnipolarP6005KP12A-HRACheck
5KP12CA-HRA125000256.313.314.719.952175BipolarP6005KP12CA-HRACheck
5KP130A-HRA130500024.414415920952175UnipolarP6005KP130A-HRACheck
5KP130CA-HRA130500024.414415920952175BipolarP6005KP130CA-HRACheck
5KP13A-HRA135000237.214.415.921.552175UnipolarP6005KP13A-HRACheck
5KP13CA-HRA135000237.214.415.921.552175BipolarP6005KP13CA-HRACheck
5KP14A-HRA145000219.815.617.223.252175UnipolarP6005KP14A-HRACheck
5KP14CA-HRA145000219.815.617.223.252175BipolarP6005KP14CA-HRACheck
5KP150A-HRA15050002116718524352175UnipolarP6005KP150A-HRACheck
5KP150CA-HRA15050002116718524352175BipolarP6005KP150CA-HRACheck
5KP15A-HRA15500020916.718.524.452175UnipolarP6005KP15A-HRACheck
5KP15CA-HRA15500020916.718.524.452175BipolarP6005KP15CA-HRACheck
5KP160A-HRA160500019.717819725952175UnipolarP6005KP160A-HRACheck
5KP160CA-HRA160500019.717819725952175BipolarP6005KP160CA-HRACheck
5KP16A-HRA165000196.217.819.72652175UnipolarP6005KP16A-HRACheck
5KP16CA-HRA165000196.217.819.72652175BipolarP6005KP16CA-HRACheck
5KP170A-HRA170500018.518920927552175UnipolarP6005KP170A-HRACheck
5KP170CA-HRA170500018.518920927552175BipolarP6005KP170CA-HRACheck
5KP17A-HRA175000184.818.920.927.652175UnipolarP6005KP17A-HRACheck
5KP17CA-HRA175000184.818.920.927.652175BipolarP6005KP17CA-HRACheck
5KP180A-HRA180500017.520022129252175UnipolarP6005KP180A-HRACheck
5KP180CA-HRA180500017.520022129252175BipolarP6005KP180CA-HRACheck
5KP18A-HRA185000174.72022.129.252175UnipolarP6005KP18A-HRACheck
5KP18CA-HRA185000174.72022.129.252175BipolarP6005KP18CA-HRACheck
5KP190A-HRA190500016.521123331052175UnipolarP6005KP190A-HRACheck
5KP190CA-HRA190500016.521123331052175BipolarP6005KP190CA-HRACheck
5KP200A-HRA200500015.5222246329.252175UnipolarP6005KP200A-HRACheck
5KP200CA-HRA200500015.5222246329.252175BipolarP6005KP200CA-HRACheck
5KP20A-HRA205000157.422.224.532.452175UnipolarP6005KP20A-HRACheck
5KP20CA-HRA205000157.422.224.532.452175BipolarP6005KP20CA-HRACheck
5KP210A-HRA210500014.6233258349.552175UnipolarP6005KP210A-HRACheck
5KP210CA-HRA210500014.6233258349.552175BipolarP6005KP210CA-HRACheck
5KP220A-HRA220500013.7244270371.152175UnipolarP6005KP220A-HRACheck
5KP220CA-HRA220500013.7244270371.152175BipolarP6005KP220CA-HRACheck
5KP22A-HRA225000143.72426.935.552175UnipolarP6005KP22A-HRACheck
5KP22CA-HRA225000143.72426.935.552175BipolarP6005KP22CA-HRACheck
5KP24A-HRA245000131.126.729.538.952175UnipolarP6005KP24A-HRACheck
5KP24CA-HRA245000131.126.729.538.952175BipolarP6005KP24CA-HRACheck
5KP26A-HRA265000121.128.931.942.152175UnipolarP6005KP26A-HRACheck
5KP26CA-HRA265000121.128.931.942.152175BipolarP6005KP26CA-HRACheck
5KP28A-HRA285000112.331.134.445.452175UnipolarP6005KP28A-HRACheck
5KP28CA-HRA285000112.331.134.445.452175BipolarP6005KP28CA-HRACheck
5KP30A-HRA305000105.433.336.848.452175UnipolarP6005KP30A-HRACheck
5KP30CA-HRA305000105.433.336.848.452175BipolarP6005KP30CA-HRACheck
5KP33A-HRA33500095.736.740.653.352175UnipolarP6005KP33A-HRACheck
5KP33CA-HRA33500095.736.740.653.352175BipolarP6005KP33CA-HRACheck
5KP40A-HRA40500079.144.449.164.552175UnipolarP6005KP40A-HRACheck
5KP40CA-HRA40500079.144.449.164.552175BipolarP6005KP40CA-HRACheck
5KP43A-HRA43500073.547.852.869.452175UnipolarP6005KP43A-HRACheck
5KP43CA-HRA43500073.547.852.869.452175BipolarP6005KP43CA-HRACheck
5KP45A-HRA45500070.25055.372.752175UnipolarP6005KP45A-HRACheck
5KP45CA-HRA45500070.25055.372.752175BipolarP6005KP45CA-HRACheck
5KP5.0A-HRA55000554.36.479.2505000175UnipolarP6005KP5.0A-HRACheck
5KP5.0CA-HRA55000554.36.479.25010000175BipolarP6005KP5.0CA-HRACheck
5KP51A-HRA51500061.956.762.782.452175UnipolarP6005KP51A-HRACheck
5KP51CA-HRA51500061.956.762.782.452175BipolarP6005KP51CA-HRACheck
5KP54A-HRA54500058.66066.387.152175UnipolarP6005KP54A-HRACheck
5KP54CA-HRA54500058.66066.387.152175BipolarP6005KP54CA-HRACheck
5KP58A-HRA58500054.564.471.293.652175UnipolarP6005KP58A-HRACheck
5KP58CA-HRA58500054.564.471.293.652175BipolarP6005KP58CA-HRACheck
5KP6.0A-HRA65000495.16.677.3710.3505000175UnipolarP6005KP6.0A-HRACheck
5KP6.0CA-HRA65000495.16.677.3710.35010000175BipolarP6005KP6.0CA-HRACheck
5KP6.5A-HRA6.55000455.47.227.9811.2502000175UnipolarP6005KP6.5A-HRACheck
5KP6.5CA-HRA6.55000455.47.227.9811.2504000175BipolarP6005KP6.5CA-HRACheck
5KP60A-HRA60500052.766.773.796.852175UnipolarP6005KP60A-HRACheck
5KP60CA-HRA60500052.766.773.796.852175BipolarP6005KP60CA-HRACheck
5KP64A-HRA64500049.571.178.610352175UnipolarP6005KP64A-HRACheck
5KP64CA-HRA64500049.571.178.610352175BipolarP6005KP64CA-HRACheck
5KP7.0A-HRA750004257.788.612501000175UnipolarP6005KP7.0A-HRACheck
5KP7.0CA-HRA750004257.788.612502000175BipolarP6005KP7.0CA-HRACheck
5KP7.5A-HRA7.55000395.38.339.2112.95250175UnipolarP6005KP7.5A-HRACheck
5KP7.5CA-HRA7.55000395.38.339.2112.95500175BipolarP6005KP7.5CA-HRACheck
5KP70A-HRA70500045.177.88611352175UnipolarP6005KP70A-HRACheck
5KP70CA-HRA70500045.177.88611352175BipolarP6005KP70CA-HRACheck
5KP75A-HRA75500042.183.392.112152175UnipolarP6005KP75A-HRACheck
5KP75CA-HRA75500042.183.392.112152175BipolarP6005KP75CA-HRACheck
5KP78A-HRA78500040.586.795.812652175UnipolarP6005KP78A-HRACheck
5KP78CA-HRA78500040.586.795.812652175BipolarP6005KP78CA-HRACheck
5KP8.0A-HRA850003758.899.8313.65150175UnipolarP6005KP8.0A-HRACheck
5KP8.0CA-HRA850003758.899.8313.65300175BipolarP6005KP8.0CA-HRACheck
5KP8.5A-HRA8.55000354.29.4410.414.4550175UnipolarP6005KP8.5A-HRACheck
5KP8.5CA-HRA8.55000354.29.4410.414.45100175BipolarP6005KP8.5CA-HRACheck
5KP85A-HRA85500037.294.410413752175UnipolarP6005KP85A-HRACheck
5KP85CA-HRA85500037.294.410413752175BipolarP6005KP85CA-HRACheck
5KP9.0A-HRA95000331.21011.115.4520175UnipolarP6005KP9.0A-HRACheck
5KP9.0CA-HRA95000331.21011.115.4540175BipolarP6005KP9.0CA-HRACheck
5KP90A-HRA90500034.910011114652175UnipolarP6005KP90A-HRACheck
5KP90CA-HRA90500034.910011114652175BipolarP6005KP90CA-HRACheck
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
5KP100A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP100CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP10A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP10CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP110A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP110CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP11A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP11CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP120A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP120CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP12A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP12CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP130A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP130CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP13A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP13CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP14A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP14CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP150A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP150CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP15A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP15CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP160A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP160CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP16A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP16CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP170A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP170CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP17A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP17CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP180A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP180CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP18A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP18CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP190A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP190CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP200A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP200CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP20A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP20CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP210A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP210CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP220A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP220CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP22A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP22CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP24A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP24CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP26A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP26CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP28A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP28CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP30A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP30CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP33A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP33CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP40A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP40CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP43A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP43CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP45A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP45CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP5.0A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP5.0CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP51A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP51CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP54A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP54CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP58A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP58CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP6.0A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP6.0CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP6.5A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP6.5CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP60A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP60CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP64A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP64CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP7.0A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP7.0CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP7.5A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP7.5CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP70A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP70CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP75A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP75CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP78A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP78CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP8.0A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP8.0CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP8.5A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP8.5CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP85A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP85CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP9.0A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP9.0CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP90A-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
5KP90CA-HRA HI-REL TVS AXIAL HI-POWER 5KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.