background-waves

8.0SMDJ28A

Product Status| Activei

8.0SMDJ28A

TVS 8KW 28V 5%UNI DO-214AB TR13 RoHS | Series: 8.0SMDJ
info

The 8.0SMDJ series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

PropertyValue
VR (Vstandoff)
28
Watts (W)
8000
I PP 10x1000µs (A)
176.2
MIN VBR@IT (V)
31.1
MAX VBR@IT (V)
34.4
IT (mA)
1
Ir@Vr(µA)
5
I PP 8x20µs (A)
1145.4
Operating Temperature Max (°C)
150
Polarity
Unipolar
Package
DO-214AB
Peak Pulse Power - 10x1000 (W)
8000
Stand Polar
Unipolar
Surge Life
176.2
Tolerance %
5
  • For surface mounted applications to optimize board space
  • Low profile package
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 30kV(Air), 30kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Built-in strain relief
  • Glass passivated chip junction
  • 8kW peak pulse power capability at 10/1000μs waveform, repetition rate (duty cycles):0.01%

8.0SMDJ28A Applications

Highlights Section

  • Computers
  • Consumer electronics
  • I/O Interfaces
  • VCC buses
  • Vulnerable circuits in industrial and telecommunications applications

8.0SMDJ28A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
8.0SMDJ28ATVS 8KW 28V 5%UNI DO-214AB TR13 RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.