15KPA150CA - 15KPA Series

Series: 15KPA
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 15KPA Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

  • Halogen-Free and RoHS compliant
  • Typical maximum temperature coefficient ΔVBR = 0.1% — VBR@25°C
  • Glass passivated chip junction in P600 package
  • 15000W peak pulse capability at 10—1000µs waveform, repetition rate (duty cycles):0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to BV min
  • Excellent clamping capability
  • Low incremental surge resistance
  • Typical IR less than 2µA above 36V
  • High temperature soldering guaranteed: 265°C./10 seconds/ 0.375" (9.5mm) lead length, 51bs., (2.3kg) tension
  • Plastic package has Underwriters Laboratory Flammability classification 94V-O
  • Matte Tin Lead-free plated

UR_QVGQ2_E230531

uricon UL_QVGQ2_E230531

15KPA150CA ECAD Models

pdf icon AC Protection and Motor Control in HVAC

15KPA Series Data Sheet

pdficon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdf icon Building and Home Automation Application Guide

Today's buildings and homes are equipped with intelligent technologies for safer, more convenient, and energy-efficient living.

pdficon High Power Solutions for Surge Protection

pdficon High Power Solutions for Surge Protection (JP)

pdficon TVS Diodes 15KPA Datasheet

pdficon TVS Diode Catalog

Littelfuse offers the widest range of TVS Diodes and other circuit protection products. Littelfuse TVS Diodes are ideal for protecting semiconductor components from high-voltage transients...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
15KPA150CA-B TVS 15KW 150V 5% BI P600 BULK RoHs RoHS No 01/22/2010 PbFree No 07/13/2012 CoC_RoHS9_15KPA150CA-B Yes
07/13/2012
15KPA150CA TVS AXIAL HI-POWER RoHS No 01/22/2010 PbFree No 07/13/2012 CoC_RoHS9_15KPA150CA REACH191_Declaration_with_Pb_15KPA150CA Yes
07/13/2012
Contains IPC_15KPA150CA~15KPA280CA_20KPA44A~20KPA300A-20KPA40CA~20KP300CA-_30KPA28A~30KPA51A-30KPA28CA~30KPA51CA
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.