P6KExxA Series - 600 Watt SUR40 Transient Voltage Suppressor, Unidirectional

P6KExxA
Roll Over to Zoom

This series will be End of Life (EOL) on December 31, 2017 and is not recommended for new designs. Replacement will be the P6KE series.

The P6KExxA series is designed to protect voltage sensitive components from high voltage, high energy transients. They have excellent clamping capability, high surge capability, low zener impedance and fast response time. The P6KExxA series is supplied in Littelfuse's exclusive, cost-effective, highly reliable axial leaded package and is ideally-suited for use in communication systems, numerical controls, process controls, medical equipment, business machines, power supplies and many other industrial/consumer applications.

Features:

  • Working Peak Reverse Voltage Range - 5.8 to 171 V
  • Peak Power - 600 Watts @ 1 ms
  • ESD Rating of Class 3 (>16 KV) per Human Body Model
  • Maximum Clamp Voltage @ Peak Pulse Current
  • Low Leakage < 5 µA above 10 V
  • UL 497B for Isolated Loop Circuit Protection
  • Maximum Temperature Coefficient Specified
  • Response Time is Typically < 1 ns
  • CASE: Void-free, transfer-molded, thermosetting plastic
  • FINISH: All external surfaces are corrosion resistant and leads arereadily solderable
  • MAXIMUM LEAD TEMPERATURE FOR SOLDERING: 230° C, 1/16" from the case for 10 seconds
  • POLARITY: Cathode indicated by polarity band
  • MOUNTING POSITION: Any
  • Pb-Free Packages are Available

Access specifications, certifications, check availability and order parts below

Catalog #Stock
P6KE100ARLG
Obsolete: 2018 -06-30
Replaced By: P6KE100A
Check
P6KE10AG
Obsolete: 2018 -06-30
Replaced By: P6KE10A
Check
P6KE10ARLG
Obsolete: 2018 -06-30
Replaced By: P6KE10A
Check
P6KE12AG
Obsolete: 2018 -06-30
Replaced By: P6KE12A
Check
P6KE12ARLG
Obsolete: 2018 -06-30
Replaced By: P6KE12A
Check
P6KE130AG
Obsolete: 2018 -06-30
Replaced By: P6KE130A
Check
P6KE13AG
Obsolete: 2018 -06-30
Replaced By: P6KE13A
Check
P6KE13ARLG
Obsolete: 2018 -06-30
Replaced By: P6KE13A
Check
P6KE150AG
Obsolete: 2018 -06-30
Replaced By: P6KE150A
Check
P6KE150ARLG
Obsolete: 2018 -06-30
Replaced By: P6KE150A
Check
P6KE15AG
Obsolete: 2018 -06-30
Replaced By: P6KE15A
Check
P6KE15ARLG
Obsolete: 2018 -06-30
Replaced By: P6KE15A
Check
P6KE160ARLG
Obsolete: 2018 -06-30
Replaced By: P6KE160A
Check
P6KE16ARLG
Obsolete: 2018 -06-30
Replaced By: P6KE16A
Check
P6KE180ARLG
Obsolete: 2018 -06-30
Replaced By: P6KE180A
Check
P6KE18AG
Obsolete: 2018 -06-30
Replaced By: P6KE18A
Check
P6KE18ARLG
Obsolete: 2018 -06-30
Replaced By: P6KE18A
Check
P6KE200AG
Obsolete: 2018 -06-30
Replaced By: P6KE200A
Check
P6KE200ARLG
Obsolete: 2018 -06-30
Replaced By: P6KE200A
Check
P6KE20ARLG
Obsolete: 2018 -06-30
Replaced By: P6KE20A
Check
P6KE22ARLG
Obsolete: 2018 -06-30
Replaced By: P6KE22A
Check
P6KE24AG
Obsolete: 2018 -06-30
Replaced By: P6KE24A
Check
P6KE24ARLG
Obsolete: 2018 -06-30
Replaced By: P6KE24A
Check
P6KE27ARLG
Obsolete: 2018 -06-30
Replaced By: P6KE27A
Check
P6KE30AG
Obsolete: 2018 -06-30
Replaced By: P6KE30A
Check
P6KE30ARLG
Obsolete: 2018 -06-30
Replaced By: P6KE30A
Check
P6KE33AG
Obsolete: 2018 -06-30
Replaced By: P6KE33A
Check
P6KE33ARLG
Obsolete: 2018 -06-30
Replaced By: P6KE33A
Check
P6KE36AG
Obsolete: 2018 -06-30
Replaced By: P6KE36A
Check
P6KE36ARLG
Obsolete: 2018 -06-30
Replaced By: P6KE36A
Check
P6KE39AG
Obsolete: 2018 -06-30
Replaced By: P6KE39A
Check
P6KE39ARLG
Obsolete: 2018 -06-30
Replaced By: P6KE39A
Check
P6KE43AG
Obsolete: 2018 -06-30
Replaced By: P6KE43A
Check
P6KE43ARLG
Obsolete: 2018 -06-30
Replaced By: P6KE43A
Check
P6KE47AG
Obsolete: 2018 -06-30
Replaced By: P6KE47A
Check
P6KE47ARLG
Obsolete: 2018 -06-30
Replaced By: P6KE47A
Check
P6KE51AG
Obsolete: 2018 -06-30
Replaced By: P6KE51A
Check
P6KE51ARLG
Obsolete: 2018 -06-30
Replaced By: P6KE51A
Check
P6KE56AG
Obsolete: 2018 -06-30
Replaced By: P6KE56A
Check
P6KE56ARLG
Obsolete: 2018 -06-30
Replaced By: P6KE56A
Check
P6KE6.8AG
Obsolete: 2018 -06-30
Replaced By: P6KE6.8A
Check
P6KE6.8ARLG
Obsolete: 2018 -06-30
Replaced By: P6KE6.8A
Check
P6KE62ARLG
Obsolete: 2018 -06-30
Replaced By: P6KE62A
Check
P6KE68AG
Obsolete: 2018 -06-30
Replaced By: P6KE68A
Check
P6KE68ARLG
Obsolete: 2018 -06-30
Replaced By: P6KE68A
Check
P6KE7.5ARLG
Obsolete: 2018 -06-30
Replaced By: P6KE7.5A
Check
P6KE75ARLG
Obsolete: 2018 -06-30
Replaced By: P6KE75A
Check
P6KE82ARLG
Obsolete: 2018 -06-30
Replaced By: P6KE82A
Check
P6KE91ARLG
Obsolete: 2018 -06-30
Replaced By: P6KE91A
Check
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
P6KE100ARLG 600 Watt SUR40 Transient Voltage Suppressor 100 V Unidirectional RoHS No PbFree No 05/31/2017
05/31/2017
P6KE180ARLG 600 Watt SUR40 Transient Voltage Suppressor 180 V Unidirectional RoHS No 07/20/2017 PbFree No 07/20/2017 Yes
07/20/2017
P6KE200AG 600 Watt SUR40 Transient Voltage Suppressor 200 V Unidirectional RoHS No 09/08/2017 PbFree No 09/08/2017 Yes
09/08/2017
P6KE200ARLG 600 Watt SUR40 Transient Voltage Suppressor 200 V Unidirectional RoHS No 05/20/2003 PbFree No 03/08/2018 Yes
P6KE33AG 600 Watt SUR40 Transient Voltage Suppressor 33 V Unidirectional RoHS No 05/20/2003 PbFree No 09/14/2017 Yes
P6KE75ARLG 600 Watt SUR40 Transient Voltage Suppressor 75 V Unidirectional RoHS No 09/12/2017 PbFree No 09/12/2017 Yes
09/12/2017
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.