Surface Mount TVS Diodes


  • 1.5SMC

  • 1500W Surface Mount Transient Voltage Supressors

  • VR (Vso): 5.8, 6.4, 7.02, 7.78, 8.55, 9.4, 10.2, 11.1, 12.8, 13.6 more

  • Watts (W): 1500, 2000

  • IPP 10x1000μs (A): 2, 2.1, 2.3, 2.5, 2.7, 2.8, 2.9, 3.1, 3.2, 3.4 more

  • 1KSMB

  • 1000W Surface Mount Transient Voltage Suppression (TVS) Diode - 1KSMB Series

  • VR (Vso): 5.5, 5.8, 6.05, 6.4, 6.63, 7.02, 7.37, 7.78, 8.1, 8.55 more

  • Watts (W): 1000

  • IPP 10x1000μs (A): 4.1, 4.3, 4.6, 4.7, 4.8, 5.3, 5.6, 5.8, 6.1, 6.3 more

  • 3.0SMCJ

  • 3000W Surface Mount Transient Voltage Suppression (TVS) Diode in DO-214AB Package

  • VR (Vso): 5, 6, 6.5, 7, 7.5, 8, 8.5, 9, 10, 11 more

  • Watts (W): 3000

  • IPP 10x1000μs (A): 32.1, 34.4, 36.4, 38.8, 41.3, 43.2, 46.5, 51.6, 56.3, 62 more

  • 4.0SMDJ

  • 4000W Transient Voltage Suppression (TVS) Diode in DO-214AB

  • VR (Vso): 10, 11, 12, 13, 14, 15, 18, 20, 24

  • Watts (W): 4000

  • IPP 10x1000μs (A): 103, 123.5, 137, 164, 172.5, 186.5, 201.5, 220, 235.5

  • SMF4L-T1G

  • Low leakage Uni-directional Surface Mount 400 W TVS Diode in SOD-123FL

  • VR (Vso): 5, 6, 6.5, 7, 7.5, 8, 8.5, 9, 10, 11 more

  • IPP 10x1000μs (A): 3.2, 3.9, 4.3, 4.6, 4.9, 5.2, 5.5, 5.8, 6.2, 6.9 more

  • MIN VBR@IT
    (V)
    :
     6.4, 6.67, 7.22, 7.78, 8.33, 8.89, 9.44, 10, 11.1, 12.2 more

  • 5.0SMDJ

  • 5000W Transient Voltage Suppression (TVS) Diode in DO-214AB Package

  • VR (Vso): 12, 13, 14, 15, 16, 17, 18, 20, 22, 24 more

  • Watts (W): 5000

  • IPP 10x1000μs (A): 7.1, 7.8, 8.9, 10.3, 12.4, 14.1, 15.4, 17.5, 18.2, 19.3 more

  • P4SMA

  • 400W Surface Mount Transient Voltage (TVS) Diode - P4SMA

  • VR (Vso): 5.8, 6.4, 7.02, 7.78, 8.55, 9.4, 10.2, 11.1, 12.8, 13.6 more

  • Watts (W): 400, 600

  • IPP 10x1000μs (A): 0.5, 0.6, 0.7, 0.8, 0.9, 1, 1.1, 1.2, 1.3, 1.5 more

  • P6SMB

  • 600W Transient Voltage Suppression (TVS) Diode in DO-214AA Package

  • VR (Vso): 5.5, 5.8, 6.05, 6.4, 6.63, 7.02, 7.37, 7.78, 8.1, 8.55 more

  • Watts (W): 600, 800

  • IPP 10x1000μs (A): 0.8, 0.9, 1, 1.1, 1.2, 1.3, 1.4, 1.5, 1.7, 1.8 more

  • SACB

  • 500W Surface Mount Transient Voltage Suppression (TVS) Diode - SACB Series

  • VR (Vso): 5, 6, 7, 8, 8.5, 10, 12, 15, 18, 22 more

  • Watts (W): 500

  • IPP 10x1000μs (A): 5.8, 6.8, 8.6, 10, 11.1, 14, 15, 20, 25, 29 more

  • SMA6L

  • Surface Mount – 600W high voltage TVS in Low Profile SMA Package (1.1mm Height)

  • VR (Vso): 5, 6, 6.5, 7, 7.5, 8, 8.5, 9, 10, 11 more

  • Watts (W): 400, 600

  • IPP 10x1000μs (A): 0.95, 1.13, 1.17, 1.25, 1.4, 1.5, 1.55, 1.65, 2.9, 3.2 more

  • SMCJ

  • RoHS Compliant Surface Mount Transient Voltage Suppressor

  • VR (Vso): 5, 6, 6.5, 7, 7.5, 8, 8.5, 9, 10, 11 more

  • Watts (W): 1500, 2000

  • IPP 10x1000μs (A): 2.1, 2.3, 2.6, 2.8, 3, 3.1, 3.5, 3.7, 4.1, 4.2 more

  • SMDJ

  • 3000W Surface Mount Transient Voltage Suppresssion (TVS) Diode - SMDJ Series

  • VR (Vso): 5, 6, 6.5, 7, 7.5, 8, 8.5, 9, 10, 11 more

  • Watts (W): 3000

  • IPP 10x1000μs (A): 4.3, 4.7, 5.3, 6.2, 7.5, 8.4, 9.3, 10.3, 10.9, 11.6 more