SMBJ Series - 600W Surface Mount TVS Diode

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SMBJ series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

Features:

  • Excellent clamping capability
  • Low incremental surge resistance
  • Typical IR less than 1µA above 12V
  • For surface mounted applications to optimize board space
  • Low profile package
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 15kV(Air), 8kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2 (IEC801-2)
  • EFT protection of data lines in accordance with IEC 61000-4-4 (IEC801-4)
  • Built-in strain relief
  • Fast response time: typically less than 1.0ps from 0V to BV min
  • 600W peak pulse power capability at 10×1000μs waveform, repetition rate (duty cycles):0.01%
  • Typical maximum temperature coefficient ΔVBR= 0.1% × VBR@25°C × ΔT
  • Glass passivated chip junction
  • High temperature soldering guaranteed: 260°C/40 seconds at terminals
  • Plastic package has underwriters laboratory flammability 94V-O
  • Matte tin lead–free plated
  • Halogen free and RoHS compliant

Applications:

TVS devices are ideal for the protection of I/O Interfaces, VCC bus and other vulnerable circuits used in Telecom, Computer, Industrial and Consumer electronic applications.

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Max
Temp
(deg C)
StockSamplesCompare
SMBJ100A1006003.711112316211150CheckOrder
SMBJ100CA1006003.711112316211150CheckOrder
SMBJ10A1060035.311.112.31715150CheckOrder
SMBJ10CA1060035.311.112.31715150CheckOrder
SMBJ110A1106003.412213517711150CheckOrder
SMBJ110CA1106003.412213517711150CheckOrder
SMBJ11A116003312.213.518.211150CheckOrder
SMBJ11CA116003312.213.518.211150CheckOrder
SMBJ120A1206003.113314719311150CheckOrder
SMBJ120CA1206003.113314719311150CheckOrder
SMBJ12A1260030.213.314.719.911150CheckOrder
SMBJ12CA1260030.213.314.719.911150CheckOrder
SMBJ130A1306002.914415920911150CheckOrder
SMBJ130CA1306002.914415920911150CheckOrder
SMBJ13A136002814.415.921.511150CheckOrder
SMBJ13CA136002814.415.921.511150CheckOrder
SMBJ14A1460025.915.617.223.211150CheckOrder
SMBJ14CA1460025.915.617.223.211150CheckOrder
SMBJ150A1506002.516718524311150CheckOrder
SMBJ150CA1506002.516718524311150CheckOrder
SMBJ15A1560024.616.718.524.411150CheckOrder
SMBJ15CA1560024.616.718.524.411150CheckOrder
SMBJ160A1606002.317819725911150CheckOrder
SMBJ160CA1606002.317819725911150CheckOrder
SMBJ16A1660023.117.819.72611150CheckOrder
SMBJ16CA1660023.117.819.72611150CheckOrder
SMBJ170A1706002.218920927511150CheckOrder
SMBJ170CA1706002.218920927511150CheckOrder
SMBJ17A1760021.818.920.927.611150CheckOrder
SMBJ17CA1760021.818.920.927.611150CheckOrder
SMBJ180A1806002.120122229211150CheckOrder
SMBJ180CA1806002.120122229211150CheckOrder
SMBJ188A188600220923130411150CheckOrder
SMBJ188CA188600220923130411150CheckOrder
SMBJ18A1860020.62022.129.211150CheckOrder
SMBJ18CA1860020.62022.129.211150CheckOrder
SMBJ200A2006001.922424732411150CheckOrder
SMBJ200CA2006001.922424732411150CheckOrder
SMBJ20A2060018.622.224.532.411150CheckOrder
SMBJ20CA2060018.622.224.532.411150CheckOrder
SMBJ220A2206001.724627235611150CheckOrder
SMBJ220CA2206001.724627235611150CheckOrder
SMBJ22A2260016.924.426.935.511150CheckOrder
SMBJ22CA2260016.924.426.935.511150CheckOrder
SMBJ24A2460015.526.729.538.911150CheckOrder
SMBJ24CA2460015.526.729.538.911150CheckOrder
SMBJ250A2506001.527930940511150CheckOrder
SMBJ250CA2506001.527930940511150CheckOrder
SMBJ26A2660014.328.931.942.111150CheckOrder
SMBJ26CA2660014.328.931.942.111150CheckOrder
SMBJ28A2860013.331.134.445.411150CheckOrder
SMBJ28CA2860013.331.134.445.411150CheckOrder
SMBJ300A3006001.733537148611150CheckOrder
SMBJ300CA3006001.733537148611150CheckOrder
SMBJ30A3060012.433.336.848.411150CheckOrder
SMBJ30CA3060012.433.336.848.411150CheckOrder
SMBJ33A3360011.336.740.653.311150CheckOrder
SMBJ33CA3360011.336.740.653.311150CheckOrder
SMBJ350A3506001.539143256711150CheckOrder
SMBJ350CA3506001.539143256711150CheckOrder
SMBJ36A3660010.44044.258.111150CheckOrder
SMBJ36CA3660010.44044.258.111150CheckOrder
SMBJ400A4006001.344749464811150CheckOrder
SMBJ400CA4006001.344749464811150CheckOrder
SMBJ40A406009.344.449.164.511150CheckOrder
SMBJ40CA406009.344.449.164.511150CheckOrder
SMBJ43A436008.747.852.869.411150CheckOrder
SMBJ43CA436008.747.852.869.411150CheckOrder
SMBJ440A4406001.149254371311150CheckOrder
SMBJ440CA4406001.149254371311150CheckOrder
SMBJ45A456008.35055.372.711150CheckOrder
SMBJ45CA456008.35055.372.711150CheckOrder
SMBJ48A486007.853.358.977.411150CheckOrder
SMBJ48CA486007.853.358.977.411150CheckOrder
SMBJ5.0A560065.36.479.210800150CheckOrder
SMBJ5.0CA560065.36.479.210800150CheckOrder
SMBJ51A516007.356.762.782.411150CheckOrder
SMBJ51CA516007.356.762.782.411150CheckOrder
SMBJ54A546006.96066.387.111150CheckOrder
SMBJ54CA546006.96066.387.111150CheckOrder
SMBJ58A586006.564.471.293.611150CheckOrder
SMBJ58CA586006.564.471.293.611150CheckOrder
SMBJ6.0A660058.36.677.3710.310800150CheckOrder
SMBJ6.0CA660058.36.677.3710.310800150CheckOrder
SMBJ6.5A6.560053.67.227.9811.210500150CheckOrder
SMBJ6.5CA6.560053.67.227.9811.210500150CheckOrder
SMBJ60A606006.266.773.796.811150CheckOrder
SMBJ60CA606006.266.773.796.811150CheckOrder
SMBJ64A646005.971.178.610311150CheckOrder
SMBJ64CA646005.971.178.610311150CheckOrder
SMBJ7.0A7600507.788.61210200150CheckOrder
SMBJ7.0CA7600507.788.61210200150CheckOrder
SMBJ7.5A7.560046.68.339.2112.91100150CheckOrder
SMBJ7.5CA7.560046.68.339.2112.91100150CheckOrder
SMBJ70A706005.377.88611311150CheckOrder
SMBJ70CA706005.377.88611311150CheckOrder
SMBJ75A75600583.392.112111150CheckOrder
SMBJ75CA75600583.392.112111150CheckOrder
SMBJ78A786004.886.795.812611150CheckOrder
SMBJ78CA786004.886.795.812611150CheckOrder
SMBJ8.0A860044.28.899.8313.6150150CheckOrder
SMBJ8.0CA860044.28.899.8313.6150150CheckOrder
SMBJ8.5A8.560041.79.4410.414.4120150CheckOrder
SMBJ8.5CA8.560041.79.4410.414.4120150CheckOrder
SMBJ85A856004.494.410413711150CheckOrder
SMBJ85CA856004.494.410413711150CheckOrder
SMBJ9.0A9600391011.115.4110150CheckOrder
SMBJ9.0CA9600391011.115.4110150CheckOrder
SMBJ90A906004.110011114611150CheckOrder
SMBJ90CA906004.110011114611150CheckOrder
SMBJ10
Obsolete: 2020 -12-16
Replaced By: SMBJ10A
1060035.310.5312.8717.8515150CheckOrder
SMBJ100
Obsolete: 2020 -12-16
Replaced By: SMBJ100A
1006003.7105.3128.7170.111150CheckOrder
SMBJ100C
Obsolete: 2020 -12-16
Replaced By: SMBJ100CA
1006003.7105.3128.7170.111150CheckOrder
SMBJ10C
Obsolete: 2020 -12-16
Replaced By: SMBJ10CA
1060035.310.5312.8717.8515150CheckOrder
SMBJ11
Obsolete: 2020 -12-16
Replaced By: SMBJ11A
116003311.56514.13519.1111150CheckOrder
SMBJ110
Obsolete: 2020 -12-16
Replaced By: SMBJ110A
1106003.4115.65141.35185.8511150CheckOrder
SMBJ110C
Obsolete: 2020 -12-16
Replaced By: SMBJ110CA
1106003.4115.65141.35185.8511150CheckOrder
SMBJ11C
Obsolete: 2020 -12-16
Replaced By: SMBJ11CA
116003311.56514.13519.1111150CheckOrder
SMBJ12
Obsolete: 2020 -12-16
Replaced By: SMBJ12A
1260030.212.615.420.89511150CheckOrder
SMBJ120
Obsolete: 2020 -12-16
Replaced By: SMBJ120A
1206003.1126154202.6511150CheckOrder
SMBJ120C
Obsolete: 2020 -12-16
Replaced By: SMBJ120CA
1206003.1126154202.6511150CheckOrder
SMBJ12C
Obsolete: 2020 -12-16
Replaced By: SMBJ12CA
1260030.212.615.420.89511150CheckOrder
SMBJ13
Obsolete: 2020 -12-16
Replaced By: SMBJ13A
136002813.63516.66522.57511150CheckOrder
SMBJ130
Obsolete: 2020 -12-16
Replaced By: SMBJ130A
1306002.9136.35166.65219.4511150CheckOrder
SMBJ130C
Obsolete: 2020 -12-16
Replaced By: SMBJ130CA
1306002.9136.35166.65219.4511150CheckOrder
SMBJ13C
Obsolete: 2020 -12-16
Replaced By: SMBJ13CA
136002813.63516.66522.57511150CheckOrder
SMBJ14
Obsolete: 2020 -12-16
Replaced By: SMBJ14A
1460025.914.7618.0424.3611150CheckOrder
SMBJ14C
Obsolete: 2020 -12-16
Replaced By: SMBJ14CA
1460025.914.7618.0424.3611150CheckOrder
SMBJ15
Obsolete: 2020 -12-16
Replaced By: SMBJ15A
1560024.615.8419.3625.6211150CheckOrder
SMBJ150
Obsolete: 2020 -12-16
Replaced By: SMBJ150A
1506002.5158.4193.6255.1511150CheckOrder
SMBJ150C
Obsolete: 2020 -12-16
Replaced By: SMBJ150CA
1506002.5158.4193.6255.1511150CheckOrder
SMBJ15C
Obsolete: 2020 -12-16
Replaced By: SMBJ15CA
1560024.615.8419.3625.6211150CheckOrder
SMBJ16
Obsolete: 2020 -12-16
Replaced By: SMBJ16A
1660023.116.87520.62527.311150CheckOrder
SMBJ160
Obsolete: 2020 -12-16
Replaced By: SMBJ160A
1606002.3168.75206.25271.9511150CheckOrder
SMBJ160C
Obsolete: 2020 -12-16
Replaced By: SMBJ160CA
1606002.3168.75206.25271.9511150CheckOrder
SMBJ16C
Obsolete: 2020 -12-16
Replaced By: SMBJ16CA
1660023.116.87520.62527.311150CheckOrder
SMBJ17
Obsolete: 2020 -12-16
Replaced By: SMBJ17A
1760021.817.9121.8928.9811150CheckOrder
SMBJ170
Obsolete: 2020 -12-16
Replaced By: SMBJ170A
1706002.2179.1218.9288.7511150CheckOrder
SMBJ170C
Obsolete: 2020 -12-16
Replaced By: SMBJ170CA
1706002.2179.1218.9288.7511150CheckOrder
SMBJ17C
Obsolete: 2020 -12-16
Replaced By: SMBJ17CA
1760021.817.9121.8928.9811150CheckOrder
SMBJ18
Obsolete: 2020 -12-16
Replaced By: SMBJ18A
1860020.618.94523.15530.6611150CheckOrder
SMBJ180
Obsolete: 2020 -12-16
Replaced By: SMBJ180A
1806002.1190.35232.65306.611150CheckOrder
SMBJ180C
Obsolete: 2020 -12-16
Replaced By: SMBJ180CA
1806002.1190.35232.65306.611150CheckOrder
SMBJ18C
Obsolete: 2020 -12-16
Replaced By: SMBJ18CA
1860020.618.94523.15530.6611150CheckOrder
SMBJ20
Obsolete: 2020 -12-16
Replaced By: SMBJ20A
2060018.621.01525.68534.0211150CheckOrder
SMBJ200
Obsolete: 2020 -12-16
Replaced By: SMBJ200A
2006001.9211.95259.05340.211150CheckOrder
SMBJ200C
Obsolete: 2020 -12-16
Replaced By: SMBJ200CA
2006001.9211.95259.05340.211150CheckOrder
SMBJ20C
Obsolete: 2020 -12-16
Replaced By: SMBJ20CA
2060018.621.01525.68534.0211150CheckOrder
SMBJ22
Obsolete: 2020 -12-16
Replaced By: SMBJ22A
2260016.923.08528.21537.27511150CheckOrder
SMBJ220
Obsolete: 2020 -12-16
Replaced By: SMBJ220A
2206001.7233.1284.9373.811150CheckOrder
SMBJ220C
Obsolete: 2020 -12-16
Replaced By: SMBJ220CA
2206001.7233.1284.9373.811150CheckOrder
SMBJ22C
Obsolete: 2020 -12-16
Replaced By: SMBJ22CA
2260016.923.08528.21537.27511150CheckOrder
SMBJ24
Obsolete: 2020 -12-16
Replaced By: SMBJ24A
2460015.525.2930.9140.84511150CheckOrder
SMBJ24C
Obsolete: 2020 -12-16
Replaced By: SMBJ24CA
2460015.525.2930.9140.84511150CheckOrder
SMBJ26
Obsolete: 2020 -12-16
Replaced By: SMBJ26A
2660014.327.3633.4444.20511150CheckOrder
SMBJ26C
Obsolete: 2020 -12-16
Replaced By: SMBJ26CA
2660014.327.3633.4444.20511150CheckOrder
SMBJ28
Obsolete: 2020 -12-16
Replaced By: SMBJ28A
2860013.329.47536.02547.6711150CheckOrder
SMBJ28C
Obsolete: 2020 -12-16
Replaced By: SMBJ28CA
2860013.329.47536.02547.6711150CheckOrder
SMBJ30
Obsolete: 2020 -12-16
Replaced By: SMBJ30A
3060012.431.54538.55550.8211150CheckOrder
SMBJ300
Obsolete: 2020 -12-16
Replaced By: SMBJ300A
3006001.3317.7388.3510.311150CheckOrder
SMBJ300C
Obsolete: 2020 -12-16
Replaced By: SMBJ300CA
3006001.3317.7388.3510.311150CheckOrder
SMBJ30C
Obsolete: 2020 -12-16
Replaced By: SMBJ30CA
3060012.431.54538.55550.8211150CheckOrder
SMBJ33
Obsolete: 2020 -12-16
Replaced By: SMBJ33A
3360011.334.78542.51555.96511150CheckOrder
SMBJ33C
Obsolete: 2020 -12-16
Replaced By: SMBJ33CA
3360011.334.78542.51555.96511150CheckOrder
SMBJ350
Obsolete: 2020 -12-16
Replaced By: SMBJ350A
3506001.1370.35452.65595.3511150CheckOrder
SMBJ350C
Obsolete: 2020 -12-16
Replaced By: SMBJ350CA
3506001.1370.35452.65595.3511150CheckOrder
SMBJ36
Obsolete: 2020 -12-16
Replaced By: SMBJ36A
3660010.437.8946.3161.00511150CheckOrder
SMBJ36C
Obsolete: 2020 -12-16
Replaced By: SMBJ36CA
3660010.437.8946.3161.00511150CheckOrder
SMBJ40
Obsolete: 2020 -12-16
Replaced By: SMBJ40A
406009.342.07551.42567.72511150CheckOrder
SMBJ400
Obsolete: 2020 -12-16
Replaced By: SMBJ400A
4006000.9423.45517.55680.411150CheckOrder
SMBJ400C
Obsolete: 2020 -12-16
Replaced By: SMBJ400CA
4006000.9423.45517.55680.411150CheckOrder
SMBJ40C
Obsolete: 2020 -12-16
Replaced By: SMBJ40CA
406009.342.07551.42567.72511150CheckOrder
SMBJ43
Obsolete: 2020 -12-16
Replaced By: SMBJ43A
436008.745.2755.3372.8711150CheckOrder
SMBJ43C
Obsolete: 2020 -12-16
Replaced By: SMBJ43CA
436008.745.2755.3372.8711150CheckOrder
SMBJ440
Obsolete: 2020 -12-16
Replaced By: SMBJ440A
4406000.9465.75569.25748.6511150CheckOrder
SMBJ440C
Obsolete: 2020 -12-16
Replaced By: SMBJ440CA
4406000.9465.75569.25748.6511150CheckOrder
SMBJ45
Obsolete: 2020 -12-16
Replaced By: SMBJ45A
456008.347.38557.91576.33511150CheckOrder
SMBJ45C
Obsolete: 2020 -12-16
Replaced By: SMBJ45CA
456008.347.38557.91576.33511150CheckOrder
SMBJ48
Obsolete: 2020 -12-16
Replaced By: SMBJ48A
486007.850.4961.7181.2711150CheckOrder
SMBJ48C
Obsolete: 2020 -12-16
Replaced By: SMBJ48CA
486007.850.4961.7181.2711150CheckOrder
SMBJ5.0
Obsolete: 2020 -12-16
Replaced By: SMBJ5.0A
560065.36.037.379.6610800150CheckOrder
SMBJ5.0C
Obsolete: 2020 -12-16
Replaced By: SMBJ5.0CA
560065.36.037.379.6610800150CheckOrder
SMBJ51
Obsolete: 2020 -12-16
Replaced By: SMBJ51A
516007.353.7365.6786.5211150CheckOrder
SMBJ51C
Obsolete: 2020 -12-16
Replaced By: SMBJ51CA
516007.353.7365.6786.5211150CheckOrder
SMBJ54
Obsolete: 2020 -12-16
Replaced By: SMBJ54A
546006.956.83569.46591.45511150CheckOrder
SMBJ54C
Obsolete: 2020 -12-16
Replaced By: SMBJ54CA
546006.956.83569.46591.45511150CheckOrder
SMBJ58
Obsolete: 2020 -12-16
Replaced By: SMBJ58A
586006.561.0274.5898.2811150CheckOrder
SMBJ58C
Obsolete: 2020 -12-16
Replaced By: SMBJ58CA
586006.561.0274.5898.2811150CheckOrder
SMBJ6.0
Obsolete: 2020 -12-16
Replaced By: SMBJ6.0A
660058.36.3187.72210.81510800150CheckOrder
SMBJ6.0C
Obsolete: 2020 -12-16
Replaced By: SMBJ6.0CA
660058.36.3187.72210.81510800150CheckOrder
SMBJ6.5
Obsolete: 2020 -12-16
Replaced By: SMBJ6.5A
6.560053.66.848.3611.7610500150CheckOrder
SMBJ6.5C
Obsolete: 2020 -12-16
Replaced By: SMBJ6.5CA
6.560053.66.848.3611.7610500150CheckOrder
SMBJ60
Obsolete: 2020 -12-16
Replaced By: SMBJ60A
606006.263.1877.22101.6411150CheckOrder
SMBJ60C
Obsolete: 2020 -12-16
Replaced By: SMBJ60CA
606006.263.1877.22101.6411150CheckOrder
SMBJ64
Obsolete: 2020 -12-16
Replaced By: SMBJ64A
646005.967.36582.335108.1511150CheckOrder
SMBJ64C
Obsolete: 2020 -12-16
Replaced By: SMBJ64CA
646005.967.36582.335108.1511150CheckOrder
SMBJ7.0
Obsolete: 2020 -12-16
Replaced By: SMBJ7.0A
7600507.3719.00912.610200150CheckOrder
SMBJ7.0C
Obsolete: 2020 -12-16
Replaced By: SMBJ7.0CA
7600507.3719.00912.610200150CheckOrder
SMBJ7.5
Obsolete: 2020 -12-16
Replaced By: SMBJ7.5A
7.560046.67.8939.64713.5451100150CheckOrder
SMBJ7.5C
Obsolete: 2020 -12-16
Replaced By: SMBJ7.5CA
7.560046.67.8939.64713.5451100150CheckOrder
SMBJ70
Obsolete: 2020 -12-16
Replaced By: SMBJ70A
706005.373.7190.09118.6511150CheckOrder
SMBJ70C
Obsolete: 2020 -12-16
Replaced By: SMBJ70CA
706005.373.7190.09118.6511150CheckOrder
SMBJ75
Obsolete: 2020 -12-16
Replaced By: SMBJ75A
75600578.9396.47127.0511150CheckOrder
SMBJ75C
Obsolete: 2020 -12-16
Replaced By: SMBJ75CA
75600578.9396.47127.0511150CheckOrder
SMBJ78
Obsolete: 2020 -12-16
Replaced By: SMBJ78A
786004.882.125100.375132.311150CheckOrder
SMBJ78C
Obsolete: 2020 -12-16
Replaced By: SMBJ78CA
786004.882.125100.375132.311150CheckOrder
SMBJ8.0
Obsolete: 2020 -12-16
Replaced By: SMBJ8.0A
860044.28.42410.29614.28150150CheckOrder
SMBJ8.0C
Obsolete: 2020 -12-16
Replaced By: SMBJ8.0CA
860044.28.42410.29614.28150150CheckOrder
SMBJ8.5
Obsolete: 2020 -12-16
Replaced By: SMBJ8.5A
8.560041.78.92810.91215.12120150CheckOrder
SMBJ8.5C
Obsolete: 2020 -12-16
Replaced By: SMBJ8.5CA
8.560041.78.92810.91215.12120150CheckOrder
SMBJ85
Obsolete: 2020 -12-16
Replaced By: SMBJ85A
856004.489.28109.12143.8511150CheckOrder
SMBJ85C
Obsolete: 2020 -12-16
Replaced By: SMBJ85CA
856004.489.28109.12143.8511150CheckOrder
SMBJ9.0
Obsolete: 2020 -12-16
Replaced By: SMBJ9.0A
9600399.49511.60516.17110150CheckOrder
SMBJ9.0C
Obsolete: 2020 -12-16
Replaced By: SMBJ9.0CA
9600399.49511.60516.17110150CheckOrder
SMBJ90
Obsolete: 2020 -12-16
Replaced By: SMBJ90A
906004.194.95116.05153.311150CheckOrder
SMBJ90C
Obsolete: 2020 -12-16
Replaced By: SMBJ90CA
906004.194.95116.05153.311150CheckOrder
Catalog # Certificates
Sorting icon
SMBJ10 UR
SMBJ100 UR
SMBJ100A UR
SMBJ100C UR
SMBJ100CA UR
SMBJ10A UR
SMBJ10C UR
SMBJ10CA UR
SMBJ11 UR
SMBJ110 UR
SMBJ110A UR
SMBJ110C UR
SMBJ110CA UR
SMBJ11A UR
SMBJ11C UR
SMBJ11CA UR
SMBJ12 UR
SMBJ120 UR
SMBJ120A UR
SMBJ120C UR
SMBJ120CA UR
SMBJ12A UR
SMBJ12C UR
SMBJ12CA UR
SMBJ13 UR
SMBJ130 UR
SMBJ130A UR
SMBJ130C UR
SMBJ130CA UR
SMBJ13A UR
SMBJ13C UR
SMBJ13CA UR
SMBJ14 UR
SMBJ14A UR
SMBJ14C UR
SMBJ14CA UR
SMBJ15 UR
SMBJ150 UR
SMBJ150A UR
SMBJ150C UR
SMBJ150CA UR
SMBJ15A UR
SMBJ15C UR
SMBJ15CA UR
SMBJ16 UR
SMBJ160 UR
SMBJ160A UR
SMBJ160C UR
SMBJ160CA UR
SMBJ16A UR
SMBJ16C UR
SMBJ16CA UR
SMBJ17 UR
SMBJ170 UR
SMBJ170A UR
SMBJ170C UR
SMBJ170CA UR
SMBJ17A UR
SMBJ17C UR
SMBJ17CA UR
SMBJ18 UR
SMBJ180 UR
SMBJ18A UR
SMBJ18C UR
SMBJ18CA UR
SMBJ20 UR
SMBJ20A UR
SMBJ20C UR
SMBJ20CA UR
SMBJ22 UR
SMBJ22A UR
SMBJ22C UR
SMBJ22CA UR
SMBJ24 UR
SMBJ24A UR
SMBJ24C UR
SMBJ24CA UR
SMBJ250A UR
SMBJ250CA UR
SMBJ26 UR
SMBJ26A UR
SMBJ26C UR
SMBJ26CA UR
SMBJ28 UR
SMBJ28A UR
SMBJ28C UR
SMBJ28CA UR
SMBJ30 UR
SMBJ30A UR
SMBJ30C UR
SMBJ30CA UR
SMBJ33 UR
SMBJ33A UR
SMBJ33C UR
SMBJ33CA UR
SMBJ36 UR
SMBJ36A UR
SMBJ36C UR
SMBJ36CA UR
SMBJ40 UR
SMBJ40A UR
SMBJ40C UR
SMBJ40CA UR
SMBJ43 UR
SMBJ43A UR
SMBJ43C UR
SMBJ43CA UR
SMBJ45 UR
SMBJ45A UR
SMBJ45C UR
SMBJ45CA UR
SMBJ48 UR
SMBJ48A UR
SMBJ48C UR
SMBJ48CA UR
SMBJ5.0 UR
SMBJ5.0A UR
SMBJ5.0C UR
SMBJ5.0CA UR
SMBJ51 UR
SMBJ51A UR
SMBJ51C UR
SMBJ51CA UR
SMBJ54 UR
SMBJ54A UR
SMBJ54C UR
SMBJ54CA UR
SMBJ58 UR
SMBJ58A UR
SMBJ58C UR
SMBJ58CA UR
SMBJ6.0 UR
SMBJ6.0A UR
SMBJ6.0C UR
SMBJ6.0CA UR
SMBJ6.5 UR
SMBJ6.5A UR
SMBJ6.5C UR
SMBJ6.5CA UR
SMBJ60 UR
SMBJ60A UR
SMBJ60C UR
SMBJ60CA UR
SMBJ64 UR
SMBJ64A UR
SMBJ64C UR
SMBJ64CA UR
SMBJ7.0 UR
SMBJ7.0A UR
SMBJ7.0C UR
SMBJ7.0CA UR
SMBJ7.5 UR
SMBJ7.5A UR
SMBJ7.5C UR
SMBJ7.5CA UR
SMBJ70 UR
SMBJ70A UR
SMBJ70C UR
SMBJ70CA UR
SMBJ75 UR
SMBJ75A UR
SMBJ75C UR
SMBJ75CA UR
SMBJ78 UR
SMBJ78A UR
SMBJ78C UR
SMBJ78CA UR
SMBJ8.0 UR
SMBJ8.0A UR
SMBJ8.0C UR
SMBJ8.0CA UR
SMBJ8.5 UR
SMBJ8.5A UR
SMBJ8.5C UR
SMBJ8.5CA UR
SMBJ85 UR
SMBJ85A UR
SMBJ85C UR
SMBJ85CA UR
SMBJ9.0 UR
SMBJ9.0A UR
SMBJ9.0C UR
SMBJ9.0CA UR
SMBJ90 UR
SMBJ90A UR
SMBJ90C UR
SMBJ90CA UR
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
SMBJ100A TVS SURF MT DO214AA - DO214AA RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ100A_04-21-2020 REACH205_Declaration_-Contain-_SMBJ100A_04-21-2020 Yes
01/01/2009
Contains
SMBJ100CA TVS SURF MT DO214AA - DO214AA RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ100CA_09-14-2018 REACH209_Declaration_-Contain-_SMBJ100CA_9-10-2020 Yes
01/01/2009
Contains
SMBJ10A TVS SURF MT DO214AA - DO214AA RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ10A_04-25-2019 REACH205_Declaration_-with_SVHC-_SMBJ10A_07-29-2020 Yes
01/01/2009
Does not Contain
SMBJ10CA TVS SURF MT DO214AA - SMBJ10CA 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ10CA_11-14-2017 REACH209_Declaration_-Contain-_SMBJ10CA_9-8-2020 Yes
01/01/2009
Contains
SMBJ110A TVS SURF MT DO214AA - SMBJ110A 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ110A_11-29-2017 Yes
01/01/2009
SMBJ110CA TVS SURF MT DO214AA - SMBJ110CA 3K TANDR RoHS No 06/01/2005 PbFree No CoC_REACh174__SMBJ110CA_09-08-2017 REACH197_Declaration_with_Pb_SMBJ110CA_03-14-2019 Yes
01/01/2009
Does not Contain
SMBJ11A TVS SURF MT DO214AA - SMBJ11A 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ11A_06-04-2019 REACH209_Declaration_-Contain-_SMBJ11A_11-18-2020 Yes
01/01/2009
Contains
SMBJ11CA TVS SURF MT DO214AA - SMBJ11CA 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ11CA_10-11-2019 REACH209_Declaration_-Contain-_SMBJ11CA_9-2-2020 Yes
01/01/2009
Contains
SMBJ120A TVS SURF MT DO214AA - SMBJ120A 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ120A_08-23-2019 REACH209_Declaration_-Contain-_SMBJ120A_9-10-2020 Yes
01/01/2009
Contains
SMBJ120CA TVS SURF MT DO214AA - SMBJ120CA 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ120CA_09-23-2019 REACH211_Declaration_-Contain-_SMBJ120CA_02-02-2021 Yes
01/01/2009
Contains
SMBJ12A TVS SURF MT DO214AA - SMBJ12A 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ12A_9-6-2019 REACH209_Declaration_-Contain-_SMBJ12A_07-14-2020 Yes
01/01/2009
Contains
SMBJ12CA TVS SURF MT DO214AA - SMBJ12CA 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ12CA_02-26-2020 REACH209_Declaration_-Contain-_SMBJ12CA_09-24-2020 Yes
01/01/2009
Contains
SMBJ130A TVS SURF MT DO214AA - SMBJ130A 3K TANDR RoHS No 06/01/2005 PbFree No REACH205_Declaration_-Contain-_SMBJ130A_4-23-2020 Yes
01/01/2009
Contains
SMBJ130CA TVS SURF MT DO214AA - SMBJ130CA 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ130CA_10-02-2019 REACH209_Declaration_-Contain-_SMBJ130CA_9-2-2020 Yes
01/01/2009
Contains
SMBJ13A TVS SURF MT DO214AA - SMBJ13A 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ13A_06-04-2019 REACH209_Declaration_-Contain-_SMBJ13A_1-21-2021 Yes
01/01/2009
Contains
SMBJ13CA TVS SURF MT DO214AA - SMBJ13CA 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ13CA_10-01-2019 REACH209_Declaration_-Contain-_SMBJ13CA_7-15-2020 Yes
01/01/2009
Contains
SMBJ14A TVS SURF MT DO214AA - SMBJ14A 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ14A_09-06-2017 REACH209_Declaration_-Contain-_SMBJ14A_7-17-2020 Yes
01/01/2009
Contains
SMBJ14CA TVS SURF MT DO214AA - SMBJ14CA 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ14CA_03-24-2020 REACH209_Declaration_-Contain-_SMBJ14CA_10-8-2020 Yes
01/01/2009
Contains
SMBJ150A TVS SURF MT DO214AA - SMBJ150A 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ150A_02-24-2020 REACH209_Declaration_-Contain-_SMBJ150A_12-17-2020 Yes
01/01/2009
Contains
SMBJ150CA TVS SURF MT DO214AA - SMBJ150CA 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ150CA_10-30-2020 REACH209_Declaration_-Contain-_SMBJ150CA_10-30-2020 Yes
01/01/2009
Contains
SMBJ15A TVS SURF MT DO214AA - SMBJ15A 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ15A_05-10-2019 REACH209_Declaration_-Contain-_SMBJ15A_08-25-2020 Yes
01/01/2009
Contains
SMBJ15CA TVS SURF MT DO214AA - SMBJ15CA 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ15CA_5-22-2020 REACH205_Declaration_with_Pb_SMBJ15CA_01-30-2020 Yes
01/01/2009
Does not Contain
SMBJ160A TVS SURF MT DO214AA - SMBJ160A 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ160A_02-20-2020 REACH205_Declaration_with_Pb_SMBJ160A_02-20-2020 Yes
01/01/2009
Does not Contain
SMBJ160CA TVS SURF MT DO214AA - SMBJ160CA 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ160CA_12-15-2020 REACH209_Declaration_-Contain-_SMBJ160CA_12-15-2020 Yes
01/01/2009
Contains
SMBJ16A TVS SURF MT DO214AA - SMBJ16A 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ16A_02-11-2020 REACH209_Declaration_-Contain-_SMBJ16A_11-18-2020 Yes
01/01/2009
Contains
SMBJ16CA TVS SURF MT DO214AA - SMBJ16CA 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ16CA_02-21-2020 REACH209_Declaration_-Contain-_SMBJ16CA_11-18-2020 Yes
01/01/2009
Contains
SMBJ170A TVS SURF MT DO214AA - SMBJ170A 3K TANDR RoHS No 06/01/2005 PbFree No 06/01/2005 CoC_RoHS9_SMBJ170A_04-26-2018 REACH209_Declaration_-Contain-_SMBJ170A_10-05-2020 Yes
01/01/2009
Contains
SMBJ170CA TVS SURF MT DO214AA - SMBJ170CA 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ170CA_10-22-2019 REACH201_Declaration_with_Pb_SMBJ170CA_10-22-2019 Yes
01/01/2009
Does not Contain
SMBJ17A TVS SURF MT DO214AA - SMBJ17A 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ17A_10-01-2019 REACH209_Declaration_-Contain-_SMBJ17A_1-5-2021 Yes
01/01/2009
Contains
SMBJ17CA TVS SURF MT DO214AA - SMBJ17CA 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ17CA_10-8-2020 REACH209_Declaration_-Contain-_SMBJ17CA_10-8-2020 Yes
01/01/2009
Contains
SMBJ18 TVS SURF MT DO214AA - SMBJ18 3K TANDR RoHS No 06/01/2005 PbFree No REACH209_Declaration_-Contain-_SMBJ18_7-27-2020 Yes
01/01/2009
Contains
SMBJ180 TVS Surf Mt DO214AA SMBJ180 RoHS No 06/01/2005 PbFree No Yes
01/01/2009
SMBJ180A TVS Surf Mt DO214AA SMBJ180A RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ180A_08-29-2019 REACH209_Declaration_-Contain-_SMBJ180A_1-14-2021 Yes
01/01/2009
Contains
SMBJ180C TVS Surf Mt DO214AA SMBJ180C RoHS No 06/01/2005 PbFree No Yes
01/01/2009
SMBJ180CA TVS Surf Mt DO214AA SMBJ180CA RoHS No 06/01/2005 PbFree No Yes
01/01/2009
SMBJ188A RoHS No 06/01/2005 PbFree No 06/17/2015 Yes
01/01/2009
SMBJ188CA RoHS No 06/01/2005 PbFree No 06/17/2015 CoC_RoHS9_SMBJ188CA_05-14-2020 REACH205_Declaration_-Contain-_SMBJ188CA_05-14-2020 Yes
01/01/2009
Contains
SMBJ18A TVS SURF MT DO214AA - SMBJ18A 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ18A_05-06-2019 REACH209_Declaration_-Contain-_SMBJ18A_9-24-2020 Yes
01/01/2009
Contains
SMBJ18C TVS SURF MT DO214AA - SMBJ18C 3K TANDR RoHS No 06/01/2005 PbFree No Yes
01/01/2009
SMBJ18CA TVS SURF MT DO214AA - SMBJ18CA 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ18CA_06-24-2020 REACH209_Declaration_-Contain-_SMBJ18CA_9-25-2020 Yes
01/01/2009
Contains
SMBJ200A TVS Surf Mt DO214AA SMBJ200A RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ200A_11-09-2020 REACH209_Declaration_-Contain-_SMBJ200A_11-09-2020 Yes
01/01/2009
Contains
SMBJ200CA TVS Surf Mt DO214AA SMBJ200CA RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ200CA_04-25-2019 REACH197_Declaration_with_Pb_SMBJ200CA_04-25-2019 Yes
01/01/2009
Does not Contain
SMBJ20A TVS SURF MT DO214AA - SMBJ20A 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ20A_04-27-2020 REACH209_Declaration_-Contain-__SMBJ20A_11-23-2020 Yes
01/01/2009
Contains
SMBJ20CA TVS SURF MT DO214AA - SMBJ20CA 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ20CA_10-24-2018 REACH209_Declaration_-Contain-_SMBJ20CA_9-9-2020 Yes
01/01/2009
Contains
SMBJ220A TVS Surf Mt DO214AA SMBJ220A RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ220A_5-16-2019 REACH205_Declaration_-Contain-_SMBJ220A_6-29-2020 Yes
01/01/2009
Contains
SMBJ220CA TVS Surf Mt DO214AA SMBJ220CA RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ220CA_01-07-2019 REACH211_Declaration_-Contain-_SMBJ220CA_2-1-2021 Yes
01/01/2009
Contains
SMBJ22A TVS SURF MT DO214AA - SMBJ22A 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ22A_04-08-2019 REACH197_Declaration_with_Pb_SMBJ22A_04-08-2019 Yes
01/01/2009
Does not Contain
SMBJ22CA TVS SURF MT DO214AA - SMBJ22CA 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ22CA_05-15-2017 REACH209_Declaration_-Contain-_SMBJ22CA_8-20-2020 Yes
01/01/2009
Contains
SMBJ24 TVS SURF MT DO214AA - SMBJ24 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ24_10-4-2019 REACH201_Declaration_with_Pb_SMBJ24_10-4-2019 Yes
01/01/2009
Does not Contain
SMBJ24A TVS SURF MT DO214AA - SMBJ24A 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ24A_05-10-2019 REACH211_Declaration_-Contain-_SMBJ24A_02-05-2021 Yes
01/01/2009
Contains
SMBJ24C TVS SMT DO-214 RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ24C_06-04-2019 REACH197_Declaration_with_Pb_SMBJ24C_06-04-2019 Yes
01/01/2009
Does not Contain
SMBJ24CA TVS SURF MT DO214AA - SMBJ24CA 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ24CA_04-05-2019 REACH209_Declaration_-Contain-_SMBJ24CA_01-06-2021 Yes
01/01/2009
Contains
SMBJ250A TVS 600W 250V 5%UNI DO-214AA TR13 RoHS RoHS No 06/01/2005 PbFree No CoC_REACh181_SMBJ250A_03-13-2018 REACH209_Declaration_-Contain-_SMBJ250A_09-15-2020 Yes
01/01/2009
Contains
SMBJ250CA TVS 600W 250V 5% BI DO-214AA TR13 RoHs RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ250CA_4-16-2020 Yes
01/01/2009
SMBJ26A TVS SURF MT DO214AA - SMBJ26A 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ26A_06-04-2019 REACH209_Declaration_-Contain-_SMBJ26A_07-23-2020 Yes
01/01/2009
Contains
SMBJ26CA TVS SURF MT DO214AA - SMBJ26CA 3K TANDR RoHS No 06/01/2005 PbFree No CoC_REACH205_Declaration_-Contain-_SMBJ26CA_5-27-2020 Yes
01/01/2009
SMBJ28A TVS SURF MT DO214AA - SMBJ28A 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ28A_10-24-2019 REACH209_Declaration_-Contain-_SMBJ28A_9-10-2020 Yes
01/01/2009
Contains
SMBJ28CA TVS SURF MT DO214AA - SMBJ28CA 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ28CA_9-4-2019 REACH209_Declaration_-Contain-_SMBJ28CA_07-22-2020 Yes
01/01/2009
Contains
SMBJ300A TVS Surf Mt DO214AA SMBJ300A RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ300A_11-16-2018 REACH201_Declaration_with_Pb_SMBJ300A_01-08-2020 Yes
01/01/2009
Does not Contain
SMBJ300CA TVS Surf Mt DO214AA SMBJ300CA RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ300CA_11-11-2019 REACH201_Declaration_with_Pb_SMBJ300CA_11-11-2019 Yes
01/01/2009
Does not Contain
SMBJ30A SMBJ30AF MT DO214AA - SMBJ30A 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ30A_06-06-2019 REACH209_Declaration_-Contain-_SMBJ30A_8-24-2020 Yes
01/01/2009
Contains
SMBJ30CA TVS SURF MT DO214AA - SMBJ30CA 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ30CA_06-06-2019 REACH209_Declaration_-Contain-_SMBJ30CA_8-28-2020 Yes
01/01/2009
Contains
SMBJ33A TVS SURF MT DO214AA - SMBJ33A 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ33A_10-23-2019 REACH209_Declaration_-Contain-_SMBJ33A_7-13-2020 Yes
01/01/2009
Contains
SMBJ33CA TVS SURF MT DO214AA - SMBJ33CA 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ33CA_07-26-2019 REACH211_Declaration_-Contain-_SMBJ33CA_02-08-2021 Yes
01/01/2009
Contains
SMBJ350A TVS Surf Mt DO214AA SMBJ350A RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ350A_9-25-2020 REACH209_Declaration_-Contain-_SMBJ350A_9-25-2020 Yes
01/01/2009
Contains
SMBJ36 TVS SURF MT DO214AA - SMBJ36 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ36_06-08-2018 Yes
01/01/2009
SMBJ36A TVS SURF MT DO214AA - SMBJ36A 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ36A_9-24-2019 REACH209_Declaration_-Contain-_SMBJ36A_10-2-2020 Yes
01/01/2009
Contains
SMBJ36C TVS SURF MT DO214AA - SMBJ36C 3K TANDR RoHS No 06/01/2005 PbFree No Yes
01/01/2009
SMBJ36CA TVS SURF MT DO214AA - SMBJ36CA 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ36CA_02-20-2020 REACH209_Declaration_-Contain-_SMBJ36CA_7-27-2020 Yes
01/01/2009
Contains
SMBJ40 TVS SMT DO-214 RoHS No 06/01/2005 PbFree No Yes
01/01/2009
SMBJ400 TVS Surf Mt DO214AA SMBJ400 RoHS No 06/01/2005 PbFree No Yes
01/01/2009
SMBJ400A TVS Surf Mt DO214AA SMBJ400A RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ400A_8-19-2020 REACH209_Declaration_-Contain-_SMBJ400A_8-19-2020 Yes
01/01/2009
Contains
SMBJ400C TVS Surf Mt DO214AA SMBJ400C RoHS No 06/01/2005 PbFree No Yes
01/01/2009
SMBJ400CA TVS Surf Mt DO214AA SMBJ400CA RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ400CA_6-26-2019 REACH209_Declaration_-Contain-_SMBJ400CA_10-30-2020 Yes
01/01/2009
Contains
SMBJ40A TVS SURF MT DO214AA - SMBJ40A 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ40A_7-8-2019 REACH209_Declaration_-Contain-_SMBJ40A_7-8-2020 Yes
01/01/2009
Contains
SMBJ40C TVS SURF MT DO214AA - SMBJ40C 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ40C_01-29-2018 Yes
01/01/2009
SMBJ40CA TVS SURF MT DO214AA - SMBJ40CA 3K TANDR RoHS No 06/01/2005 PbFree No CoC_RoHS9_SMBJ40CA_07-11-2019 REACH201_Declaration_with_Pb_SMBJ40CA_10-01-2019 Yes
01/01/2009
Does not Con