AUMOV® Series - Varistors Series

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The AUMOV® Series Varistor offers 50% greater surge withstanding capability than existing technologies on the market for low DC voltage applications. The maximum peak surge current is rated up to 5KA (8/20μs pulse) to protect sensitive automotive systems from voltage transients induced by load dump and other transient events. This AEC-Q200 (Table 10) compliant series is available in five disc sizes: 5mm, 7mm, 10mm, 14mm and 20mm. It features a wide operating voltage range from 14VAC to 42VAC and 16VDC to 50VDC.

 Features:

  • Meets the stringent quality standards of AEC-Q200 (Table 10)
  • UL recognized
  • Optional phenolic coating for operating temps up to 125°C
  • High peak surge current rating and energy absorption capability
  • Reduced footprint and volume required for voltage surge protection
  • High resistance to thermal cycles for phenolic coating
  • Lead free, halogen free and RoHS compliant

Benefits:

  • Meets automotive industry requirements
  • Suitable for  harsh automotive environments
  • Helps meet UL1449 requirements
  • Well suited for the passenger compartment and the stringent temperature requirements of under-the-hood electronics
  • Provides robust protection against overvoltages induced by load dump, jump start, and other transients

 

Applications:

  • Body electronics systems
  • Powertrain systems
  • Infotainment system
  • Automotive control module protection
  • Motor or inductive load transient suppression

Access specifications, certifications, check availability and order parts below

Catalog #VMAX AC (V)VMAX DC (V)WTM (J)(ITM 1xAmps (A)VNDC
(V)
VNDC MIN
(V)
VNDC MAX (V)Vc (V)PolarityPartner ECAD ModelsStockSamplesCompare
V05E14AUTO141614002219.824.243Bi-directionalV05E14AUTOCheckOrder
V05E17AUTO17201.44002724.329.753Bi-directionalV05E17AUTOCheckOrder
V05E25AUTO25282.54003935.142.977Bi-directionalV05E25AUTOCheckOrder
V05E30AUTO30343.14004742.351.793Bi-directionalV05E30AUTOCheckOrder
V05E42AUTO425054006861.274.8135Bi-directionalV05E42AUTOCheckOrder
V05E50AUTO506524008290.273.8135Bi-directionalV05E50AUTOCheckOrder
V05E60AUTO60852.540010011090165Bi-directionalV05E60AUTOCheckOrder
V05E75AUTO751003400120132108205Bi-directionalV05E75AUTOCheckOrder
V05E95AUTO951254400150165135250Bi-directionalV05E95AUTOCheckOrder
V05H50AUTO506524008290.273.8135Bi-directionalV05H50AUTOCheckOrder
V05H60AUTO60852.540010011090165Bi-directionalV05H60AUTOCheckOrder
V05H75AUTO751003400120132108205Bi-directionalV05H75AUTOCheckOrder
V05H95AUTO951254400150165135250Bi-directionalV05H95AUTOCheckOrder
V05P14AUTO141614002219.824.243Bi-directionalV05P14AUTOCheckOrder
V05P17AUTO17201.44002724.329.753Bi-directionalV05P17AUTOCheckOrder
V05P25AUTO25282.54003935.142.977Bi-directionalV05P25AUTOCheckOrder
V05P30AUTO30343.14004742.351.793Bi-directionalV05P30AUTOCheckOrder
V05P42AUTO425054006861.274.8135Bi-directionalV05P42AUTOCheckOrder
V05P50AUTO506524008290.273.8135Bi-directionalV05P50AUTOCheckOrder
V05P60AUTO60852.540010011090165Bi-directionalV05P60AUTOCheckOrder
V05P75AUTO751003400120132108205Bi-directionalV05P75AUTOCheckOrder
V05P95AUTO951254400150165135250Bi-directionalV05P95AUTOCheckOrder
V07E14AUTO14162.28002219.824.243Bi-directionalV07E14AUTOCheckOrder
V07E17AUTO17202.88002724.329.753Bi-directionalV07E17AUTOCheckOrder
V07E25AUTO25285.58003935.142.977Bi-directionalV07E25AUTOCheckOrder
V07E30AUTO303478004742.351.793Bi-directionalV07E30AUTOCheckOrder
V07E42AUTO4250118006861.274.8135Bi-directionalV07E42AUTOCheckOrder
V07E50AUTO5065412008290.273.8135Bi-directionalV07E50AUTOCheckOrder
V07E60AUTO60855120010011090165Bi-directionalV07E60AUTOCheckOrder
V07E75AUTO7510061200120132108205Bi-directionalV07E75AUTOCheckOrder
V07E95AUTO9512581200150165135250Bi-directionalV07E95AUTOCheckOrder
V07H50AUTO5065412008290.273.8135Bi-directionalV07H50AUTOCheckOrder
V07H60AUTO60855120010011090165Bi-directionalV07H60AUTOCheckOrder
V07H75AUTO7510061200120132108205Bi-directionalV07H75AUTOCheckOrder
V07H95AUTO9512581200150165135250Bi-directionalV07H95AUTOCheckOrder
V07P14AUTO14162.28002219.824.243Bi-directionalV07P14AUTOCheckOrder
V07P17AUTO17202.88002724.329.753Bi-directionalV07P17AUTOCheckOrder
V07P25AUTO25285.58003935.142.977Bi-directionalV07P25AUTOCheckOrder
V07P30AUTO303478004742.351.793Bi-directionalV07P30AUTOCheckOrder
V07P42AUTO4250118006861.274.8135Bi-directionalV07P42AUTOCheckOrder
V07P50AUTO5065412008290.273.8135Bi-directionalV07P50AUTOCheckOrder
V07P60AUTO60855120010011090165Bi-directionalV07P60AUTOCheckOrder
V07P75AUTO7510061200120132108205Bi-directionalV07P75AUTOCheckOrder
V07P95AUTO9512581200150165135250Bi-directionalV07P95AUTOCheckOrder
V10E130AUTO130170403500205225.5184.5340Bi-directionalV10E130AUTOCheckOrder
V10E140AUTO140180453500220242198360Bi-directionalV10E140AUTOCheckOrder
V10E14AUTO1416515002219.824.243Bi-directionalV10E14AUTOCheckOrder
V10E150AUTO150200503500240264216395Bi-directionalV10E150AUTOCheckOrder
V10E175AUTO175225553500270297243455Bi-directionalV10E175AUTOCheckOrder
V10E17AUTO17206.515002724.329.753Bi-directionalV10E17AUTOCheckOrder
V10E230AUTO230300603500360396324595Bi-directionalV10E230AUTOCheckOrder
V10E250AUTO250320653500390429351650Bi-directionalV10E250AUTOCheckOrder
V10E25AUTO25281315003935.142.977Bi-directionalV10E25AUTOCheckOrder
V10E275AUTO275350703500430473387710Bi-directionalV10E275AUTOCheckOrder
V10E300AUTO300385753500470517423775Bi-directionalV10E300AUTOCheckOrder
V10E30AUTO303415.515004742.351.793Bi-directionalV10E30AUTOCheckOrder
V10E320AUTO320420803500510561459840Bi-directionalV10E320AUTOCheckOrder
V10E385AUTO3855058535006206825581025Bi-directionalV10E385AUTOCheckOrder
V10E420AUTO4205609035006807486121120Bi-directionalV10E420AUTOCheckOrder
V10E42AUTO42502515006861.274.8135Bi-directionalV10E42AUTOCheckOrder
V10E440AUTO440585953500715786.5643.51180Bi-directionalV10E440AUTOCheckOrder
V10E460AUTO4606159535007508256751240Bi-directionalV10E460AUTOCheckOrder
V10E50AUTO5065825008290.273.8135Bi-directionalV10E50AUTOCheckOrder
V10E510AUTO5106709835008209027381355Bi-directionalV10E510AUTOCheckOrder
V10E550AUTO55074598350091010018191500Bi-directionalV10E550AUTOCheckOrder
V10E60AUTO608510250010011090165Bi-directionalV10E60AUTOCheckOrder
V10E625AUTO6258251103500100011009001650Bi-directionalV10E625AUTOCheckOrder
V10E75AUTO75100122500120132108200Bi-directionalV10E75AUTOCheckOrder
V10E95AUTO95125152500150165135250Bi-directionalV10E95AUTOCheckOrder
V10H130AUTO130170403500205225.5184.5340Bi-directionalV10H130AUTOCheckOrder
V10H140AUTO140180453500220242198360Bi-directionalV10H140AUTOCheckOrder
V10H150AUTO150200503500240264216395Bi-directionalV10H150AUTOCheckOrder
V10H175AUTO175225553500270297243455Bi-directionalV10H175AUTOCheckOrder
V10H230AUTO230300603500360396324595Bi-directionalV10H230AUTOCheckOrder
V10H250AUTO250320653500390429351650Bi-directionalV10H250AUTOCheckOrder
V10H275AUTO275350703500430473387710Bi-directionalV10H275AUTOCheckOrder
V10H300AUTO300385753500470517423775Bi-directionalV10H300AUTOCheckOrder
V10H320AUTO320420803500510561459840Bi-directionalV10H320AUTOCheckOrder
V10H385AUTO3855058535006206825581025Bi-directionalV10H385AUTOCheckOrder
V10H420AUTO4205609035006807486121120Bi-directionalV10H420AUTOCheckOrder
V10H440AUTO440585953500715786.5643.51180Bi-directionalV10H440AUTOCheckOrder
V10H460AUTO4606159535007508256751240Bi-directionalV10H460AUTOCheckOrder
V10H50AUTO5065825008290.273.8135Bi-directionalV10H50AUTOCheckOrder
V10H510AUTO5106709835008209027381355Bi-directionalV10H510AUTOCheckOrder
V10H550AUTO55074598350091010018191500Bi-directionalV10H550AUTOCheckOrder
V10H60AUTO608510250010011090165Bi-directionalV10H60AUTOCheckOrder
V10H625AUTO6258251103500100011009001650Bi-directionalV10H625AUTOCheckOrder
V10H75AUTO75100122500120132108200Bi-directionalV10H75AUTOCheckOrder
V10H95AUTO95125152500150165135250Bi-directionalV10H95AUTOCheckOrder
V10P130AUTO130170403500205225.5184.5340Bi-directionalV10P130AUTOCheckOrder
V10P140AUTO140180453500220242198360Bi-directionalV10P140AUTOCheckOrder
V10P14AUTO1416515002219.824.243Bi-directionalV10P14AUTOCheckOrder
V10P150AUTO150200503500240264216395Bi-directionalV10P150AUTOCheckOrder
V10P175AUTO175225553500270297243455Bi-directionalV10P175AUTOCheckOrder
V10P17AUTO17206.515002724.329.753Bi-directionalV10P17AUTOCheckOrder
V10P230AUTO230300603500360396324595Bi-directionalV10P230AUTOCheckOrder
V10P250AUTO250320653500390429351650Bi-directionalV10P250AUTOCheckOrder
V10P25AUTO25281315003935.142.977Bi-directionalV10P25AUTOCheckOrder
V10P275AUTO275350703500430473387710Bi-directionalV10P275AUTOCheckOrder
V10P300AUTO300385753500470517423775Bi-directionalV10P300AUTOCheckOrder
V10P30AUTO303415.515004742.351.793Bi-directionalV10P30AUTOCheckOrder
V10P320AUTO320420803500510561459840Bi-directionalV10P320AUTOCheckOrder
V10P385AUTO3855058535006206825581025Bi-directionalV10P385AUTOCheckOrder
V10P420AUTO4205609035006807486121120Bi-directionalV10P420AUTOCheckOrder
V10P42AUTO42502515006861.274.8135Bi-directionalV10P42AUTOCheckOrder
V10P440AUTO440585953500715786.5643.51180Bi-directionalV10P440AUTOCheckOrder
V10P460AUTO4606159535007508256751240Bi-directionalV10P460AUTOCheckOrder
V10P50AUTO5065825008290.273.8135Bi-directionalV10P50AUTOCheckOrder
V10P510AUTO5106709835008209027381355Bi-directionalV10P510AUTOCheckOrder
V10P550AUTO55074598350091010018191500Bi-directionalV10P550AUTOCheckOrder
V10P60AUTO608510250010011090165Bi-directionalV10P60AUTOCheckOrder
V10P625AUTO6258251103500100011009001650Bi-directionalV10P625AUTOCheckOrder
V10P75AUTO75100122500120132108200Bi-directionalV10P75AUTOCheckOrder
V10P95AUTO95125152500150165135250Bi-directionalV10P95AUTOCheckOrder
V14E130AUTO130170606500205225.5184.5340Bi-directionalV14E130AUTOCheckOrder
V14E140AUTO140180656500220242198360Bi-directionalV14E140AUTOCheckOrder
V14E14AUTO14161030002219.824.243Bi-directionalV14E14AUTOCheckOrder
V14E150AUTO150200706500240264216395Bi-directionalV14E150AUTOCheckOrder
V14E175AUTO175225806500270297243455Bi-directionalV14E175AUTOCheckOrder
V14E17AUTO17201330002724.329.753Bi-directionalV14E17AUTOCheckOrder
V14E230AUTO2303001056500360396324595Bi-directionalV14E230AUTOCheckOrder
V14E250AUTO2503201156500390429351650Bi-directionalV14E250AUTOCheckOrder
V14E25AUTO25282530003935.142.977Bi-directionalV14E25AUTOCheckOrder
V14E275AUTO2753501306500430473387710Bi-directionalV14E275AUTOCheckOrder
V14E300AUTO3003851406500470517423775Bi-directionalV14E300AUTOCheckOrder
V14E30AUTO30343230004742.351.793Bi-directionalV14E30AUTOCheckOrder
V14E320AUTO3204201506500510561459840Bi-directionalV14E320AUTOCheckOrder
V14E385AUTO38550517565006206825581025Bi-directionalV14E385AUTOCheckOrder
V14E420AUTO42056018565006807486121120Bi-directionalV14E420AUTOCheckOrder
V14E42AUTO42505030006861.274.8135Bi-directionalV14E42AUTOCheckOrder
V14E440AUTO4405851856500715786.5643.51180Bi-directionalV14E440AUTOCheckOrder
V14E460AUTO46061519065007508256751240Bi-directionalV14E460AUTOCheckOrder
V14E50AUTO50651545008290.273.8145Bi-directionalV14E50AUTOCheckOrder
V14E510AUTO51067020565008209027381355Bi-directionalV14E510AUTOCheckOrder
V14E550AUTO550745210650091010018191500Bi-directionalV14E550AUTOCheckOrder
V14E60AUTO608520450010011090175Bi-directionalV14E60AUTOCheckOrder
V14E625AUTO6258252356500100011009001650Bi-directionalV14E625AUTOCheckOrder
V14E75AUTO75100224500120132108210Bi-directionalV14E75AUTOCheckOrder
V14E95AUTO95125224500150165135250Bi-directionalV14E95AUTOCheckOrder
V14H130AUTO130170606500205225.5184.5340Bi-directionalV14H130AUTOCheckOrder
V14H140AUTO140180656500220242198360Bi-directionalV14H140AUTOCheckOrder
V14H150AUTO150200706500240264216395Bi-directionalV14H150AUTOCheckOrder
V14H175AUTO175225806500270297243455Bi-directionalV14H175AUTOCheckOrder
V14H230AUTO2303001056500360396324595Bi-directionalV14H230AUTOCheckOrder
V14H250AUTO2503201156500390429351650Bi-directionalV14H250AUTOCheckOrder
V14H275AUTO2753501306500430473387710Bi-directionalV14H275AUTOCheckOrder
V14H300AUTO3003851406500470517423775Bi-directionalV14H300AUTOCheckOrder
V14H320AUTO3204201506500510561459840Bi-directionalV14H320AUTOCheckOrder
V14H385AUTO38550517565006206825581025Bi-directionalV14H385AUTOCheckOrder
V14H420AUTO42056018565006807486121120Bi-directionalV14H420AUTOCheckOrder
V14H440AUTO4405851856500715786.5643.51180Bi-directionalV14H440AUTOCheckOrder
V14H460AUTO46061519065007508256751240Bi-directionalV14H460AUTOCheckOrder
V14H50AUTO50651545008290.273.8145Bi-directionalV14H50AUTOCheckOrder
V14H510AUTO51067020565008209027381355Bi-directionalV14H510AUTOCheckOrder
V14H550AUTO550745210650091010018191500Bi-directionalV14H550AUTOCheckOrder
V14H60AUTO608520450010011090175Bi-directionalV14H60AUTOCheckOrder
V14H625AUTO6258252356500100011009001650Bi-directionalV14H625AUTOCheckOrder
V14H75AUTO75100224500120132108210Bi-directionalV14H75AUTOCheckOrder
V14H95AUTO95125224500150165135250Bi-directionalV14H95AUTOCheckOrder
V14P130AUTO130170606500205225.5184.5340Bi-directionalV14P130AUTOCheckOrder
V14P140AUTO140180656500220242198360Bi-directionalV14P140AUTOCheckOrder
V14P14AUTO14161030002219.824.243Bi-directionalV14P14AUTOCheckOrder
V14P150AUTO150200706500240264216395Bi-directionalV14P150AUTOCheckOrder
V14P175AUTO175225806500270297243455Bi-directionalV14P175AUTOCheckOrder
V14P17AUTO17201330002724.329.753Bi-directionalV14P17AUTOCheckOrder
V14P230AUTO2303001056500360396324595Bi-directionalV14P230AUTOCheckOrder
V14P250AUTO2503201156500390429351650Bi-directionalV14P250AUTOCheckOrder
V14P25AUTO25282530003935.142.977Bi-directionalV14P25AUTOCheckOrder
V14P275AUTO2753501306500430473387710Bi-directionalV14P275AUTOCheckOrder
V14P300AUTO3003851406500470517423775Bi-directionalV14P300AUTOCheckOrder
V14P30AUTO30343230004742.351.793Bi-directionalV14P30AUTOCheckOrder
V14P320AUTO3204201506500510561459840Bi-directionalV14P320AUTOCheckOrder
V14P385AUTO38550517565006206825581025Bi-directionalV14P385AUTOCheckOrder
V14P420AUTO42056018565006807486121120Bi-directionalV14P420AUTOCheckOrder
V14P42AUTO42505030006861.274.8135Bi-directionalV14P42AUTOCheckOrder
V14P440AUTO4405851856500715786.5643.51180Bi-directionalV14P440AUTOCheckOrder
V14P460AUTO46061519065007508256751240Bi-directionalV14P460AUTOCheckOrder
V14P50AUTO50651545008290.273.8145Bi-directionalV14P50AUTOCheckOrder
V14P510AUTO51067020565008209027381355Bi-directionalV14P510AUTOCheckOrder
V14P550AUTO550745210650091010018191500Bi-directionalV14P550AUTOCheckOrder
V14P60AUTO608520450010011090175Bi-directionalV14P60AUTOCheckOrder
V14P625AUTO6258252356500100011009001650Bi-directionalV14P625AUTOCheckOrder
V14P75AUTO75100224500120132108210Bi-directionalV14P75AUTOCheckOrder
V14P95AUTO95125224500150165135250Bi-directionalV14P95AUTOCheckOrder
V20E130AUTO13017014510000205225.5184.5340Bi-directionalV20E130AUTOCheckOrder
V20E140AUTO14018015510000220242198360Bi-directionalV20E140AUTOCheckOrder
V20E14AUTO14162850002219.824.243Bi-directionalV20E14AUTOCheckOrder
V20E150AUTO15020016510000240264216395Bi-directionalV20E150AUTOCheckOrder
V20E175AUTO17522518010000270297243455Bi-directionalV20E175AUTOCheckOrder
V20E17AUTO17203550002724.329.753Bi-directionalV20E17AUTOCheckOrder
V20E230AUTO23030022510000360396324595Bi-directionalV20E230AUTOCheckOrder
V20E250AUTO25032024010000390429351650Bi-directionalV20E250AUTOCheckOrder
V20E25AUTO25287750003935.142.977Bi-directionalV20E25AUTOCheckOrder
V20E275AUTO27535026010000430473387710Bi-directionalV20E275AUTOCheckOrder
V20E300AUTO30038529010000470517423775Bi-directionalV20E300AUTOCheckOrder
V20E30AUTO30349050004742.351.793Bi-directionalV20E30AUTOCheckOrder
V20E320AUTO32042032010000510561459840Bi-directionalV20E320AUTOCheckOrder
V20E385AUTO385505325100006206825581025Bi-directionalV20E385AUTOCheckOrder
V20E420AUTO420560330100006807486121120Bi-directionalV20E420AUTOCheckOrder
V20E42AUTO425014050006861.274.8135Bi-directionalV20E42AUTOCheckOrder
V20E440AUTO44058534010000715786.5643.51180Bi-directionalV20E440AUTOCheckOrder
V20E460AUTO460615370100007508256751240Bi-directionalV20E460AUTOCheckOrder
V20E50AUTO50652565008290.273.8145Bi-directionalV20E50AUTOCheckOrder
V20E510AUTO510670410100008209027381355Bi-directionalV20E510AUTOCheckOrder
V20E550AUTO5507454501000091010018191500Bi-directionalV20E550AUTOCheckOrder
V20E60AUTO608530650010011090175Bi-directionalV20E60AUTOCheckOrder
V20E625AUTO62582549010000100011009001650Bi-directionalV20E625AUTOCheckOrder
V20E75AUTO75100336500120132108210Bi-directionalV20E75AUTOCheckOrder
V20E95AUTO95125456500150165135250Bi-directionalV20E95AUTOCheckOrder
V20H130AUTO13017014510000205225.5184.5340Bi-directionalV20H130AUTOCheckOrder
V20H140AUTO14018015510000220242198360Bi-directionalV20H140AUTOCheckOrder
V20H150AUTO15020016510000240264216395Bi-directionalV20H150AUTOCheckOrder
V20H175AUTO17522518010000270297243455Bi-directionalV20H175AUTOCheckOrder
V20H230AUTO23030022510000360396324595Bi-directionalV20H230AUTOCheckOrder
V20H250AUTO25032024010000390429351650Bi-directionalV20H250AUTOCheckOrder
V20H275AUTO27535026010000430473387710Bi-directionalV20H275AUTOCheckOrder
V20H300AUTO30038529010000470517423775Bi-directionalV20H300AUTOCheckOrder
V20H320AUTO32042032010000510561459840Bi-directionalV20H320AUTOCheckOrder
V20H385AUTO385505325100006206825581025Bi-directionalV20H385AUTOCheckOrder
V20H420AUTO420560330100006807486121120Bi-directionalV20H420AUTOCheckOrder
V20H440AUTO44058534010000715786.5643.51180Bi-directionalV20H440AUTOCheckOrder
V20H460AUTO460615370100007508256751240Bi-directionalV20H460AUTOCheckOrder
V20H50AUTO50652565008290.273.8145Bi-directionalV20H50AUTOCheckOrder
V20H510AUTO510670410100008209027381355Bi-directionalV20H510AUTOCheckOrder
V20H550AUTO5507454501000091010018191500Bi-directionalV20H550AUTOCheckOrder
V20H60AUTO608530650010011090175Bi-directionalV20H60AUTOCheckOrder
V20H625AUTO62582549010000100011009001650Bi-directionalV20H625AUTOCheckOrder
V20H75AUTO75100336500120132108210Bi-directionalV20H75AUTOCheckOrder
V20H95AUTO95125456500150165135250Bi-directionalV20H95AUTOCheckOrder
V20P130AUTO13017014510000205225.5184.5340Bi-directionalV20P130AUTOCheckOrder
V20P140AUTO14018015510000220242198360Bi-directionalV20P140AUTOCheckOrder
V20P14AUTO14162850002219.824.243Bi-directionalV20P14AUTOCheckOrder
V20P150AUTO15020016510000240264216395Bi-directionalV20P150AUTOCheckOrder
V20P175AUTO17522518010000270297243455Bi-directionalV20P175AUTOCheckOrder
V20P17AUTO17203550002724.329.753Bi-directionalV20P17AUTOCheckOrder
V20P230AUTO23030022510000360396324595Bi-directionalV20P230AUTOCheckOrder
V20P250AUTO25032024010000390429351650Bi-directionalV20P250AUTOCheckOrder
V20P25AUTO25287750003935.142.977Bi-directionalV20P25AUTOCheckOrder
V20P275AUTO27535026010000430473387710Bi-directionalV20P275AUTOCheckOrder
V20P300AUTO30038529010000470517423775Bi-directionalV20P300AUTOCheckOrder
V20P30AUTO30349050004742.351.793Bi-directionalV20P30AUTOCheckOrder
V20P320AUTO32042032010000510561459840Bi-directionalV20P320AUTOCheckOrder
V20P385AUTO385505325100006206825581025Bi-directionalV20P385AUTOCheckOrder
V20P420AUTO420560330100006807486121120Bi-directionalV20P420AUTOCheckOrder
V20P42AUTO425014050006861.274.8135Bi-directionalV20P42AUTOCheckOrder
V20P440AUTO44058534010000715786.5643.51180Bi-directionalV20P440AUTOCheckOrder
V20P460AUTO460615370100007508256751240Bi-directionalV20P460AUTOCheckOrder
V20P50AUTO50652565008290.273.8145Bi-directionalV20P50AUTOCheckOrder
V20P510AUTO510670410100008209027381355Bi-directionalV20P510AUTOCheckOrder
V20P550AUTO5507454501000091010018191500Bi-directionalV20P550AUTOCheckOrder
V20P60AUTO608530650010011090175Bi-directionalV20P60AUTOCheckOrder
V20P625AUTO62582549010000100011009001650Bi-directionalV20P625AUTOCheckOrder
V20P75AUTO75100336500120132108210Bi-directionalV20P75AUTOCheckOrder
V20P95AUTO95125456500150165135250Bi-directionalV20P95AUTOCheckOrder