background-waves

V10H130P

Product Status| Activei

V10H130P

RADIAL VARISTOR 10MM ROHS/LEAD FREE | Series: HMOV
info

The HMOV™ Varistor Series is specifically designed for applications requiring high surge energy absorption and high operating temperature of 125°C. The maximum peak surge current is rated up to 10kA (8/20μs pulse) to protect against indirect lightning strikes, switching surge transients, and abnormally fast transients.

PropertyValue
VMAX AC (V)
130
VMAX DC (V)
170
Surge Energy (WTM) (J)
40
ITM 1xAmps (A)
3500
ITM 2xAmps (A)
3000
VNDC (V)
205
VNDC MIN (V)
225.5
VNDC MAX (V)
184.5
Vc (V)
340
Polarity
Bi-directional
Diameter
10
  • High operating temperature combined with high isolation voltage capability: 125°C and 2500V, respectively
  • High surge current withstanding capability up to 10 kA (8/20μs pulse)
  • Complies with 1000 cycle, –55°C to +125°C, Thermal Shock Cycling Test
  • Wide operating voltage range
  • Available with 10 mm, 14 mm, and 20 mm disks
  • Lead-free, halogen-free, and RoHS compliant

V10H130P Applications

Highlights Section

  • Industrial Automation Controls
  • Solar Power Inverters
  • Security Systems
  • Fire Alarm and Smoke Detectors
  • LED Lighting
  • Base Transceiver Station (BTS) Power Supplies
  • Harsh Environment/Outdoor Power Supplies

V10H130P Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
V10H130PRADIAL VARISTOR 10MM ROHS/LEAD FREERoHS9/20/2016Pb-Free9/20/2016Pdf IconCoC_RoHS10_V10H130PPdf IconREACH_SVHC Declaration_V10H130PDoes Not ContainYes9/20/2016

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.