background-waves

V14H150P

Product Status| Activei

V14H150P

RADIAL VARISTOR 14MM ROHS/LEAD FREE | Series: HMOV
info

The HMOV™ Varistor Series is specifically designed for applications requiring high surge energy absorption and high operating temperature of 125°C. The maximum peak surge current is rated up to 10kA (8/20μs pulse) to protect against indirect lightning strikes, switching surge transients, and abnormally fast transients.

PropertyValue
VMAX AC (V)
150
VMAX DC (V)
200
Surge Energy (WTM) (J)
70
ITM 1xAmps (A)
6500
ITM 2xAmps (A)
5000
VNDC (V)
240
VNDC MIN (V)
264
VNDC MAX (V)
216
Vc (V)
395
Polarity
Bi-directional
Diameter
14
  • High operating temperature combined with high isolation voltage capability: 125°C and 2500V, respectively
  • High surge current withstanding capability up to 10 kA (8/20μs pulse)
  • Complies with 1000 cycle, –55°C to +125°C, Thermal Shock Cycling Test
  • Wide operating voltage range
  • Available with 10 mm, 14 mm, and 20 mm disks
  • Lead-free, halogen-free, and RoHS compliant

V14H150P Applications

Highlights Section

  • Industrial Automation Controls
  • Solar Power Inverters
  • Security Systems
  • Fire Alarm and Smoke Detectors
  • LED Lighting
  • Base Transceiver Station (BTS) Power Supplies
  • Harsh Environment/Outdoor Power Supplies

V14H150P Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
V14H150PRADIAL VARISTOR 14MM ROHS/LEAD FREERoHS5/10/2018Pb-Free5/10/2018Pdf IconCoC_RoHS10_V14H150PPdf IconREACH211_Declaration_V14H150PDoes Not ContainYes5/10/2018

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.