background-waves

V20H300P

Product Status| Activei

V20H300P

RADIAL VARISTOR 20MM ROHS/LEAD FREE | Series: HMOV
info

The HMOV™ Varistor Series is specifically designed for applications requiring high surge energy absorption and high operating temperature of 125°C. The maximum peak surge current is rated up to 10kA (8/20μs pulse) to protect against indirect lightning strikes, switching surge transients, and abnormally fast transients.

PropertyValue
VMAX AC (V)
300
VMAX DC (V)
385
Surge Energy (WTM) (J)
290
ITM 1xAmps (A)
10000
ITM 2xAmps (A)
7000
VNDC (V)
470
VNDC MIN (V)
517
VNDC MAX (V)
423
Vc (V)
775
Polarity
Bi-directional
Diameter
20
  • High operating temperature combined with high isolation voltage capability: 125°C and 2500V, respectively
  • High surge current withstanding capability up to 10 kA (8/20μs pulse)
  • Complies with 1000 cycle, –55°C to +125°C, Thermal Shock Cycling Test
  • Wide operating voltage range
  • Available with 10 mm, 14 mm, and 20 mm disks
  • Lead-free, halogen-free, and RoHS compliant

V20H300P Applications

Highlights Section

  • Industrial Automation Controls
  • Solar Power Inverters
  • Security Systems
  • Fire Alarm and Smoke Detectors
  • LED Lighting
  • Base Transceiver Station (BTS) Power Supplies
  • Harsh Environment/Outdoor Power Supplies

V20H300P Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
V20H300PRADIAL VARISTOR 20MM ROHS/LEAD FREERoHS2/11/2019Pb-Free2/11/2019Pdf IconCoC_RoHS10_V20H300PPdf IconREACH205_Declaration_V20H300PDoes Not ContainYes2/11/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.