background-waves

V20H30P

Product Status| Activei

V20H30P

RADIAL VARISTOR 20MM ROHS/LEAD FREE | Series: HMOV
info

The HMOV™ Varistor Series is specifically designed for applications requiring high surge energy absorption and high operating temperature of 125°C. The maximum peak surge current is rated up to 10kA (8/20μs pulse) to protect against indirect lightning strikes, switching surge transients, and abnormally fast transients.

PropertyValue
VMAX AC (V)
30
VMAX DC (V)
38
Surge Energy (WTM) (J)
90
ITM 1xAmps (A)
5000
ITM 2xAmps (A)
3000
VNDC (V)
47
VNDC MIN (V)
51.7
VNDC MAX (V)
42.3
Vc (V)
93
Polarity
Bi-directional
Diameter
20
  • High operating temperature combined with high isolation voltage capability: 125°C and 2500V, respectively
  • High surge current withstanding capability up to 10 kA (8/20μs pulse)
  • Complies with 1000 cycle, –55°C to +125°C, Thermal Shock Cycling Test
  • Wide operating voltage range
  • Available with 10 mm, 14 mm, and 20 mm disks
  • Lead-free, halogen-free, and RoHS compliant

V20H30P Applications

Highlights Section

  • Industrial Automation Controls
  • Solar Power Inverters
  • Security Systems
  • Fire Alarm and Smoke Detectors
  • LED Lighting
  • Base Transceiver Station (BTS) Power Supplies
  • Harsh Environment/Outdoor Power Supplies

V20H30P Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
V20H30PRADIAL VARISTOR 20MM ROHS/LEAD FREERoHS2/11/2019Pb-Free2/11/2019Pdf IconCoC_RoHS10_V20H30PPdf IconREACH209_Declaration_V20H30PDoes Not ContainYes2/11/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.