background-waves

V660LA100BP

Product Status| Activei

V660LA100BP

RADIAL VARISTOR 20MM ROHS / LEAD FREE | Series: LA
info
The LA Series of transient voltage surge suppressors are radial-lead varistors (MOVs) that are designed to be operated continuously across AC power lines. These UL recognized varistors require very little mounting space, and are offered in various standard lead form options.

The LA Series varistors are available in four model sizes: 7mm, 10mm, 14mm, and 20mm; and have a V M(AC)RMS voltage range from 130V to 1000V, and an energy absorption capability up to 360J. Some LA series model numbers are available with clamping voltage selection, designated by a model number suffix of either A or B. The “A” selection is the standard model; the “B” selection provides a lower clamping voltage.

See LA Series Device Ratings and Specifications table for part number and brand information.
PropertyValue
VMAX AC (V)
660
VMAX DC (V)
850
Surge Energy (WTM) (J)
250
ITM 1xAmps (A)
6500
VNDC MIN (V)
940
VNDC MAX (V)
1100
Vc (V)
1650
Polarity
Bi-directional
Co Typ (pF)
400
Diameter
20
Ipk
100

V660LA100BP Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
V660LA100BPRADIAL VARISTOR 20MM ROHS / LEAD FREERoHS1/9/2017Pb-Free1/9/2017Pdf IconCoC_RoHS10_V660LA100BPPdf IconREACH_SVHC Declaration_V660LA100BDoes Not ContainYes1/1/2010

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.