Surface Mount Varistors


  • SM10

  • High surge surface mount varistor SM10

  • VMAX AC (V): 130, 150, 175, 195, 210, 230, 250, 275, 300, 320 more

  • VMAX DC (V): 170, 200, 225, 250, 270, 300, 320, 350, 385, 420 more

  • WTM (J): 34, 40, 46, 49, 52, 60, 65, 71, 76, 79 more

  • SM20

  • Surface Mount Varistor for use in applications requiring hi-energy / transient current capability

  • Polarity: Bi-directional

  • MSL: Level 1

  • Co Typ
    (pF):
     750, 800, 900, 1000, 1100, 1400, 12000

  • SM7

  • Surface Mount Varistor for AC Line Protection

  • Polarity: Bi-directional

  • Co Typ
    (pF):
     45, 50, 55, 60, 65, 70, 80

  • Vc (V): 710, 775, 850, 1025, 1120, 1190, 1200, 1240