Stainless steel hardware and tin-plated copper studs. Can be installed in locations with limited space behind the panel.
Features and Benefits
- Isolates the batteries and eliminates battery drain when vehicle is stored overnight or for longer periods. Electrically cuts off battery power for safety or when the vehicle is being serviced.
- Ignition protected to SAE J1171 and ISO 8846 for installation in a battery box or on vehicles carrying hazardous loads.
- Available with integral holes to accept lockout/tagout. No need to purchase additional hardware.
- Plastic construction will not corrode and stands up to roadsplash and salt spray. Ingress protected to IP67/ IP69K. Switch can be mounted anywhere on the vehicle.
- Units have a depth of only 3” (knob front to end of studs) – can be installed in locations where behind-panel space is limited.
- Stainless steel hardware and tin-plated copper contacts minimize resistance in harsh environments.