background-waves

L70QS070

Product Status| Activei

L70QS070

FUS 700V SEMICONDUCTOR 70A | Series: L70QS
info
The L70QS Series is a next generation High-Speed Fuse for the protection of power semiconductor devices and is designed in the Traditional North American Bolted Style package.

L70QS Series High-Speed Fuses are extremely current limiting and are used to protect power converters, drives and control circuit applications. Designed with lower I2t performance characteristics, these fuses provide balanced performance to extend longevity while lowering potentially damaging heat energy to the devices being protected. In addition L70QS Series fuses have been designed with a universal mounting option to meet customer requirements for installation into a variety of application configurations Littelfuse POWR-SPEED™ products offer optimized circuit protection at the extremely fast speed required to protect modern day, sensitive, high-power semiconductor devices. Such products are commonly found in various industries including pulp and paper industries, cranes and heavy-lifting equipment, processing industries, wastewater treatment plants and large factories and MRO facilities.
PropertyValue
Current Rating (Continuous) in Amps
70
Interrupting Rating
200 kA @ 700 Vac
Opening
Very Fast-Acting (FF)
Maximum AC Voltage (V)
700
Voltage Rating (V)
700
Body Material
Melamine
Family style
Traditional Round Body
Indicating
No
Interrupt Amperage
200000
interrupt Amperage (A) - 2
50000
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage Type ACDC - 2
DC
Interrupt Voltage
700
interrupt Voltage (V) -2
700
Mounting Method
Bolt-In
Operating Temperature Max (°C)
125
Operating Temperature Min (°C)
-55
PG Holder
LSCR Series

L70QS070 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
L70QS070.VFUS 700V SEMICONDUCTOR 70ARoHS1/22/2017NoPdf IconCoC_RoHS9_L70QS070.VYes1/22/2017

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.