$ EZ-EDS Version 3.0 Generated Electronic Data Sheet $ DeviceNet Electronic Data Sheet [File] DescText = "777-LR-P2 connected to a CIO-DN module"; CreateDate = 03-16-2010; CreateTime = 13:17:16; ModDate = 03-16-2010; ModTime = 13:17:16; Revision = 2.6; HomeURL = "www.symcom.com"; [Device] VendCode = 958; $ Vendor Code VendName = "SymCom Inc"; ProdType = 3; $ Product Type ProdTypeStr = "Motor Overload"; ProdCode = 2050; $ Product Code MajRev = 2; $ Major Rev MinRev = 6; $ Minor Rev ProdName = "777-LR-P2 w/CIO"; Catalog = "777-LR-P2 w/CIO"; Icon = "777LRP2.ico"; [IO_Info] Default = 0x0001; $ Polled IO is the default PollInfo = 0x0001, $ 1, $ Default = Input1 1; $ Default = Output1 $ COSInfo = 0x0004, $ COS $ 1, $ Default = Input1 $ 0; $ Default = Output1 $ $$$ Input Connections $$$$ Input1 = 8, $ 8 bytes 64, $ 64 bits are significant 0x0001, $ Poll "Assem100", $ Name String 6, $ Path Size "20 04 24 64 30 03", $ Symbolic Path for Assy instance 100 "Input Assembly 100, up to 4 parameters"; $ Help string Input2 = 1, $ 36 bytes 1, $ 288 bits are significant 0x0001, $ Poll "Assem50", $ Name String 6, $ Path Size "20 04 24 32 30 03", $ Symbolic Path for Assy instance 150 "Bit 0 = Faulted"; $ Help string $ $$$ Output Connections $$$$ Input3 = 1, 2, 0x0001, "Assem51", 6, "20 04 24 33 30 03", "bit 0: Faulted, Bit 1: Warning"; Input4 = 40, $ 36 bytes 320, $ 288 bits are significant 0x0001, $ Poll "Assem150", $ Name String 6, $ Path Size "20 04 24 96 30 03", $ Symbolic Path for Assy instance 150 "Input Assembly 150, up to 50 parameters"; $ Help string Input5 = 1, 5, 0x0001, "Assem106", 6, "20 04 24 6A 30 03", "Bit0 - Faulted, Bit1 - Warning, Bit2 - OutA, Bit3 - In1, Bit4 - In2"; Input6 = 1, 7, 0x0001, "Assem107", 6, "20 04 24 6B 30 03", "Bit0 - Faulted, Bit1 - Warning, Bit2 - OutA, Bit3 - In1, Bit4 - In2, Bit5 - In3, Bit6 - In4"; Input7 = 8, $ 36 bytes 64, $ 288 bits are significant 0x0001, $ Poll "Assem120", $ Name String 6, $ Path Size "20 04 24 78 30 03", $ Symbolic Path for Assy instance 120 "Static Assembly 120 4 parameters"; $ Help string Input8 = 14, $ 36 bytes 80, $ 288 bits are significant 0x0001, $ Poll "Assem121", $ Name String 6, $ Path Size "20 04 24 79 30 03", $ Symbolic Path for Assy instance 121 "Static Assembly 121 9 parameters"; $ Help string Input9 = 2, 16, 0x0001, "Assem190", 6, "20 04 24 BE 30 03", "Input Assembly 190 - DeviceNet module status"; $ $$$ Output Connections $$$$ Output1 = 1, 1, 0x0001, "Assem2", 6, "20 04 24 02 30 03", "Bit 2 - Fault Reset"; Output2 = 1, 1, 0x0001, "Assem101", 6, "20 04 24 65 30 03", "Bit0 - Out A"; Output3 = 1, 3, 0x0001, "Assem103", 6, "20 04 24 67 30 03", "Bit0 - OutA, Bit2 - Fault Reset"; Output4 = 1, 2, 0x0001, "Assem104", 6, "20 04 24 68 30 03", "Bit0 - OutA, Bit1 - OutB"; Output5 = 1, 3, 0x0001, "Assem105", 6, "20 04 24 69 30 03", "Bit0 - OutA, Bit1 - OutB, Bit2 - Fault Reset"; Output6 = 1, 3, 0x0001, "Assem110", 6, "20 04 24 6E 30 03", "Bit0 - Out A, Bit1 - Out B, Bit2 - Fault Relay"; [ParamClass] MaxInst = 50; Descriptor = 0x0001; CfgAssembly = 0; 1_Vendor_Specific = Param1; 2_Vendor_Specific = Param2; 3_Vendor_Specific = Param3; 4_Vendor_Specific = Param4; 5_Vendor_Specific = Param5; 6_Vendor_Specific = Param6; 7_Vendor_Specific = Param7; 8_Vendor_Specific = Param8; 9_Vendor_Specific = Param9; 10_Vendor_Specific = Param10; 11_Vendor_Specific = Param11; 12_Vendor_Specific = Param12; 13_Vendor_Specific = Param13; 14_Vendor_Specific = Param14; 15_Vendor_Specific = Param15; 16_Vendor_Specific = Param16; 17_Vendor_Specific = Param17; 18_Vendor_Specific = Param18; 19_Vendor_Specific = Param19; 20_Vendor_Specific = Param20; 21_Vendor_Specific = Param21; 22_Vendor_Specific = Param22; 23_Vendor_Specific = Param23; 24_Vendor_Specific = Param24; 25_Vendor_Specific = Param25; 26_Vendor_Specific = Param26; 27_Vendor_Specific = Param27; 28_Vendor_Specific = Param28; 29_Vendor_Specific = Param29; 30_Vendor_Specific = Param30; 31_Vendor_Specific = Param31; 32_Vendor_Specific = Param32; 33_Vendor_Specific = Param33; 34_Vendor_Specific = Param34; 35_Vendor_Specific = Param35; 36_Vendor_Specific = Param36; 37_Vendor_Specific = Param37; 38_Vendor_Specific = Param38; 39_Vendor_Specific = Param39; 40_Vendor_Specific = Param40; 41_Vendor_Specific = Param41; 42_Vendor_Specific = Param42; 43_Vendor_Specific = Param43; 44_Vendor_Specific = Param44; 45_Vendor_Specific = Param45; 46_Vendor_Specific = Param46; 47_Vendor_Specific = Param47; 48_Vendor_Specific = Param48; 49_Vendor_Specific = Param49; 50_Vendor_Specific = Param50; [Params] Param1 = 0, $ data slot 6,"20 2C 24 01 30 08", $ path size, path 0x0034, $ descriptor 0xC3, $ data type 2, $ type code, type size "Current L1", $ name "Amps", $ units $ help text "L1 Phase Current", 0,32767,0, $ min, max, default 1,10,1,0, $ scaling factors ,,,, $ scaling links 1; $ decimal precision Param2 = 0, 6,"20 2C 24 01 30 09", 0x0034, 0xC3, 2, "Current L2", "Amps", $ help text "L2 Phase Current", 0,32767,0, 1,10,1,0, ,,,, 1; Param3 = 0, 6,"20 2C 24 01 30 0A", 0x0034, 0xC3, 2, "Current L3", "Amps", $ help text "L3 Phase Current", 0,32767,0, 1,10,1,0, ,,,, 1; Param4 = 0, 6,"20 2C 24 01 30 05", 0x0034, 0xC3, 2, "Current Average", "Amps", $ help text "Average Phase Current", 0,32767,0, 1,10,1,0, ,,,, 1; Param5 = 0, 6,"20 2C 24 01 30 0B", 0x0034, 0xC3, 2, "GF Current", "Amps", $ help text "Ground Fault Current", 0,32767,0, 1,1,1,0, ,,,, 1; Param6 = 0, $ reserved, shall equal 0 6,"20 2C 24 01 30 69", $ Link Path Size, Link Path 0x0030, $ Descriptor 0xC3, $ Data Type 2, $ Data Size in bytes "Current L1 %OC", $ name "%", $ units "L1 Phase Current as % of OC Trip Setting", $ help string 0,10000,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param7 = 0, $ reserved, shall equal 0 6,"20 2C 24 01 30 6A", $ Link Path Size, Link Path 0x0030, $ Descriptor 0xC3, $ Data Type 2, $ Data Size in bytes "Current L2 %OC", $ name "%", $ units "L2 Phase Current as % of OC Trip Setting", $ help string 0,10000,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param8 = 0, $ reserved, shall equal 0 6,"20 2C 24 01 30 6B", $ Link Path Size, Link Path 0x0030, $ Descriptor 0xC3, $ Data Type 2, $ Data Size in bytes "Current L3 %OC", $ name "%", $ units "L3 Phase Current as % of OC Trip Setting", $ help string 0,10000,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param9 = 0, $ reserved, shall equal 0 6,"20 2C 24 01 30 6C", $ Link Path Size, Link Path 0x0030, $ Descriptor 0xC3, $ Data Type 2, $ Data Size in bytes "Current Average %OC", $ name "%", $ units "Average Current as % of OC Trip Setting", $ help string 0,10000,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param10 = 0, 6,"20 2C 24 01 30 6F", 0x0030, 0xC7, 2, "% Therm Remaining", "%", $ help text "% Thermal Capacity Remaining", 0,100,0, ,,,, ,,,, 0; Param11 = 0, $ reserved, shall equal 0 6,"20 2C 24 01 30 6E", $ Link Path Size, Link Path 0x0034, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "Ground Fault Current", $ name "A", $ units "Ground Fault Current * 100", $ help string 0,65535,0, $ min, max, default data values 1,100,1,0, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 3; $ decimal places $ Param11 = $ 0, $ 6,"20 2C 24 01 30 6E", $ 0x0034, $ 0xC7, $ 2, $ "GF Current", $ "Amps", $ $ help text $ "Ground Fault Current", $ 0,32767,0, $ 1,100,1,1, $ ,,,, $ 2; Param12 = 0, 6,"20 2C 24 01 30 72", 0x0030, 0xC7, 2, "Current Unbalance", "%", $ help text "Percent Current Unbalance", 0,200,0, ,,,, ,,,, 0; Param13 = 0, 6,"20 2C 24 01 30 71", 0x0034, 0xC7, 2, "OL Time To Reset", "Seconds", $ help text "Time until overload will reset", 0,9999,0, 1,2,1,0, ,,,, 0; Param14 = 0, 6,"20 29 24 01 30 72", 0x0032, 0xD2, 2, "Status: Trip Status", "", $ help text "Trip Status Bits", 0,0xFFFF,0, ,,,, ,,,, 0; Param15 = 0, 6,"20 29 24 01 30 73", 0x0032, 0xD2, 2, "Status: Warning Status", "", $ help text "Warning Status Bits", 0,0xFFFF,0, ,,,, ,,,, 0; Param16 = 0, 6,"20 29 24 01 30 74", 0x0032, 0xD2, 2, "Trip Log 0", "", $ help text "Last trip to occur", 0,0xFFFF,0, ,,,, ,,,, 0; Param17 = 0, 6,"20 29 24 01 30 75", 0x0032, 0xD2, 2, "Trip Log 1", "", $ help text "Second last trip to occur", 0,0xFFFF,0, ,,,, ,,,, 0; Param18 = 0, 6,"20 29 24 01 30 76", 0x0032, 0xD2, 2, "Trip Log 2", "", $ help text "Third last trip to occur", 0,0xFFFF,0, ,,,, ,,,, 0; Param19 = 0, 6,"20 29 24 01 30 77", 0x0032, 0xD2, 2, "Trip Log 3", "", $ help text "Fourth last trip to occur", 0,0xFFFF,0, ,,,, ,,,, 0; Param20 = 0, 6,"20 29 24 01 30 79", 0x0032, 0xD2, 2, "Status: Device Status", "", $ help text "Device Status Bits", 0,0xFFFF,0, ,,,, ,,,, 0; Param21 = 0, 6,"20 29 24 01 30 AA", 0x0034, 0xC7, 2, "RD1 Timer", "sec", $ help text "Rapid-Cycle Timer", 0,0xFFFF,0, 1,2,1,0, ,,,, 1; Param22 = 0, 6,"20 29 24 01 30 AB", 0x0034, 0xC7, 2, "RD2 Timer", "Minutes", $ help text "Motor Cool-Down Timer", 0,0xFFFF,0, 1,120,1,0, ,,,, 2; Param23 = 0, 6,"20 29 24 01 30 AC", 0x0034, 0xC7, 2, "RD3 Timer", "Minutes", $ help text "Dry-Well Recovery Timer", 0,0XFFFF,0, 1,120,1,0, ,,,, 2; Param24 = 0, 6,"20 29 24 01 30 A9", 0x0030, 0xC7, 2, "Run Hours", "", $ help text "Run Hours", 0,32767,0, ,,,, ,,,, 0; Param25 = 0, 6,"20 29 24 01 30 B2", 0x0034, 0xC7, 2, "Power/Kilowatts", "kW", $ help text "Motor Power in Kilowatts", 0,65535,0, 1,100,1,0, ,,,, 2; Param26 = 0, 6,"20 77 24 01 30 04", 0x0030, 0xC7, 2, "Voltage L1-L2", "Volts", $ help text "Voltage L1-L2", 0,10200,0, ,,,, ,,,, 0; Param27 = 0, 6,"20 77 24 01 30 05", 0x0030, 0xC7, 2, "Voltage L2-L3", "Volts", $ help text "Voltage L2-L3", 0,10200,0, ,,,, ,,,, 0; Param28 = 0, 6,"20 77 24 01 30 06", 0x0030, 0xC7, 2, "Voltage L3-L1", "Volts", $ help text "Voltage L3-L1", 0,10200,0, ,,,, ,,,, 0; Param29 = 0, $ data slot 6,"20 77 24 01 30 03", $ path size, path 0x0030, $ descriptor 0xC7, 2, $ type code, type size "Voltage Avg", $ name "Volts", $ units $ help text "Average Voltage", 0,10200,0, $ min, max $ default ,,,, $ scaling factors ,,,, $ scaling links 0; $ decimal precision Param30 = 0, 6,"20 77 24 01 30 07", 0x0030, 0xC7, 2, "Voltage Unbalance", "%", $ help text "Voltage Unbalance (measured)", 0,10000,0, ,,,, ,,,, 0; Param31 = 0, 6,"20 77 24 01 30 08", 0x0030, 0xC7, 2, "PF Angle", "°", $ help text "Power Factor Angle", 0,10000,0, ,,,, ,,,, 1; Param32 = 0, 6,"20 29 24 01 30 C0", 0x0032, 0xD2, 2, "Trip Reason", "", $ help text "Trip Reason Bits", 0,0xFFFF,0, ,,,, ,,,, 0; Param33 = 0, 6,"20 29 24 01 30 C1", 0x0032, 0xD2, 2, "Status: OL Status", "", $ help text "Overload Status Bits", 0,0xFFFF,0, ,,,, ,,,, 0; Param34 = 0, $ reserved, shall equal 0 6,"20 78 24 01 30 BE", $ Link Path Size, Link Path 0x0032, $ Descriptor 0xD2, $ Data Type 2, $ Data Size in bytes "Status: DN Module Status", $ name "", $ units "DeviceNet Module Operating Status Bits", $ help string 0,0xFFFF,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param35 = 0, $ reserved, shall equal 0 6,"20 2C 24 1 30 64", $ Link Path Size, Link Path 0x0030, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "Scale Factor", $ name "", $ units "Current Scale Factor", $ help string 0,65535,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param36 = 0, $ reserved, shall equal 0 6,"20 78 24 01 30 03", $ Link Path Size, Link Path 0x0032, $ Descriptor 0xD1, $ Data Type 1, $ Data Size in bytes "Input for Input Assembly 3", $ name "", $ units "Input for Input Assembly 3", $ help string 0,255,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param37 = 0, $ reserved, shall equal 0 6,"20 78 24 01 30 32", $ Link Path Size, Link Path 0x0032, $ Descriptor 0xD1, $ Data Type 1, $ Data Size in bytes "Input for Input Assembly 50", $ name "", $ units "Input for Input Assembly 50", $ help string 0,255,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param38 = 0, $ reserved, shall equal 0 6,"20 78 24 01 30 33", $ Link Path Size, Link Path 0x0032, $ Descriptor 0xD1, $ Data Type 1, $ Data Size in bytes "Input for Input Assembly 51", $ name "", $ units "Input for Input Assembly 51", $ help string 0,255,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param39 = 0, $ reserved, shall equal 0 6,"20 78 24 01 30 6A", $ Link Path Size, Link Path 0x0032, $ Descriptor 0xD1, $ Data Type 1, $ Data Size in bytes "Input for Input Assembly 106", $ name "", $ units "Input for Input Assembly 106", $ help string 0,255,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param40 = 0, $ reserved, shall equal 0 6,"20 78 24 01 30 6B", $ Link Path Size, Link Path 0x0032, $ Descriptor 0xD1, $ Data Type 1, $ Data Size in bytes "Input for Input Assembly 107", $ name "", $ units "Input for Input Assembly 107", $ help string 0,255,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param41 = 0, $ reserved, shall equal 0 6,"20 2C 24 1 30 C1", $ Link Path Size, Link Path 0x0030, $ Descriptor 0xC8, $ Data Type 4, $ Data Size in bytes "Start Count", $ name "Starts", $ units "Total number of motor starts", $ help string 0,16777215,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param42 = 0, $ reserved, shall equal 0 6,"20 2C 24 1 30 C2", $ Link Path Size, Link Path 0x0030, $ Descriptor 0xC8, $ Data Type 4, $ Data Size in bytes "Start Duration 1", $ name "Minutes", $ units "Most recent start, duration", $ help string 0,16777215,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param43 = 0, $ reserved, shall equal 0 6,"20 2C 24 1 30 C3", $ Link Path Size, Link Path 0x0030, $ Descriptor 0xC8, $ Data Type 4, $ Data Size in bytes "Start Duration 2", $ name "Minutes", $ units "Second most recent start, duration", $ help string 0,16777215,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param44 = 0, $ reserved, shall equal 0 6,"20 2C 24 1 30 C4", $ Link Path Size, Link Path 0x0030, $ Descriptor 0xC8, $ Data Type 4, $ Data Size in bytes "Start Duration 3", $ name "Minutes", $ units "Third most start, duration", $ help string 0,16777215,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param45 = 0, $ reserved, shall equal 0 6,"20 2C 24 1 30 C5", $ Link Path Size, Link Path 0x0030, $ Descriptor 0xC8, $ Data Type 4, $ Data Size in bytes "Start Duration 4", $ name "Minutes", $ units "Fourth most start,duration", $ help string 0,16777215,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param46 = 0, $ reserved, shall equal 0 6,"20 2C 24 1 30 78", $ Link Path Size, Link Path 0x0030, $ Descriptor 0xC6, $ Data Type 1, $ Data Size in bytes "Scale Factor - 1 byte",$ name "", $ units "Scale Factor - 1 byte",$ help string 0,255,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param47 = 0, 6,"20 2C 24 01 30 06", 0x0030, 0xC6, 1, "Current Unbalance - 1 byte", "%", $ help text "Percent Current Unbalance - 1 byte", 0,200,0, ,,,, ,,,, 0; Param48 = 0, 6,"20 77 24 01 30 27", 0x0030, 0xC6, 1, "Voltage Unbalance - 1 byte", "%", $ help text "Voltage Unbalance - 1 byte", 0,200,0, ,,,, ,,,, 0; Param49 = 0, $ reserved, shall equal 0 6,"20 29 24 01 30 96", $ Link Path Size, Link Path 0x0032, $ Descriptor 0xD2, $ Data Type 2, $ Data Size in bytes "Warn Status", $ name "", $ units "Warning status bits", $ help string 0,65535,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param50 = 0, $ reserved, shall equal 0 6,"20 77 24 01 30 19", $ Link Path Size, Link Path 0x0034, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "Line Frequency", $ name "Hz", $ units "Measured Line Frequency", $ help string 0,65535,0, $ min, max, default data values 1,10,1,0, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 1; $ decimal places $ END OF PARAMETERS IN CLASS 0X0F $ START OF PARAMETERS ONLY DEFINED BY EDS Param100 = 0, $ reserved, shall equal 0 6,"20 29 24 01 30 03", $ Link Path Size, Link Path 0x0002, $ Descriptor 0xC1, $ Data Type 1, $ Data Size in bytes "Run Command 1", $ name "", $ units "", $ help string 0,1,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places $ END OF PARAMETERS IN CLASS 0X0F $ START OF PARAMETERS ONLY DEFINED BY EDS Param101 = 0, $ reserved, shall equal 0 6,"20 29 24 01 30 04", $ Link Path Size, Link Path 0x0002, $ Descriptor 0xC1, $ Data Type 1, $ Data Size in bytes "Run Command 2", $ name "", $ units "", $ help string 0,1,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param102 = 0, $ reserved, shall equal 0 6,"20 08 24 01 30 03", $ Link Path Size, Link Path 0x0032, $ Descriptor 0xC1, $ Data Type 1, $ Data Size in bytes "Input 1", $ name "", $ units "Input 1 State", $ help string 0,1,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param103 = 0, $ reserved, shall equal 0 6,"20 08 24 02 30 03", $ Link Path Size, Link Path 0x0032, $ Descriptor 0xC1, $ Data Type 1, $ Data Size in bytes "Input 2", $ name "", $ units "Input 2 Status", $ help string 0,1,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param104 = 0, $ reserved, shall equal 0 6,"20 08 24 03 30 03", $ Link Path Size, Link Path 0x0032, $ Descriptor 0xC1, $ Data Type 1, $ Data Size in bytes "Input 3", $ name "", $ units "Input 3 Status", $ help string 0,1,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param105 = 0, $ reserved, shall equal 0 6,"20 08 24 04 30 03", $ Link Path Size, Link Path 0x0032, $ Descriptor 0xC1, $ Data Type 1, $ Data Size in bytes "Input 4", $ name "", $ units "Input 4", $ help string 0,1,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param106 = 0, $ reserved, shall equal 0 6,"20 09 24 02 30 03", $ Link Path Size, Link Path 0x0022, $ Descriptor 0xC1, $ Data Type 1, $ Data Size in bytes "Relay A", $ name "", $ units "CIO Relay A", $ help string 0,1,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param107 = 0, $ reserved, shall equal 0 6,"20 09 24 03 30 03", $ Link Path Size, Link Path 0x0022, $ Descriptor 0xC1, $ Data Type 1, $ Data Size in bytes "Relay B", $ name "", $ units "CIO Relay B", $ help string 0,1,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param108 = 0, $ reserved, shall equal 0 6,"20 2C 24 1 30 B9", $ Link Path Size, Link Path 0x0022, $ Descriptor 0xD2, $ Data Type 2, $ Data Size in bytes "Enable Disable Bits", $ name "", $ units "Trip Enable Disable Bits", $ help string 0,255,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param109 = 0, $ reserved, shall equal 0 6,"20 29 24 01 30 C3", $ Link Path Size, Link Path 0x0022, $ Descriptor 0xD2, $ Data Type 2, $ Data Size in bytes "MB Network Status Bits", $ name "", $ units "Modbus Network Status Bits", $ help string 0,255,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param110 = 0, $ reserved, shall equal 0 6,"20 2C 24 01 30 BB", $ Link Path Size, Link Path 0x0020, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "Low Control Voltage TD", $ name "Seconds", $ units "Low Control Voltage Trip Delay", $ help string 1,120,2, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param111 = 0, $ reserved, shall equal 0 6,"20 2C 24 01 30 BC", $ Link Path Size, Link Path 0x0020, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "Low Control Voltage Pcnt", $ name "%", $ units "Low Control Voltage Percentage of LV setpoint", $ help string 1,120,80, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param112 = 0, $ reserved, shall equal 0 6,"20 29 24 01 30 C4", $ Link Path Size, Link Path 0x0022, $ Descriptor 0xD2, $ Data Type 2, $ Data Size in bytes "Device Config Bits", $ name "", $ units "Device configuration bits", $ help string 0,65535,24588, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param113 = 0, $ reserved, shall equal 0 6,"20 2C 24 01 30 BD", $ Link Path Size, Link Path 0x0020, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "CUB Trip Delay", $ name "", $ units "Current Unbalance Trip Delay", $ help string 1,127,60, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param114 = 0, $ reserved, shall equal 0 6,"20 2C 24 01 30 BE", $ Link Path Size, Link Path 0x0022, $ Descriptor 0xD2, $ Data Type 2, $ Data Size in bytes "MA Ctrl Bits", $ name "", $ units "Motor Acceleration Control Bits", $ help string 0,65535,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param115 = 0, $ reserved, shall equal 0 6,"20 2C 24 01 30 BF", $ Link Path Size, Link Path 0x0024, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "MATD", $ name "Seconds", $ units "Motor Accleration Trip Delay", $ help string 0,255,0, $ min, max, default data values 1,2,1,0, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 1; $ decimal places Param116 = 0, $ reserved, shall equal 0 6,"20 29 24 01 30 B9", $ Link Path Size, Link Path 0x0024, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "Linear OC Trip Delay", $ name "Seconds", $ units "Linear OC Trip Delay (127.5)=Off", $ help string 0,255,255, $ min, max, default data values 1,2,1,0, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 1; $ decimal places Param117 = 0, $ reserved, shall equal 0 6,"20 2C 24 01 30 C7", $ Link Path Size, Link Path 0x0020, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "HotOCPer", $ name "%", $ units "Hot Overcurrent Percentage", $ help string 1,115,100, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 1; $ decimal places $ END OF DISCRETE INPUT POINT OBJECT $ START OF DISCRETE OUTPUT POINT OBJECT Param124 = 0, $ reserved, shall equal 0 6,"20 09 24 01 30 03", $ Link Path Size, Link Path 0x0032, $ Descriptor 0xC1, $ Data Type 1, $ Data Size in bytes "777 Relay", $ name "", $ units "777 Output Relay State", $ help string 0,1,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param125 = 0, $ reserved, shall equal 0 6,"20 2C 24 01 30 65", $ Link Path Size, Link Path 0x0038, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "A Current", $ name "Amps", $ units "A Phase Current * Param 46", $ help string 0,65535,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling 0,35,0,0, $ mult, div, base, offset links 1; $ decimal places Param126 = 0, $ reserved, shall equal 0 6,"20 2C 24 01 30 66", $ Link Path Size, Link Path 0x0038, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "B Current", $ name "Amps", $ units "B Phase Current * Param 46", $ help string 0,65535,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling 0,35,0,0, $ mult, div, base, offset links 1; $ decimal places Param127 = 0, $ reserved, shall equal 0 6,"20 2C 24 01 30 67", $ Link Path Size, Link Path 0x0038, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "C Current", $ name "Amps", $ units "C Phase Current * Param 46", $ help string 0,65535,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling 0,35,0,0, $ mult, div, base, offset links 1; $ decimal places Param128 = 0, $ reserved, shall equal 0 6,"20 2C 24 01 30 68", $ Link Path Size, Link Path 0x0038, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "Average Current", $ name "Amps", $ units "Average Current * Param 46", $ help string 0,65535,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling 0,35,0,0, $ mult, div, base, offset links 1; $ decimal places $ END OF DISCRETE OUTPUT POINT OBJECT $ START OF CONTROL SUPERVISOR OBJECT Param130 = 0, $ reserved, shall equal 0 6,"20 29 24 01 30 07", $ Link Path Size, Link Path 0x0032, $ Descriptor 0xC1, $ Data Type 1, $ Data Size in bytes "Running, Forward", $ name "", $ units "Set (1) if current is flowing and Output A is energized.", $ help string 0,1,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param132 = 0, 6,"20 29 24 01 30 0C", 0x0002, 0xC1, 1, "Fault Reset", "", $ help text "Reset a trip", 0,1,0, ,,,, ,,,, 0; Param133 = 0, 6,"20 29 24 01 30 0D", 0x0030, 0xC7, 2, "Fault Code", "", $ help text "Fault Code", 0,0xFFFF,0, ,,,, ,,,, 0; Param134 = 0, $ reserved, shall equal 0 6,"20 29 24 01 30 7F", $ Link Path Size, Link Path 0x0002, $ Descriptor 0xC1, $ Data Type 1, $ Data Size in bytes "Force Fault", $ name "", $ units "Force the fault relay (777 relay) to open", $ help string 0,1,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param140 = 0, $ reserved, shall equal 0 6,"20 2C 24 01 30 C6", $ Link Path Size, Link Path 0x0022, $ Descriptor 0xD1, $ Data Type 1, $ Data Size in bytes "Start Duration Clear Control", $ name "", $ units "Clears start durations", $ help string 0,255,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places $ Param135 = $ 0, $ reserved, shall equal 0 $ 6,"20 29 24 01 30 80", $ Link Path Size, Link Path $ 0x0002, $ Descriptor $ 0xC1, $ Data Type $ 1, $ Data Size in bytes $ "Force Fault (2)", $ name $ "", $ units $ "Read if device was force faulted", $ help string $ 0,1,0, $ min, max, default data values $ ,,,, $ mult, div, base, offset scaling $ ,,,, $ mult, div, base, offset links $ ; $ decimal places $ Param142 = $ 0, $ 6, "20 29 24 01 30 7C", $ 0X00, $ 0XC6, 1, $ "Trip Enable", $ "", $ $ help text $ "Bitmask used to enable/disable trips", $ 0, 255, $ 255, $ 1, 1, 1, 0, $ 0, 0, 0, 0, $ 0; $ Param143 = $ 0, $ 6, "20 29 24 01 30 7E", $ 0X22, $ 0XC1, 1, $ "Trip Reset", $ "", $ $help text $ "Attempt to reset a trip", $ 0, 1, $ 0, $ 0, 0, 0, 0, $ 0, 0, 0, 0, $ 0; Param144 = 0, 6,"20 29 24 01 30 B1", 0x0002, 0xC7, 2, "#RF", "", $ help text "Number of Restart Attempts after All Faults Except Undercurrent", 0,11,1, ,,,, ,,,, 0; Param145 = 0, $ reserved, shall equal 0 6,"20 B4 24 01 30 17", $ Link Path Size, Link Path 0x0002, $ Descriptor 0xD1, $ Data Type 1, $ Data Size in bytes "Device Net Watchdog Enable", $ name "", $ units "Relay configuration for DN watchdog", $ help string 0,255,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param148 = 0, 6,"20 29 24 01 30 AD", 0x0000, 0xC7, 2, "RD1 Setting", "sec", $ help text "Rapid-Cycle Timer Setting", 0,500,10, ,,,, ,,,, 0; Param149 = 0, 6,"20 29 24 01 30 AE", 0x0000, 0xC7, 2, "RD2 Setting", "min", $ help text "Motor Cool-Down Timer Setting", 2,500,8, ,,,, ,,,, 0; Param150 = 0, 6,"20 29 24 01 30 AF", 0x0000, 0xC7, 2, "RD3 Setting", "min", $ help text "Dry-Well Recovery Timer Setting", 2,500,20, ,,,, ,,,, 0; Param151 = 0, 6,"20 29 24 01 30 B0", 0x0000, 0xC7, 2, "#RU", "", $ help text "Number of Restart Attempts after Undercurrent Faults: 0,1,2,3,4 or Automatic (255)", 0,255,0, ,,,, ,,,, 0; Param152 = 0, $ reserved, shall equal 0 6,"20 2C 24 01 30 B1", $ Link Path Size, Link Path 0x0000, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "Multiplier", $ name "", $ units "CT Ratio", $ help string 1,255,1, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 1; $ decimal places Param153 = 0, $ reserved, shall equal 0 6,"20 2C 24 01 30 B0", $ Link Path Size, Link Path 0x0000, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "Divisor", $ name "", $ units "Loops Divider", $ help string 1,255,1, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 1; $ decimal places Param154 = 0, $ reserved, shall equal 0 6,"20 B4 24 01 30 8E", $ Link Path Size, Link Path 0x0002, $ Descriptor 0xD1, $ Data Type 1, $ Data Size in bytes "Trip Inhibit Mask Low",$ name "", $ units "Low byte mask of faults to inhibit", $ help string 0,255,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param155 = 0, $ reserved, shall equal 0 6,"20 B4 24 01 30 8D", $ Link Path Size, Link Path 0x0002, $ Descriptor 0xD1, $ Data Type 1, $ Data Size in bytes "Trip Inhibit Mask High", $ name "", $ units "High byte mask of faults to inhibit", $ help string 0,255,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param156 = 0, $ reserved, shall equal 0 6,"20 B4 24 01 30 8C", $ Link Path Size, Link Path 0x0002, $ Descriptor 0xD1, $ Data Type 1, $ Data Size in bytes "Power Up Options", $ name "", $ units "", $ help string 0,255,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param157 = 0, $ reserved, shall equal 0 6,"20 B4 24 01 30 8F", $ Link Path Size, Link Path 0x0002, $ Descriptor 0xD1, $ Data Type 1, $ Data Size in bytes "CIO Configuration", $ name "", $ units "CIO Configuration bits", $ help string 0,255,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places $ END OF CONTROL SUPERVISOR OBJECT $ START OF OVERLOAD OBJECT Param200 = 0, 6,"20 2C 24 01 30 03", 0x0008, 0xC3, 2, "OC Trip Setting", "Amps", $ help text "Overcurrent Trip Setting", 1,11200,60, ,,,, 0,35,0,0, 1; Param201 = 0, 6,"20 2C 24 01 30 04", 0x0000, 0xC6, 1, "Trip Class", "", $ help text "Trip Class:", 2,108,10, ,,,, ,,,, 0; $ Param202 = $ 0, $ 6,"20 2C 24 01 30 06", $ 0x0030, $ 0xC6, $ 1, $ "Current Unbalance", $ "%", $ $ help text $ "Percent Current Unbalance", $ 0,200,0, $ ,,,, $ ,,,, $ 0; $ Param208 = $ 0, $ 6,"20 2C 24 01 30 64", $ 0x0010, $ 0xC7, $ 2, $ "Current Scale", $ "", $ $ help text $ "Current Scale Factor", $ 0,100,1, $ ,,,, $ ,,,, $ 0; $ Param209 = $ 0, $ data slot $ 6,"20 2C 24 01 30 65", $ path size, path $ 0x0038, $ descriptor $ 0xC7, $ 2, $ type code, type size $ "L1 Current", $ name $ "Amps", $ units $ $ help text $ "Actual L1 Phase Current", $ 0,32767,0, $ min, max, default $ 1,10,1,1, $ scaling factors $ ,,,, $ scaling links $ 1; $ decimal precision $ Param210 = $ 0, $ 6,"20 2C 24 01 30 66", $ 0x0038, $ 0xC7, $ 2, $ "L2 Current", $ "Amps", $ $ help text $ "Actual L2 Phase Current", $ 0,32767,0, $ 1,10,1,1, $ ,,,, $ scaling links $ 1; $ decimal precision $ Param211 = $ 0, $ 6,"20 2C 24 01 30 67", $ 0x0038, $ 0xC7, $ 2, $ "L3 Current", $ "Amps", $ $ help text $ "Actual L3 Phase Current", $ 0,32767,0, $ 1,10,1,1, $ ,,,, $ scaling links $ 1; $ decimal precision $ Param212 = $ 0, $ 6,"20 2C 24 01 30 68", $ 0x0038, $ 0xC7, $ 2, $ "Average Current", $ "Amps", $ $ help text $ "Average of Phase Currents", $ 0,32767,0, $ 1,10,1,1, $ ,,,, $ scaling links $ 1; $ decimal precision Param220 = 0, 6,"20 2C 24 01 30 89", 0x0004, 0xC7, 2, "GF Trip Setting", "Amps", $ help text "Ground Fault Trip Setting", 15,64000,100, 1,1000,1,0, ,,,, 3; Param221 = 0, 6,"20 2C 24 01 30 92", 0x0000, 0xC7, 2, "UC Trip Delay", "Seconds", $ help text "Undercurrent Trip Delay", 2,255,4, ,,,, ,,,, 0; Param222 = 0, 6,"20 2C 24 01 30 93", 0x0008, 0xC7, 2, "UC Trip Setting", "Amps", $ help text "Undercurrent Trip Setting", 1,11200,35, ,,,, 0,35,0,0, 1; Param223 = 0, 6,"20 2C 24 01 30 97", 0x0000, 0xC7, 2, "CUB Limit", "%", $ help text "Current Unbalance Trip Setting (255 = Disabled)", 2,50,6, ,,,, ,,,, 0; Param224 = 0, $ reserved, shall equal 0 6,"20 B4 24 01 30 18", $ Link Path Size, Link Path 0x0002, $ Descriptor 0xD1, $ Data Type 1, $ Data Size in bytes "Relay Configuration", $ name "", $ units "Relay Configuration Bits A,B Invert", $ help string 0,255,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param225 = 0, 6,"20 2C 24 01 30 83", 0x0002, 0xC1, 1, "GF Trip Enable", "", $ help text "Ground Fault Trip Enable/Disable", 0,1,1, ,,,, ,,,, 0; Param227 = 0, 6,"20 2C 24 01 30 84", 0x0002, 0xC1, 1, "UC Trip Enable", "", $ help text "Undercurrent Trip Enable/Disable", 0,1,1, ,,,, ,,,, 0; Param228 = 0, 6,"20 2C 24 01 30 85", 0x0002, 0xC1, 1, "CUB Trip Enable", "", $ help text "Current Unbalance Trip Enable/Disable", 0,1,1, ,,,, ,,,, 0; $ END OF OVERLOAD OBJECT $ START OF VOLTAGE MONITOR OBJECT Param236 = 0, 6,"20 77 24 01 30 14", $ Att 20 0x0001, 0xC7, 2, "LV Setting", "Volts", $ help text "Low Voltage Limit", 170,524,200, ,,,, ,,,, 0; Param237 = 0, 6,"20 77 24 01 30 15", 0x0000, 0xC7, 2, "HV Setting", "Volts", $ help text "High Voltage Limit", 172,528,500, ,,,, ,,,, 0; Param238 = 0, 6,"20 77 24 01 30 16", 0x0000, 0xC7, 2, "VUB Setting", "%", $ help text "Voltage Unbalance Limit (255 = Disabled)", 2,25,5, ,,,, ,,,, 0; Param239 = 0, $ reserved, shall equal 0 6,"20 77 24 01 30 17", $ Link Path Size, Link Path 0x0002, $ Descriptor 0xC1, $ Data Type 1, $ Data Size in bytes "VUB Enable", $ name "", $ units "Voltage Unbalance Enable/Disable", $ help string 0,1,1, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places $ END OF VOLTAGE MONITOR OBJECT $ START OF DEVICENET OBJECT Param240 = 0, $ reserved, shall equal 0 6,"20 B4 24 01 30 7F", $ Link Path Size, Link Path 0x0020, $ Descriptor 0xC6, $ Data Type 1, $ Data Size in bytes "Set to standalone", $ name "", $ units "Set to 0 to set to standalone I/O device", $ help string 0,0,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param241 = 0, $ reserved, shall equal 0 6,"20 B4 24 01 30 05", $ Link Path Size, Link Path 0x0000, $ Descriptor 0xC6, $ Data Type 1, $ Data Size in bytes "Frag. Explicit Acknowledge Time Out", $ name "", $ units "TimeOut limit (number of 8 millisecond counts)", $ help string 0,255,150, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param300 = 0, 6,"20 B4 24 01 30 10", 0x0000, 0xC6, 1, "Output Assembly", "", $ help text "Output Assembly Instance Used by IO Connections", 0,200,2, ,,,, ,,,, 0; Param301 = 0, 6,"20 B4 24 01 30 11", 0x0000, 0xC6, 1, "Input Assembly", "", $ help text "Input Assembly Instance Used by IO Connections", 0,200,100, ,,,, ,,,, 0; Param305 = 0, 6,"20 B4 24 01 30 07", 0x0000, 0xC6, 1, "Assy 100 Word01 Param", "", $ help text "First Word of Input Assembly 100", 0,50,1, ,,,, ,,,, 0; Param306 = 0, 6,"20 B4 24 1 30 8", 0x0000, 0xC6, 1, "Assy 100 Word02 Param", "", $ help text "Second Word of Input Assembly 100", 0,50,2, ,,,, ,,,, 0; Param307 = 0, 6,"20 B4 24 01 30 09", 0x0000, 0xC6, 1, "Assy 100 Word03 Param", "", $ help text "Third Word of Input Assembly 100", 0,50,3, ,,,, ,,,, 0; Param308 = 0, 6,"20 B4 24 01 30 0A", 0x0000, 0xC6, 1, "Assy 100 Word04 Param", "", $ help text "Fourth Word of Input Assembly 100", 0,50,34, ,,,, ,,,, 0; Param311 = 0, 6,"20 B4 24 01 30 19", 0x0000, 0xC6, 1, "Assy 150 Word01 Param", "", $ help text "First Word of Input Assembly 150", 0,50,1, ,,,, ,,,, 0; Param312 = 0, 6,"20 B4 24 01 30 1A", 0x0000, 0xC6, 1, "Assy 150 Word02 Param", "", $ help text "Word2 of Input Assembly 150", 0,50,2, ,,,, ,,,, 0; Param313 = 0, 6,"20 B4 24 01 30 1B", 0x0000, 0xC6, 1, "Assy 150 Word03 Param", "", $ help text "Word3 of Input Assembly 150", 0,50,3, ,,,, ,,,, 0; Param314 = 0, 6,"20 B4 24 01 30 1C", 0x0000, 0xC6, 1, "Assy 150 Word04 Param", "", $ help text "Word4 of Input Assembly 150", 0,50,4, ,,,, ,,,, 0; Param315 = 0, 6,"20 B4 24 01 30 1D", 0x0000, 0xC6, 1, "Assy 150 Word05 Param", "", $ help text "Word5 of Input Assembly 150", 0,50,12, ,,,, ,,,, 0; Param316 = 0, 6,"20 B4 24 01 30 1E", 0x0000, 0xC6, 1, "Assy 150 Word06 Param", "", $ help text "Word6 of Input Assembly 150", 0,50,5, ,,,, ,,,, 0; Param317 = 0, 6,"20 B4 24 01 30 1F", 0x0000, 0xC6, 1, "Assy 150 Word07 Param", "", $ help text "Word7 of Input Assembly 150", 0,50,26, ,,,, ,,,, 0; Param318 = 0, 6,"20 B4 24 01 30 20", 0x0000, 0xC6, 1, "Assy 150 Word08 Param", "", $ help text "Word8 of Input Assembly 150", 0,50,27, ,,,, ,,,, 0; Param319 = 0, 6,"20 B4 24 01 30 21", 0x0000, 0xC6, 1, "Assy 150 Word09 Param", "", $ help text "Word9 of Input Assembly 150", 0,50,28, ,,,, ,,,, 0; Param320 = 0, 6,"20 B4 24 01 30 22", 0x0000, 0xC6, 1, "Assy 150 Word10 Param", "", $ help text "Word10 of Input Assembly 150", 0,50,29, ,,,, ,,,, 0; Param321 = 0, 6,"20 B4 24 01 30 23", 0x0000, 0xC6, 1, "Assy 150 Word11 Param", "", $ help text "Word11 of Input Assembly 150", 0,50,30, ,,,, ,,,, 0; Param322 = 0, 6,"20 B4 24 01 30 24", 0x0000, 0xC6, 1, "Assy 150 Word12 Param", "", $ help text "Word12 of Input Assembly 150", 0,50,31, ,,,, ,,,, 0; Param323 = 0, 6,"20 B4 24 01 30 25", 0x0000, 0xC6, 1, "Assy 150 Word13 Param", "", $ help text "Word13 of Input Assembly 150", 0,50,24, ,,,, ,,,, 0; Param324 = 0, 6,"20 B4 24 01 30 26", 0x0000, 0xC6, 1, "Assy 150 Word14 Param", "", $ help text "Word14 of Input Assembly 150", 0,50,22, ,,,, ,,,, 0; Param325 = 0, 6,"20 B4 24 01 30 27", 0x0000, 0xC6, 1, "Assy 150 Word15 Param", "", $ help text "Word15 of Input Assembly 150", 0,50,23, ,,,, ,,,, 0; Param326 = 0, 6,"20 B4 24 01 30 28", 0x0000, 0xC6, 1, "Assy 150 Word16 Param", "", $ help text "Word16 of Input Assembly 150", 0,50,14, ,,,, ,,,, 0; Param327 = 0, 6,"20 B4 24 01 30 29", 0x0000, 0xC6, 1, "Assy 150 Word17 Param", "", $ help text "Word17 of Input Assembly 150", 0,50,15, ,,,, ,,,, 0; Param328 = 0, 6,"20 B4 24 01 30 2A", 0x0000, 0xC6, 1, "Assy 150 Word18 Param", "", $ help text "Word18 of Input Assembly 150", 0,50,32, ,,,, ,,,, 0; Param329 = 0, 6,"20 B4 24 01 30 2B", 0x0000, 0xC6, 1, "Assy 150 Word19 Param", "", $ help text "Word19 of Input Assembly 150", 0,50,33, ,,,, ,,,, 0; Param330 = 0, 6,"20 B4 24 01 30 2C", 0x0000, 0xC6, 1, "Assy 150 Word20 Param", "", $ help text "Word20 of Input Assembly 150", 0,50,34, ,,,, ,,,, 0; Param331 = 0, 6,"20 B4 24 01 30 2D", 0x0000, 0xC6, 1, "Assy 150 Word21 Param", "", $ help text "Word21 of Input Assembly 150", 0,50,0, ,,,, ,,,, 0; Param332 = 0, 6,"20 B4 24 01 30 2E", 0x0000, 0xC6, 1, "Assy 150 Word22 Param", "", $ help text "Word22 of Input Assembly 150", 0,50,0, ,,,, ,,,, 0; Param333 = 0, 6,"20 B4 24 01 30 2F", 0x0000, 0xC6, 1, "Assy 150 Word23 Param", "", $ help text "Word23 of Input Assembly 150", 0,50,0, ,,,, ,,,, 0; Param334 = 0, 6,"20 B4 24 01 30 30", 0x0000, 0xC6, 1, "Assy 150 Word24 Param", "", $ help text "Word24 of Input Assembly 150", 0,50,0, ,,,, ,,,, 0; Param335 = 0, 6,"20 B4 24 01 30 31", 0x0000, 0xC6, 1, "Assy 150 Word25 Param", "", $ help text "Word25 of Input Assembly 150", 0,50,0, ,,,, ,,,, 0; Param336 = 0, $ reserved, shall equal 0 6,"20 29 24 01 30 97", $ Link Path Size, Link Path 0x0022, $ Descriptor 0xD2, $ Data Type 2, $ Data Size in bytes "Warn Enable Bits", $ name "", $ units "Warning enable bits", $ help string 0,65535,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param337 = 0, $ reserved, shall equal 0 6,"20 29 24 01 30 98", $ Link Path Size, Link Path 0x0024, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "LV Warn Delay", $ name "Seconds", $ units "Low Voltage Warning Delay", $ help string 0,65535,0, $ min, max, default data values 1,2,1,0, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 1; $ decimal places Param338 = 0, $ reserved, shall equal 0 6,"20 29 24 01 30 99", $ Link Path Size, Link Path 0x0024, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "HV Warn Delay", $ name "Seconds", $ units "High Voltage Warning Delay", $ help string 0,65535,0, $ min, max, default data values 1,2,1,0, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 1; $ decimal places Param339 = 0, $ reserved, shall equal 0 6,"20 29 24 01 30 9A", $ Link Path Size, Link Path 0x0024, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "VUB Warn Delay", $ name "Seconds", $ units "Voltage Unbalance Warning Delay", $ help string 0,65535,0, $ min, max, default data values 1,2,1,0, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 1; $ decimal places Param340 = 0, $ reserved, shall equal 0 6,"20 29 24 01 30 9B", $ Link Path Size, Link Path 0x0024, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "OC Warn Delay", $ name "Seconds", $ units "Over Current Warning Delay", $ help string 0,65535,0, $ min, max, default data values 1,2,1,0, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 1; $ decimal places Param341 = 0, $ reserved, shall equal 0 6,"20 29 24 01 30 9C", $ Link Path Size, Link Path 0x0024, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "UC Warn Delay", $ name "Seconds", $ units "Under Current Warning Delay", $ help string 0,65535,0, $ min, max, default data values 1,2,1,0, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 1; $ decimal places Param342 = 0, $ reserved, shall equal 0 6,"20 29 24 01 30 9D", $ Link Path Size, Link Path 0x0024, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "CUB Warn Delay", $ name "Seconds", $ units "Current Unbalance Warning Delay", $ help string 0,65535,0, $ min, max, default data values 1,2,1,0, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 1; $ decimal places Param343 = 0, $ reserved, shall equal 0 6,"20 29 24 01 30 9E", $ Link Path Size, Link Path 0x0024, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "GF Warn Delay", $ name "Seconds", $ units "Ground Fault Warning Delay", $ help string 0,65535,0, $ min, max, default data values 1,2,1,0, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 1; $ decimal places Param344 = 0, $ reserved, shall equal 0 6,"20 29 24 01 30 A0", $ Link Path Size, Link Path 0x0020, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "LV Warn Setpoint", $ name "Volts", $ units "LV Warning Setpoint", $ help string 0,65535,200, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param345 = 0, $ reserved, shall equal 0 6,"20 29 24 01 30 A1", $ Link Path Size, Link Path 0x0020, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "HV Warn Setpoint", $ name "Volts", $ units "High Voltage Warning Setpoint", $ help string 0,65535,400, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param346 = 0, $ reserved, shall equal 0 6,"20 29 24 01 30 A2", $ Link Path Size, Link Path 0x0020, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "VUB Warn Setpoint", $ name "%", $ units "Voltage Unbalance Warning Setpoint", $ help string 0,255,5, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param347 = 0, $ reserved, shall equal 0 6,"20 29 24 01 30 B6", $ Link Path Size, Link Path 0x0024, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "OC Warn Setpoint", $ name "Amps", $ units "Over Current Warning Setpoint", $ help string 0,65535,50, $ min, max, default data values 1,10,1,0, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 1; $ decimal places Param348 = 0, $ reserved, shall equal 0 6,"20 29 24 01 30 B5", $ Link Path Size, Link Path 0x0024, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "UC Warn Setpoint", $ name "Amps", $ units "Under Current Warning Setpoint", $ help string 0,65535,20, $ min, max, default data values 1,10,1,0, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 1; $ decimal places Param349 = 0, $ reserved, shall equal 0 6,"20 29 24 01 30 B8", $ Link Path Size, Link Path 0x0020, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "CUB Warn Setpoint", $ name "%", $ units "Current Unbalance Warning Setpoint", $ help string 0,255,5, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param350 = 0, $ reserved, shall equal 0 6,"20 29 24 01 30 B7", $ Link Path Size, Link Path 0x0024, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "GF Warn Setpoint", $ name "Amps", $ units "Ground Fault Warning Setpoint", $ help string 0,65535,1000, $ min, max, default data values 1,1000,1,0, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param351 = 0, $ reserved, shall equal 0 6,"20 2C 24 01 30 99", $ Link Path Size, Link Path 0x0024, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "Stall 1 Trip Delay", $ name "Seconds", $ units "Stall 1 trip time", $ help string 0,255,0, $ min, max, default data values 1,2,1,0, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 1; $ decimal places Param352 = 0, $ reserved, shall equal 0 6,"20 2C 24 01 30 9A", $ Link Path Size, Link Path 0x0024, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "Stall 1 Inhibit Delay",$ name "Seconds", $ units "Stall 1 inhibit time", $ help string 0,255,0, $ min, max, default data values 1,2,1,0, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 1; $ decimal places Param353 = 0, $ reserved, shall equal 0 6,"20 2C 24 01 30 9B", $ Link Path Size, Link Path 0x0020, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "Stall 1 Percentage", $ name "%", $ units "Stall 1 Trip Percentage", $ help string 0,65535,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param354 = 0, $ reserved, shall equal 0 6,"20 2C 24 01 30 9C", $ Link Path Size, Link Path 0x0024, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "Stall 2 Trip Delay", $ name "Seconds", $ units "Stall 2 trip time", $ help string 0,255,0, $ min, max, default data values 1,2,1,0, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 1; $ decimal places Param355 = 0, $ reserved, shall equal 0 6,"20 2C 24 01 30 9D", $ Link Path Size, Link Path 0x0024, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "Stall 2 Inhibit Delay",$ name "Seconds", $ units "Stall 2 inhibit time", $ help string 0,255,0, $ min, max, default data values 1,2,1,0, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 1; $ decimal places Param356 = 0, $ reserved, shall equal 0 6,"20 2C 24 01 30 9E", $ Link Path Size, Link Path 0x0020, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "Stall 2 Percentage", $ name "%", $ units "Stall 2 Trip Percentage", $ help string 0,65535,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param357 = 0, $ reserved, shall equal 0 6,"20 2C 24 01 30 74", $ Link Path Size, Link Path 0x0024, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "HF Warn Setpoint", $ name "Hz", $ units "High Frequency Warning Setpoint", $ help string 0,1000,700, $ min, max, default data values 1,10,1,0, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 1; $ decimal places Param358 = 0, $ reserved, shall equal 0 6,"20 2C 24 01 30 75", $ Link Path Size, Link Path 0x0024, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "LF Warn Setpoint", $ name "Hz", $ units "Low Frequency Warning Setpoint", $ help string 0,1000,500, $ min, max, default data values 1,10,1,0, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 1; $ decimal places Param359 = 0, $ reserved, shall equal 0 6,"20 2C 24 01 30 73", $ Link Path Size, Link Path 0x0020, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "GFTD", $ name "", $ units "Ground Fault Trip Delay", $ help string 0,251,16, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param360 = 0, $ reserved, shall equal 0 6,"20 77 24 01 30 18", $ Link Path Size, Link Path 0x0022, $ Descriptor 0xD2, $ Data Type 2, $ Data Size in bytes "Voltage Hold Off Enable", $ name "", $ units "Voltage Hold Off Enable Bits", $ help string 0,65535,167, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 0; $ decimal places Param361 = 0, $ reserved, shall equal 0 6,"20 29 24 01 30 BF", $ Link Path Size, Link Path 0x0004, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "LKW Trip Setting", $ name "KW", $ units "Low Kilowatt Trip Setting", $ help string 0,65535,0, $ min, max, default data values 1,100,1,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 2; $ decimal places Param362 = 0, $ reserved, shall equal 0 6,"20 29 24 01 30 BE", $ Link Path Size, Link Path 0x0004, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "HKW Trip Setting", $ name "KW", $ units "High Kilowatt Trip Setting", $ help string 0,65535,65535, $ min, max, default data values 1,100,1,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links 2; $ decimal places Param363 = 0, $ reserved, shall equal 0 6,"20 2C 24 01 30 C0", $ Link Path Size, Link Path 0x0000, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "HPR TD", $ name "seconds", $ units "High Power Trip Delay",$ help string 0,255,5, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param364 = 0, $ reserved, shall equal 0 6,"20 2C 24 01 30 BA", $ Link Path Size, Link Path 0x0000, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "KW Scale Factor", $ name "", $ units "Kilowatt Scale Factor",$ help string 0,8,2, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places $ END OF DEVICENET OBJECT [EnumPar] Param14 = $ Trip Status "", $ 0 "Overcurrent", "Phase Loss", $ 2 "Ground Fault", "", $ 4 "", "Undercurrent", $ 6 "", "Current Unbalance", $ 8 "", "", $ 10 "", "", $ 12 "", "", $ 14 ""; Param15 = $ Warning Status "", $ 0 "Overcurrent", "Phase Loss", $ 2 "Ground Fault", "", $ 4 "", "Undercurrent", $ 6 "", "Current Unbalance", $ 8 "", "", $ 10 "", "", $ 12 "", "", $ 14 ""; Param16 = $ Trip Log 0 "Current Unbalance", $ 0 "", "", $ 2 "", "", $ 4 "", "", $ 6 "", "", $ 8 "Overcurrent", "Phase Loss", $ 10 "Ground Fault", "", $ 12 "", "Undercurrent", $ 14 ""; Param17 = $ Trip Log 1 "Current Unbalance", $ 0 "", "", $ 2 "", "", $ 4 "", "", $ 6 "", "", $ 8 "Overcurrent", "Phase Loss", $ 10 "Ground Fault", "", $ 12 "", "Undercurrent", $ 14 ""; Param18 = $ Trip Log 2 "Current Unbalance", $ 0 "", "", $ 2 "", "", $ 4 "", "", $ 6 "", "", $ 8 "Overcurrent", "Phase Loss", $ 10 "Ground Fault", "", $ 12 "", "Undercurrent", $ 14 ""; Param19 = $ Trip Log 3 "Current Unbalance", $ 0 "", "", $ 2 "", "", $ 4 "", "", $ 6 "", "", $ 8 "Overcurrent", "Phase Loss", $ 10 "Ground Fault", "", $ 12 "", "Undercurrent", $ 14 ""; Param20 = $ Device Status "Tripped", $ 0 "Warning", "Out A Closed", $ 2 "Out B Closed", "Input 1 Closed", $ 4 "Input 2 Closed ", "Input 3 Closed", $ 6 "Input 4 Closed", "Motor Current", $ 8 "GF Current", "Overload Comm.", $ 10 "PTC Trip", "", $ 12 "", "", $ 14 "Fault Relay Closed"; Param32 = $ Trip Reason "Lock Out (after trip)",$ bit 0 "Stop Flag (off command or lost comm.)", $ bit 1 "Contactor Failure", $ bit 2 "Undercurrent", $ bit 3 "Overcurrent", $ bit 4 "Ground Fault", $ bit 5 "Current Unbalance", $ bit 6 "Current Single-Phase", $ bit 7 "", $ bit 8 - unused "", $ bit 9 - unused "", $ 10 "", "", $ 12 "", "", $ 14 ""; Param33 = $ Overload Status "Low Voltage", $ 0 "High voltage", "Voltage Unbalance", $ 2 "Undercurrent", "Reverse Phase", $ 4 "Current Unbalance", "Voltage Single-Phase", $ 6 "Current Single-Phase", "Overcurrent", $ 8 "Ground Fault", "", $ 10 "Low Control Voltage", "ABC phase rotation", $ 12 "", "Global warning", $ 14 "Relay ON"; Param34 = "Relay A Closed", $ bit 0 "Relay B Closed", $ bit 1 "777 Relay Closed", $ bit 2 "", $ bit 3 - unused "Input 1 Closed", $ bit 4 "Input 2 Closed", $ bit 5 "Input 3 Closed", $ bit 6 "Input 4 Closed", $ bit 7 "", $ bit 8 - unused "Motor Current", $ bit 9 "Tripped", $ bit 10 "", $ bit 11 - unused "", $ bit 12 - unused "Power Up CheckSum", $ bit 13 "MAC ID Set from overload", $ bit 14 "Comm Loss to 777"; $ bit 15 Param36 = "Input 1 Closed", $ bit 0 "Input 2 Closed", $ bit 1 "Input 3 Closed", $ bit 2 "Input 4 Closed", $ bit 3 "", $ bit 4 - unused "", $ bit 5 - unused "", $ bit 6 - unused ""; $ bit 7 - unused Param37 = "Faulted", $ bit 0 "", $ bit 1 - unused " ", " ", " ", " ", " ", " "; Param38 = "Faulted", $ bit 0 "Warning", $ bit 1 " ", $ bit 2 - unused " ", " ", " ", " ", " "; Param39 = "Faulted", $ bit 0 "Warning", $ bit 1 "Output A", $ bit 2 " ", $ bit 3 - unused "Input 1 Closed", $ bit 4 "Input 2 Closed", $ bit 5 " ", $ bit 6 - unused " "; $ bit 7 - unused Param40 = "Output A", $ bit 0 "Output B", $ bit 1 "Faulted", $ bit 2 " ", $ bit 3 - unused "Input 1 Closed", $ bit 4 "Input 2 Closed", $ bit 5 "Input 3 Closed", $ bit 6 "Input 4 Closed"; $ bit 7 Param49 = "LV Warning", "HV Warning", "VUB Warning", "OC Warning", "UC Warning", "CUB Warning", "GF Warning", "Reserved", "Low Frequency Warning", "High Frequency Warning"; Param100 = $ Run 1 "Stop", "Run"; Param101 = $ Run 1 "Stop", "Run"; Param102 = $ Input1 "0, Open", "1, Closed"; Param103 = $ Input2 "0, Open", "1, Closed"; Param104 = $ Input3 "0, Open", "1, Closed"; Param105 = $ Input4 "0, Open", "1, Closed"; Param106 = $ OutputA "0, Open", "1, Closed"; Param107 = $ OutputB "0, Open", "1, Closed"; Param108 = "GF Trip Enabled", "VUB Trip Enabled", "CUB Trip Enabled", "UC Trip Enabled", "OC Trip Enabled", "Reserved", "LPR Trip Enabled", "HPR Trip Enabled"; Param109 = "MB Network Watchdog Enabled", "MB Network Program Enabled", "Front Display Locked", "Reserved", "Reserved", "Reserved", "Resered", "Reserved"; Param112 = "UCTD/LPRTD is in minutes", "RD1 is in minutes", "RD2 is in minutes", "RD3 is in minutes", "HPR TD is in minutes", "Zero L2 and L3 voltages", "The device is single phase voltage", "The device is single phase current", "Reverse Phase protection disabled", "Enable Low Control Voltage Trip", "Stall 1 Enabled", "Stall 2 Enabled", "BAC Phase rotation not a fault", "RD1 loaded on power up", "RD1 loaded on current loss", "Enable Reset Button For Emergency Run"; Param114 = "Reserved", "Reserved", "MATD Applies to CF", "MATD Applies to UC/LPR", "MATD Applies to OC", "MATD Applies to GF", "MATD Applies to CUB", "MATD Applies to cSP", "Reserved", "MATD Applies to HPR", "MATD Applies to LCV", "Reserved", "Reserved", "Reserved", "Reserved", "Reserved"; Param124 = $ E777 Relay State "Open", "Closed"; Param130 = "Stopped", "Running"; Param132 = $ Fault Reset "", "Reset"; Param134 = $ Force Fault " ", "Trip"; Param140 = "Clear Start Count", "Clear Duration 1", "Clear Duration 2", "Clear Duration 3", "Clear Duration 4", "", "MB NAK During Start Clear Write", "MB Start Clear Writes Finished"; $ Param135 = $ Force Fault $ " ", $ "Trip"; Param144 = $ #RF "0, Manual", "0, Manual", "1", "oc1", "2", "oc2", "3", "oc3", "4", "oc4", "A, Automatic", "ocA"; Param145 = "Fault Relay DN Watchdog Enabled", $ bit 0 " Out A DN Watchdog Enabled", $ bit 1 " Out B DN Watchdog Enabled", $ bit 2 "", $ bit 3 - unused "", $ bit 4 - unused "", $ bit 5 - unused "", $ bit 6 - unused " "; $ bit 7 - unused Param154 = "Reserved", "Reserved", "CF Trip Inhibit", "UC/LPR Trip Inhibit", "OC Trip Inhibit", "GF Trip Inhibit", "CUB Trip Inhibit", "cSP Trip Inhibit"; Param155 = "HPR Trip Inhibit", "Reserved", "LCV Trip Inhibit"; Param156 = "Flex Address Enabled"; Param157 = "Trip Inhibit Enabled"; Param224 = " ", $ bit 0 - unused " ", $ bit 1 - unused " ", $ bit 2 - unused " ", $ bit 3 - unused "Inverted Output A control", $ bit 4 "Inverted Output B control", $ bit 5 " ", $ bit 6 - unused " "; $ bit 7 - unused Param225 = "Disable", "Enable"; Param227 = "Disable", "Enable"; Param228 = "Disable", "Enable"; Param239 = "Disable", "Enable"; Param336 = "Enable LV Warning", "Enable HV Warning", "Enable VUB Warning", "Enable OC Warning", "Enable UC Warning", "Enable CUB Warning", "Enable GF Warning", "Reserved", "Enable Low Frequency Warning", "Enable High Frequency Warning", "Enable LPR Warning", "Enable HPR Warning"; Param360 = "LV hold-off enabled", "HV hold-off enabled", "VUB hold-off enabled", "Reserved", "RP hold-off enabled", "Reserved", "vSP hold-off enabled"; [Groups] Group1 = "Monitor Parameters", 52, 6,7,8,9,10,12,13,14,15,16, 17,18,19,20,21,22,23,24,25,26, 27,28,29,30,31,32,33,130,133,34, 124,11,35,41,42,43,44,45,125,126, 127,128,36,37,38,39,40,46,47,48, 49,50; Group2 = "Overload Setup", 41, 144,148,149,150,151,200,201,220,221,222, 223,225,227,228,236,237,238,300,301,239, 152,153,108,109,110,111,112,113,114,115, 116,140,117,154,155,360,359,361,362,363, 364; Group3 = "Assembly 100", 4, 305,306,307,308; Group4 = "Assembly 150", 25, 311,312,313,314,315,316,317,318,319,320, 321,322,323,324,325,326,327,328,329,330, 331,332,333,334,335; Group5 = "Control", 4, 132,134,100,101; Group6 = "Discrete Input", 4, 102,103,104,105; Group7 = "Discrete Output", 3, 106,107,124; Group8 = "Reference", 5, 5,1,3,2,4; Group9 = "Module Setup", 6, 224,241,240,156,145,157; Group10 = "Warning Setup", 17, 337,338,339,340,341,342,336,343,344,345, 346,347,348,349,350,357,358; Group11 = "Stall Config", 6, 351,352,353,354,355,356; [Assembly] Assem50 = "Input Assembly 50", "20 04 24 32 30 03", 1, 0x0000, ,, 8,Param37; $ Param37 - Input Assembly 50 data Assem51 = "Input Assembly 51", "20 04 24 33 30 03", 1, 0x0000, ,, 8,Param38; Assem100 = "Input Assembly 100 with 4 parameters", "20 04 24 64 30 03", 8, 0x0006, ,, 16,Param305, $ Param1 - L1 Phase Current 16,Param306, $ Param2 - L2 Phase Current 16,Param307, $ Param3 - L3 Phase Current 16,Param308; $ Param34 - DeviceNet Module Operating Status Bits Assem106 = "Input Assembly 106", "20 04 24 6A 30 03", 1, 0x0000, ,, 8,Param39; Assem107 = "Input Assembly 107", "20 04 24 6B 30 03", 1, 0x0000, ,, 8,Param40; Assem120 = "Static Assembly 120", "20 04 24 78 30 03", 8, 0x0000, ,, 16,Param4, 16,Param29, 16,Param25, 16,Param34; Assem121 = "Static Assembly 121", "20 04 24 79 30 03", 14, 0x0000, ,, 16,Param4, 16,Param29, 16,Param25, 16,Param5, 8,Param47, 8,Param48, 16,Param33, 16,Param34; Assem150 = "Input Assembly 150 with 50 parameters", "20 04 24 96 30 03", 40, 0x0006, ,, 16,Param311, 16,Param312, 16,Param313, 16,Param314, 16,Param315, 16,Param316, 16,Param317, 16,Param318, 16,Param319, 16,Param320, 16,Param321, 16,Param322, 16,Param323, 16,Param324, 16,Param325, 16,Param326, 16,Param327, 16,Param328, 16,Param329, 16,Param330, 16,Param331, 16,Param332, 16,Param333, 16,Param334, 16,Param335; Assem190 = $ Input Assembly 190 - DeviceNet module status "Assem190", "20 04 24 BE 30 03", 2, 0x0000, ,, 16,Param34; $ End of SymCom 777 Plus