Order a Sample


You Searched for: DCNEVT150

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
DCNEVT150-C DCN 150A 450V 24V Coil SPST IP54 Btm Mnt
Add to
Cart
DCNEVT150-BS DCN 150A 450V 12V Coil SPST IP54 SM
Add to
Cart
DCNEVT150-B DCN 150A 450V 12V Coil SPST IP54 Btm Mnt
Add to
Cart
DCNEVT150-CS DCN 150A 450V 24V Coil SPST IP54 SM