Order a Sample


You Searched for: DCNLEV50

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
DCNLEV50-CA DCN 50A 900V 24V Coil SPST IP67 BMnt AUX
Add to
Cart
DCNLEV50-BN DCN 50A 900V 12V Coil SPST IP67 BMnt NP
Add to
Cart
DCNLEV50-CN DCN 50A 900V 24V Coil SPST IP67 BMnt NP
Add to
Cart
DCNLEV50-EAS DCN 50A 900V 48V Coil SPST IP67 SMnt AUX
Add to
Cart
DCNLEV50-ESN DCN 50A 900V 48V Coil SPST IP67 SMnt NP
Add to
Cart
DCNLEV50-BS DCN 50A 900V 12V Coil SPST IP67 Side Mnt
Add to
Cart
DCNLEV50-C DCN 50A 900V 24V Coil SPST IP67 Btm Mnt
Add to
Cart
DCNLEV50-EN DCN 50A 900V 48V Coil SPST IP67 BMnt NP
Add to
Cart
DCNLEV50-EAN DCN 50A 900V 48VCoil SPST IP67 BM AUX NP
Add to
Cart
DCNLEV50-CSN DCN 50A 900V 24V Coil SPST IP67 SMnt NP
Add to
Cart
DCNLEV50-CAN DCN 50A 900V 24VCoil SPST IP67 BM AUX NP
Add to
Cart
DCNLEV50-BAN DCN 50A 900V 12VCoil SPST IP67 BM AUX NP
Add to
Cart
DCNLEV50-BAS DCN 50A 900V 12V Coil SPST IP67 SMnt AUX
Add to
Cart
DCNLEV50-BASN DCN 50A 900V 12VCoil SPST IP67 SM AUX NP
Add to
Cart
DCNLEV50-CS DCN 50A 900V 24V Coil SPST IP67 Side Mnt
Add to
Cart
DCNLEV50-CAS DCN 50A 900V 24V Coil SPST IP67 SMnt AUX
Add to
Cart
DCNLEV50-BA DCN 50A 900V 12V Coil SPST IP67 BMnt AUX
Add to
Cart
DCNLEV50-E DCN 50A 900V 48V Coil SPST IP67 Btm Mnt
Add to
Cart
DCNLEV50-EA DCN 50A 900V 48V Coil SPST IP67 BMnt AUX
Add to
Cart
DCNLEV50-CASN DCN 50A 900V 24VCoil SPST IP67 SM AUX NP
Add to
Cart
DCNLEV50-BSN DCN 50A 900V 12V Coil SPST IP67 SMnt NP
Add to
Cart
DCNLEV50-ES DCN 50A 900V 48V Coil SPST IP67 Side Mnt
Add to
Cart
DCNLEV50-EASN DCN 50A 900V 48VCoil SPST IP67 SM AUX NP
Add to
Cart
DCNLEV50-B DCN 50A 900V 12V Coil SPST IP67 Btm Mnt