SDP Series SOT23-5 Series - Low Capacitance DSL Tertiary Protection

SIDACtor SDP SOT23_5 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

SDP Series SOT23-5, SIDACtor® Protection Thyristors provide tertiary or line driver side protection for VDSL2+, ADSL2 applications and more 

SDP Series SOT23-5, SIDACtor® Protection Thyristors are ideal for use in the tertiary or line driver side protection position for ADSL2 and VDSL2, and the 30MHz bandplan of VDSL2+ applications and general I/O protection functions. This new solution for low capacitance over-voltage protection does not require a bias voltage and offers protection that’s robust enough for use in the chip-side position behind the coupling transformer. The flow-through design of the SOT23-5 package minimizes PCB trace layout routing, while the device’s four different stand-off voltage values offer compatibility with a variety of line drivers. Its back-to-back configuration provides symmetrical ESD protection for data lines and can be used when AC signals are present.

Features:

  • Provides bidirectional transient voltage protection.
  • Offers lower overshooting protection than clamping.
  • Starts to switch in nanoseconds to provide surge protection sooner.
  • Small surface mount SOT23-5 package with its flow-through design PCB minimizes trace layout routing.
  • Provides robust surge rating performance up to 50A (8/20μs).
  • Low capacitance and low insertion loss  ensures compatibility with ADSL2 and VDSL2, and the 30MHz bandplan of VDSL2+.
  • Helps designs meet global regulatory standards through compliance with YD/T 950, YD/T 993, YD/T 1082, GR 1089 Inter-building, GP 1089 Intra-building, IEC 61000-4-2, IEC 61000-4-5, ITU K.20/21 Basic Level, ITU K.20/21 Enhanced Level, TIA-968-A, and TIA-968-B.

Applications:

  • Tertiary Protection
  • Line Driver Side Protection
  • ADSL2 protection
  • VDSL2+
  • Ethernet Interface protection

Access specifications, certifications, check availability and order parts below

Catalog #VDRM T-R
(V)
VS T-R
(V)
Pins T-RCO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
IscurrIDRM @
VDRM
(μA)
IH (mA)Ipp8x20Surge RatingPackagePartner ECAD ModelsStockSamplesCompare
SDP0080T023G5RP8151 5-3 47.85.250053050GSOT23-5SDP0080T023G5RPCheckOrder
SDP0120T023G5RP12201 5-3 47.24.850053050GSOT23-5SDP0120T023G5RPCheckOrder
SDP0180T023G5RP18251 5-3 46.64.450053050GSOT23-5SDP0180T023G5RPCheckOrder
SDP0240T023G5RP24351 5-3 46450053050GSOT23-5SDP0240T023G5RPCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SDP0080T023G5RP SIDACTOR, 8V, 30A SOT23-5L, RoHS RoHS No 10/26/2016 PbFree No 10/26/2016 CoC_RoHS10_SDP0080T023G5RP REACH191_Declaration_SDP0080T023G5RP No
10/26/2016
Does not Contain IPC_SDP0080T023G5RP
SDP0120T023G5RP SIDACTOR, 12V, 30A SOT23-5L, RoHS RoHS No 09/01/2006 PbFree No 07/18/2012 CoC_RoHS10_SDP0120T023G5RP REACH211_Declaration_SDP0120T023G5RP Yes
07/18/2012
Does not Contain IPC_SDP0120T023G5RP
SDP0180T023G5RP SIDACTOR, 18V, 30A SOT23-5L, RoHS RoHS No 09/01/2006 PbFree No 07/18/2012 Yes
07/18/2012
SDP0240T023G5RP SIDACTOR, 24V, 30A SOT23-5L, RoHS RoHS No 09/01/2006 PbFree No 07/18/2012 Yes
07/18/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon SIDACTor Protection Thyristors SOT 235 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon DSL Tertiary Protection in Differential and Common Mode Application note

The following schematics show alternate protection solutions for a typical DSL interface that connects to outside wiring...

pdficon Circuit Protection Technology Application Matrix Application Guide

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...