Order a Sample


You Searched for: SSA

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
SSA3921L0M30JWR 2T SSA3921 10W 150ppm 0.3mOhm±5.0%
Add to
Cart
SSA5931L0M30FDR 2T SSA5931 10W 100ppm 0.3mOhm±1.0%
Add to
Cart
SSA2512L0M25JPR 2T SSA2512 5W 175ppm 0.25mOhm±5.0%
Add to
Cart
SSA5931L0M20JDR 2T SSA5931 15W 125ppm 0.2mOhm±5.0%
Add to
Cart
SSA2512LR003JWR 2T SSA2512 4W 50ppm 3mOhm±5.0%
Add to
Cart
SSA3921LR003JWR 2T SSA3921 6W 50ppm 3mOhm±5.0%
Add to
Cart
SSA2512LR002FWR 2T SSA2512 6W 50ppm 2mOhm±1.0%
Add to
Cart
SSA5931L0M20FDR 2T SSA5931 15W 125ppm 0.2mOhm±1.0%
Add to
Cart
SSA2512L0M50JWR 2T SSA2512 6W 150ppm 0.5mOhm±5.0%
Add to
Cart
SSA2512L0M20FYR 2T SSA2512 6W 200ppm 0.2mOhm±1.0%
Add to
Cart
SSA3921LR003FWR 2T SSA3921 6W 50ppm 3mOhm±1.0%
Add to
Cart
SSA5931LR003FDR 2T SSA5931 7W 50ppm 3mOhm±1.0%
Add to
Cart
SSA2512L0M30FYR 2T SSA2512 5W 200ppm 0.3mOhm±1.0%
Add to
Cart
SSA3921L0M20JWR 2T SSA3921 9W 150ppm 0.2mOhm±5.0%
Add to
Cart
SSA2512L0M20JYR 2T SSA2512 6W 200ppm 0.2mOhm±5.0%
Add to
Cart
SSA3921LR001FWR 2T SSA3921 7W 50ppm 1mOhm±1.0%
Add to
Cart
SSA2512LR002JWR 2T SSA2512 6W 50ppm 2mOhm±5.0%
Add to
Cart
SSA2512L0M25JYR 2T SSA2512 5W 200ppm 0.25mOhm±5.0%
Add to
Cart
SSA5931L0M50JDR 2T SSA5931 8W 100ppm 0.5mOhm±5.0%
Add to
Cart
SSA2512LR001JWR 2T SSA2512 6W 100ppm 1mOhm±5.0%
Add to
Cart
SSA3921L0M30FWR 2T SSA3921 10W 150ppm 0.3mOhm±1.0%
Add to
Cart
SSA5931L0M30JDR 2T SSA5931 10W 100ppm 0.3mOhm±5.0%
Add to
Cart
SSA3921LR002FWR 2T SSA3921 6W 50ppm 2mOhm±1.0%
Add to
Cart
SSA5931L0M75JDR 2T SSA5931 7W 100ppm 0.75mOhm±5.0%
Add to
Cart
SSA3921L0M20FWR 2T SSA3921 9W 150ppm 0.2mOhm±1.0%
Add to
Cart
SSA3921L0M75JWR 2T SSA3921 8W 70ppm 0.75mOhm±5.0%
Add to
Cart
SSA2512L0M30JYR 2T SSA2512 5W 200ppm 0.3mOhm±5.0%
Add to
Cart
SSA3921L0M50FWR 2T SSA3921 9W 70ppm 0.5mOhm±1.0%
Add to
Cart
SSA5931LR001FDR 2T SSA5931 10W 50ppm 1mOhm±1.0%
Add to
Cart
SSA2512LR001FWR 2T SSA2512 6W 100ppm 1mOhm±1.0%
Add to
Cart
SSA2512LR004JWR 2T SSA2512 4W 50ppm 4mOhm±5.0%
Add to
Cart
SSA3921LR001JWR 2T SSA3921 7W 50ppm 1mOhm±5.0%
Add to
Cart
SSA3921LR002JWR 2T SSA3921 6W 50ppm 2mOhm±5.0%
Add to
Cart
SSA5931L0M70JDR 2T SSA5931 7W 100ppm 0.7mOhm±5.0%
Add to
Cart
SSA2512L0M30FPR 2T SSA2512 5W 175ppm 0.3mOhm±1.0%
Add to
Cart
SSA2512L0M25FPR 2T SSA2512 5W 175ppm 0.25mOhm±1.0%
Add to
Cart
SSA5931L0M75FDR 2T SSA5931 7W 100ppm 0.75mOhm±1.0%
Add to
Cart
SSA2512LR003FWR 2T SSA2512 4W 50ppm 3mOhm±1.0%
Add to
Cart
SSA3921LR004FWR 2T SSA3921 5W 50ppm 4mOhm±1.0%
Add to
Cart
SSA5931LR002FDR 2T SSA5931 8W 50ppm 2mOhm±1.0%
Add to
Cart
SSA5931LR002JDR 2T SSA5931 8W 50ppm 2mOhm±5.0%
Add to
Cart
SSA5931LR001JDR 2T SSA5931 10W 50ppm 1mOhm±5.0%
Add to
Cart
SSA2512L0M20JPR 2T SSA2512 6W 200ppm 0.2mOhm±5.0%
Add to
Cart
SSA5931LR003JDR 2T SSA5931 7W 50ppm 3mOhm±5.0%
Add to
Cart
SSA2512LR004FWR 2T SSA2512 4W 50ppm 4mOhm±1.0%
Add to
Cart
SSA2512L0M20FPR 2T SSA2512 6W 200ppm 0.2mOhm±1.0%
Add to
Cart
SSA3921L0M75FWR 2T SSA3921 8W 70ppm 0.75mOhm±1.0%
Add to
Cart
SSA3921L0M50JWR 2T SSA3921 9W 70ppm 0.5mOhm±5.0%
Add to
Cart
SSA2512L0M50FWR 2T SSA2512 6W 150ppm 0.5mOhm±1.0%
Add to
Cart
SSA5931L0M70FDR 2T SSA5931 7W 100ppm 0.7mOhm±1.0%
Add to
Cart
SSA5931L0M50FDR 2T SSA5931 8W 100ppm 0.5mOhm±1.0%
Add to
Cart
SSA2512L0M25FYR 2T SSA2512 5W 200ppm 0.25mOhm±1.0%
Add to
Cart
SSA2512L0M30JPR 2T SSA2512 5W 175ppm 0.3mOhm±5.0%