Order a Sample


You Searched for: LFR

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
LFR600303CID 600V CLASS R BLOCK 30A 3 POLE
Add to
Cart
LFR600301SID 600V CLASS R BLOCK 30A 1 POLE
Add to
Cart
LFR600603CID 600V CLASS R BLOCK 60A 3 POLE
Add to
Cart
LFR250302C 250V CLASS R BLOCK 30A 2 POLE
Add to
Cart
LFR251003CID 250V CLASS R BLOCK 100A 3 POLE
Add to
Cart
LFR250301C 250V CLASS R BLOCK 30A 1 POLE
Add to
Cart
LFR600601CID-HX 600V CLASS R BLOCK 60A 1 POLE W/ HEX
Add to
Cart
LFR606001C 600V CLASS R BLOCK 600A 1 POLE
Add to
Cart
LFR254003C 250V CLASS R BLOCK 400A 3 POLE
Add to
Cart
LFR600303PID 600V CLASS R BLOCK 30A 3 POLE
Add to
Cart
LFR250303P 250V CLASS R BLOCK 30A 3 POLE
Add to
Cart
LFR606003C 600V CLASS R BLOCK 600A 3 POLE
Add to
Cart
LFR251001CID 250V CLASS R BLOCK 100A 1 POLE
Add to
Cart
LFR250602CID 250V CLASS R BLOCK 60A 2 POLE
Add to
Cart
LFR250301P 250V CLASS R BLOCK 30A 1 POLE
Add to
Cart
LFR250301S 250V CLASS R BLOCK 30A 1 POLE
Add to
Cart
LFR250603CID 250V CLASS R BLOCK 60A 3 POLE
Add to
Cart
LFR600602CID-HX 600V CLASS R BLOCK 60A 2 POLE W/ HEX
Add to
Cart
LFR600602CID 600V CLASS R BLOCK 60A 2 POLE
Add to
Cart
LFR252003C 250V CLASS R BLOCK 200A 3 POLE
Add to
Cart
LFR600303SID 600V CLASS R BLOCK 30A 3 POLE
Add to
Cart
LFR250302S 250V CLASS R BLOCK 30A 2 POLE
Add to
Cart
LFR600601CID 600V CLASS R BLOCK 60A 1 POLE
Add to
Cart
LFR250601CID 250V CLASS R BLOCK 60A 1 POLE
Add to
Cart
LFR604003C 600V CLASS R BLOCK 400A 3 POLE
Add to
Cart
LFR252001C 250V CLASS R BLOCK 200A 1 POLE
Add to
Cart
LFR602001C 600V CLASS R BLOCK 200A 1 POLE
Add to
Cart
LFR602003C 600V CLASS R BLOCK 200A 3 POLE
Add to
Cart
LFR254001C 250V CLASS R BLOCK 400A 1 POLE
Add to
Cart
LFR600302PID 600V CLASS R BLOCK 30A 2 POLE
Add to
Cart
LFR256003C 250V CLASS R BLOCK 600A 3 POLE
Add to
Cart
LFR250302P 250V CLASS R BLOCK 30A 2 POLE
Add to
Cart
LFR600302CID 600V CLASS R BLOCK 30A 2 POLE
Add to
Cart
LFR600603CID-HX 600V CLASS R BLOCK 60A 3 POLE W/ HEX
Add to
Cart
LFR250303S 250V CLASS R BLOCK 30A 3 POLE
Add to
Cart
LFR250303C 250V CLASS R BLOCK 30A 3 POLE
Add to
Cart
LFR600301CID 600V CLASS R BLOCK 30A 1 POLE
Add to
Cart
LFR256001C 250V CLASS R BLOCK 600A 1 POLE
Add to
Cart
LFR604001C 600V CLASS R BLOCK 400A 1 POLE
Add to
Cart
LFR601001CID 600V CLASS R BLOCK 100A 1 POLE
Add to
Cart
LFR601003CID 600V CLASS R BLOCK 100A 3 POLE
Add to
Cart
LFR600302SID 600V CLASS R BLOCK 30A 2 POLE
Add to
Cart
LFR600301PID 600V CLASS R BLOCK 30A 1 POLE
Add to
Cart
LFR600603C 600V CLASS R BLOCK 60A 3P BOX LUG TERM
Add to
Cart
LFR601003C 600V CLASS R BLOCK 100A 3P BOX LUG TERM
Add to
Cart
LFR600301S 600V CLASS R BLOCK 30A 1P SCREW TERM
Add to
Cart
LFR600302S 600V CLASS R BLOCK 30A 2P SCREW TERM
Add to
Cart
LFR600302C 600V CLASS R BLOCK 30A 2P BOX LUG TERM
Add to
Cart
LFR600303P 600V CLASS R BLOCK 30A 3P P-PLATE TERM
Add to
Cart
LFR600301C 600V CLASS R BLOCK 30A 1P BOX LUG TERM
Add to
Cart
LFR600303S 600V CLASS R BLOCK 30A 3P SCREW TERM
Add to
Cart
LFR250603C 250V CLASS R BLOCK 60A 3 POLE
Add to
Cart
LFR601001C 600V CLASS R BLOCK 100A 1P BOX LUG TERM
Add to
Cart
LFR250602C 250V CLASS R BLOCK 60A 2 POLE
Add to
Cart
LFR600302P 600V CLASS R BLOCK 30A 2P P-PLATE TERM
Add to
Cart
LFR600602C 600V CLASS R BLOCK 60A 2P BOX LUG TERM
Add to
Cart
LFR250601C 250V CLASS R BLOCK 60A 1 POLE
Add to
Cart
LFR251003C 250V CLASS R BLOCK 100A 3 POLE
Add to
Cart
LFR600301P 600V CLASS R BLOCK 30A 1P P-PLATE TERM
Add to
Cart
LFR251001C 250V CLASS R BLOCK 100A 1 POLE
Add to
Cart
LFR600601C 600V CLASS R BLOCK 60A 1P BOX LUG TERM
Add to
Cart
LFR600303C 600V CLASS R BLOCK 30A 3P BOX LUG TERM