Series |
Description |
RoHS |
PbFree |
Green |
ICP Test Reports |
China RoHS Reports |
0603L |
0603L Series - POLYFUSE® Lead-Free Surface Mount Resettable PPTC |
2002-09-18 00:00:00 |
|
|
|
|
0805L |
0805L Series - POLYFUSE® Lead-Free Surface Mount Resettable PPTC |
2002-09-18 00:00:00 |
2002-09-18 00:00:00 |
|
|
|
1206L |
1206L Series - POLYFUSE® Lead-Free Surface Mount Resettable PPTC |
2002-09-18 00:00:00 |
|
|
|
1210L |
1210L Series - POLYFUSE® Lead-Free Surface Mount Resettable PPTC |
2002-09-18 00:00:00 |
2002-09-18 00:00:00 |
2002-09-18 00:00:00 |
|
|
|
1812L |
1812L Series - POLYFUSE® Lead-Free Surface Mount Resettable PPTC |
2002-08-18 00:00:00 |
2002-09-18 00:00:00 |
|
|
|
2016L |
2016L Series - POLYFUSE® Lead-Free Surface Mount Resettable PPTC |
2002-09-18 00:00:00 |
2002-09-18 00:00:00 |
|
|
|
250R |
250R Series - 250V POLYFUSE® Lead-Free Radial Leaded Resettable PPTC for Telecom Protection |
2006-07-07 00:00:00 |
2006-07-07 00:00:00 |
|
|
|
250S |
250S Series - 250V POLYFUSE® Lead-Free Surface Mount Resettable PPTC for Telecom Protection |
2009-08-10 00:00:00 |
|
|
|
|
2920L |
2920L Series - POLYFUSE® Lead-Free Surface Mount Resettable PPTC |
2002-09-18 00:00:00 |
2002-09-18 00:00:00 |
|
|
|
30R |
30R Series - 30V POLYFUSE® Lead-Free Radial Leaded Resettable PPTC |
2006-07-01 00:00:00 |
2006-07-01 00:00:00 |
|
|
|
600R |
600R Series - 600V POLYFUSE® Lead-Free Radial Leaded Resettable PPTC for Telecom Protection |
|
2006-07-07 00:00:00 |
|
|
|
60R |
60R Series - 60V POLYFUSE® Lead-Free Radial Leaded Resettable PPTC |
2006-07-01 00:00:00 |
2006-07-01 00:00:00 |
|
|
|
LoRho |
Lo Rho (SL) Series Polyfuse PPTC |
|
|
|
|
|
RLD30 |
RLD30 Series - Radial Leaded Polymer PTC 30 V |
|
|
|
|
|
RLD60 |
RLD60 Series - Radial Leaded Polymer PTC 60 V |
|
|
|
|
|
SMD1206 |
SMD1206 Series - Surface Mount SMD Polymer PTC 6V - 30V |
|
|
|
|
|
SMD1812 |
SMD1812 Series - Surface Mount SMD Polymer PTC 6V - 60V |
2002-09-18 00:00:00 |
|
|
|
|
SMD2016 |
SMD2016 Series - Surface Mount SMD Polymer PTC 6V - 60V |
|
|
|
|
|
SMD2920 |
SMD2920 Series - Surface Mount SMD Polymer PTC 6V - 60V |
|
|
|
|
|