Ignition Switches


  • 1307388594 95060key

    95060 Series

  • Sealed Key Switches with Integral Connector

  • Package Type: 95060-BX, 95060-01-BX, 95060-03-BX, 95060-04-BX, 95060-07-BX, 95060-23-BX, 95060-34, 95061-BX, 95061-04-BX

  • Description: Universal Ignition and Start Switch, Universal IP67 Sealed Ignition/Start and Rotary Switch, Universal Rotary Switch

  • Number of positions: 2, 3, 4

  • 1302822311 956K

    956 Heavy Duty Series

  • Heavy Duty Mounting Stem Ignition Switches

  • Description: Diesel Ignition, Diesel Ignition and Start Switch, Extra Heavy Duty Ignition, Extra Heavy Duty Ignition and Start Switch, Heavy Duty Ignition, Heavy Duty Ignition and Start Switch, Ignition, Ignition and Start Switch

  • Number of positions: 3, 4

  • Positions: Acc - Off - Ign/Acc, Acc - Off - Ign/Acc - Start, Mom Fuel - Off - Ign/Acc - Start, Off - Ign - Start, Off - Ign/Acc - Start

  • 1305075468 9500

    95 Standard Body Series

  • Standard Body Ignition Switches

  • Description: Delco Replacement Ignition, Delco Replacement Ignition and Start Switch, Diesel Ignition and Start Switch, Extra Heavy Duty Ignition Switch, Heavy Duty Ignition, Heavy Duty Ignition and Start Switch, Heavy Duty Universal Ignition and Start Switch, Magneto Ignition, Magneto Ignition and Start Switch, Universal Ignition, Universal Ignition Accessory Switch, Universal Ignition and Start Switch, Universal Rotary Switch, Universal Rotary/Compact Ignition, Universal Rotary/Compact Ignition and Start Switch

  • Number of positions: 2, 3, 4

  • Positions: Acc - Off - Ign/Acc - Ign/Start, Acc - Off - Ign/Acc - Ign/Start/Ground, Glow - Off - Glow/Start, Off - Ign - Ign/Start, Off - Ign - Start, Off - Ign/Acc - Ign/Start, Off - Ign/On, Off - On, Off - On/Ign, Off - On/Mag Open - Start