TVS Diodes


  • Littelfuse_TVS_Diode_P6KE

    P6KE

  • 600W Axial Leaded Transient Voltage Suppression (TVS) Diode

  • VR (Vso): 8.1, 8.55, 8.92, 9.4, 9.72, 81, 85.5, 89.2, 94, 97.2

  • Watts (W): 600

  • IPP 10x1000μs (A): 3.5, 3.8, 4, 4.2, 4.5, 35, 37, 39.1, 40, 42.1

  • SMBJ Series - 600W Surface Mount TVS Diode

    SMBJ

  • 600W Surface Mount TVS Diode

  • VR (Vso): 10, 11, 12, 13, 14, 15, 100, 110, 120, 130

  • Watts (W): 600

  • IPP 10x1000μs (A): 2.9, 3.1, 3.4, 3.7, 24.6, 25.9, 28, 30.2, 33, 35.3

pdf icon TVS Diode P6KE Datasheet

The P6KE Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events...

pdf icon TVS Diode SAD Silicon Avalanche Diode Application Note

The Transient Voltage Suppressor diode (T.V.S.) is specifically designed to protect electronic circuits against transients and over voltages...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon TVS Diode Catalog

Littelfuse offers the widest range of TVS Diodes and other circuit protection products. Littelfuse TVS Diodes are ideal for protecting semiconductor components from high-voltage transients...